EFR32
While RAIL attempts to be chip-agnostic, certain hardware specifics can't be overlooked. Where possible, missing features will be simulated in software, but performance characteristics may vary. This section covers EFR32-specific content including hardware-specific configurations or calibrations.
Packet Buffer Restrictions
The RAIL library for the EFR32 optionally allocates an internal buffer to store receive data contiguously. Other than being byte-aligned, the buffer has no further alignment restrictions. The buffer is set to 512 bytes at build time by default, but can be changed by calling RAIL_SetRxFifo , for example in an implementation of RAILCb_GetRxFifo. The receive FIFO's size must be a power of 2 between 64 and 4096 for hardware compatibility. This choice limits the maximum size of receive packets in packet mode and determines the size of the receive FIFO in FIFO mode. Since each receive packet has 6 bytes of overhead, you can only receive up to one 506 byte packet without overriding the RX FIFO or switching to FIFO mode. In FIFO mode, you must read out packet data as you approach this limit and store it off to construct the full packet later. Note that the 6 byte overhead may increase or decrease in future releases as the functionality is changed though large jumps are not expected in either direction.
The transmit FIFO must be set at runtime with RAIL_SetTxFifo() . The transmit FIFO must also be byte-aligned, with no further restrictions. Its size has the same restrictions as the receive FIFO. The size must be a power of 2 from 64 to 4096 for hardware compatibility. Note that there is no difference between packet and FIFO mode on the transmit side. A packet may either be loaded all at once or in pieces using the RAIL_WriteTxFifo() function. You may also use the RAIL_SetTxFifoThreshold() function and the RAIL_EVENT_TX_FIFO_ALMOST_EMPTY event to load data as there is space available in the FIFO during transmission.
Data Reception Sources
When receiving data, you can configure hardware to provide data from three different hardware sources.
First, you can configure the hardware to provide a packet of information. This configuration uses the built-in demodulator and frame controller. Use RAIL_RxDataSource_t::RX_PACKET_DATA to enable this receive source.
Second, you can configure hardware to provide data directly from the demodulator. In this mode, hardware demodulation is used, but the user is responsible for implementing frame controller functionality. In other words, preamble detection, sync word detection, CRC validation, and so on must be performed in software by the application. All data returned is represented as 8-bit 2's-compliment values. Use RAIL_RxDataSource_t::RX_DEMOD_DATA to enable the receive source.
Third, you can configure hardware to provide data directly from the I and Q ADCs. In this mode, the user is responsible for implementing demodulator and frame controller functionality. The receive signal hardware has a 19-bit dynamic range. The user can select whether to return the upper 16 bits of the 19-bit value ( RAIL_RxDataSource_t::RX_IQDATA_FILTMSB ) or the lower 16 bits ( RAIL_RxDataSource_t::RX_IQDATA_FILTLSB ). All data returned is represented as 16-bit 2s-compliment values. The I and Q values are put into the buffer in an alternating fashion where the first 16-bit value is the first I ADC value and the second 16-bit value is the first Q ADC value, and so on.
Interrupt Vectors
The RAIL library for EFR32 implements all of the interrupt vectors for radio peripherals, which is required for the RAIL library to function correctly. RAIL does not, however, set the priorities of these interrupt vectors. That must be handled by your application using the CMSIS NVIC_SetPriority() API or direct manipulation of the NVIC. Below is the full list of interrupts used by the radio. You must run them all at the same priority which is what all Silicon Labs RAIL applications do by default. You are free to choose what that priority is based on the requirements of your application (e.g., putting them below FreeRTOS OS atomic for access to OS functions in RAIL callbacks). Keep in mind that putting the radio interrupts at too low a priority can cause missed packets and other radio performance issues. A restriction on EFR32xG12 and newer is that you must not disable radio interrupts for longer than a quarter of the RAIL timebase (2^32/4 microseconds or 18 minutes) to ensure proper timekeeping. See EFR32xG1x_Interrupts or follow the links below for more information.
Chip-specific Initialization
EFR32 Hardware Initialization
EFR32 includes EMLIB and EMDRV to create a basic HAL layer. A lot of this initialization code is completely up to you, but there are a couple of requirements when building a RAIL app. Specifically, the radio will only work if you are running off a high-precision crystal oscillator. Since some APIs will assume this is running, make sure to initialize and switch to the crystal before calling any radio APIs.
For the Wireless Starter Kit (WSTK), you can use the crystal configuration in the HAL configuration header file for your specific kit. Example code for this is shown below. If you have a custom hardware layout, you may want to create your own HFXOInit structure to account for things such as your specific CTUNE value.
Radio-specific Initialization
Currently, RAIL_ConfigTxPower() and RAIL_ConfigPti() initialization functions depend on the board configuration and must be manually called at startup. You MUST initialize the power amplifier (PA) to transmit. You may initialize the packet trace interface (PTI) for use in debugging.
Power Amplifier (PA) Initialization
High Power 2.4GHz PA , Low Power 2.4GHz PA , and Sub GHz PA PAs are available for the EFR32xG1 family of chips. The specific set of PAs you have available and the supported power levels for those PAs are determined by your part number. See the appropriate data sheet for more details.
Each PA supports a raw power level value of type RAIL_TxPowerLevel_t where a numerically smaller number causes less power to be output from the chip than a higher number. Keep in mind that these values may be capped at the upper and lower ends and do not necessarily map linearly to output power in dBm. To map these values to and from dBm values, the RAIL library uses the RAIL_ConvertRawToDbm() and RAIL_ConvertDbmToRaw() APIs. By default, these use whatever piecewise linear power curves were passed into RAIL_InitTxPowerCurves() to do the conversion. On Silicon Labs boards, these curves are included with the board header files. For custom boards, this must be measured using test equipment to take into account the differences in the RF path that may exist. In addition, for even more custom use cases, the conversion functions can be strongly defined in the customer application and provide whatever type of mapping is found to be most effective. Below is an example of using the standard APIs to initialize all PAs on a dual band chip and switch to the 2.4 GHz high-power PA.
rail.h
"
rail_chip_specific.h
"
Packet Trace Interface (PTI) Initialization
Packet trace on the EFR32 provides a mechanism for viewing transmitted and received radio packets for network sniffing or debugging. It can also be captured by a WSTK and sent to Simplicity Studio for viewing data in its Network Analyzer tool.
To use this functionality, configure the pins to use for this output and, optionally, how to format data. Note that the WSTK requires the following output format:
Mode: 8 bit UART mode Baudrate: 1.6Mbps Framing Signal: Enabled
Introducing changes is currently unsupported by the WSTK. Other output formats are currently unsupported.
To choose the pins, look in the applicable data sheet and select a valid route location for the FRC_DOUT and FRC_DFRAME signals. These map to PTI.DATA and PTI.FRAME on the WSTK respectively. Once you've found pins that work for your hardware, configure the RouteLocation, port, and pin fields in the PTI initialization structure. When using the WSTK for example, initialize as follows:
rail.h
"
rail_chip_specific.h
"
Other Radio GPIO Functions
Various useful signals related to the radio can be output on a GPIO using the Peripheral Reflex System (PRS). PRS is an advanced system where you can route signals to channels and then output those channels to a number of configurable locations. For more information, see the PRS chapter in the reference manual.
A list of some of the most interesting PRS signals related to the radio is shown below along with how to enable them in the PRS. The definition for these signals for a given chip can be found in the release at
platform/Device/SiliconLabs/<chipFamily>/Include/<chipFamily>_prs_signals.h
where
<chipFamily>
would be the beginning of the part number (EFR32MG12P for example).
| Signal | Summary |
|---|---|
| PRS_RAC_ACTIVE | Radio enabled |
| PRS_RAC_TX | Transmit mode enabled |
| PRS_RAC_RX | Receive mode enabled |
| PRS_RAC_LNAEN | LNA enabled for Rx |
| PRS_RAC_PAEN | PA enabled for Tx |
| PRS_MODEM_FRAMEDET | Frame detected |
| PRS_MODEM_PREDET | Preamble detected |
| PRS_MODEM_TIMDET | Timing detected |
| PRS_MODEM_FRAMESENT | Frame sent |
| PRS_MODEM_SYNCSENT | Syncword sent |
| PRS_MODEM_PRESENT | Preamble sent |
The example below shows how to configure a PRS channel to output RAC_RX on a GPIO. In this example, the WSTK is used with the BRD4153A radio board. The code below will put RAC_RX on PRS Channel 0 and output PRS Channel 0 on pin PC10 which is wired to WSTK_P12 and EXP_HEADER15 on the WSTK.
Required Dependencies
Most of the RAIL library is self-contained, however, there are some dependencies on external functions, such as functions from the C standard library, EMLIB, and CMSIS. Below is a complete list of these dependencies. Note that changing the implementation of any of these functions while maintaining their functionality could still impact RAIL operation.
| Group | Functions |
|---|---|
| CMSIS |
SystemHFXOClockGet()
SystemHFClockGet()
SystemLFRCOClockGet()
SystemLFXOClockGet()
SystemULFRCOClockGet()
|
| EMLIB (em_cmu) |
CMU_ClockEnable
CMU_ClockFreqGet
CMU_ClockPrescGet
CMU_ClockPrescSet
CMU_ClockSelectGet
CMU_ClockSelectSet
CMU_OscillatorEnable
|
| EMLIB (em_gpio) |
GPIO_PinModeSet()
|
| EMLIB (em_system) |
SYSTEM_ChipRevisionGet()
|
| EMLIB (em_core) |
CORE_EnterCritical()
CORE_ExitCritical()
CORE_EnterAtomic()
CORE_ExitAtomic()
|
| EMLIB (em_emu) |
EMU_DCDCLnRcoBandSet()
|
| stdlib |
memcpy()
memset()
|
Peripherals Consumed by RAIL
Currently, RAIL consumes only peripherals that are part of the radio.
Future Peripheral Considerations
In the future, RAIL might use a few of the customer-facing peripherals for enhanced functionality. In preparation, below is a list of potential peripherals that could be shared in future RAIL releases.
- PRS Channels
- RTCC Timer
Entropy Generation
EFR32 supports true entropy collection using the radio. It is able to collect 1 bit per radio clock cycle while in receive mode. This means that the receiver must be enabled when collecting entropy. If you attempt to transmit or otherwise delay entry into receive, data collection will take longer. You can still receive packets while collecting entropy. This means that requesting random numbers longer than the length of your preamble and sync word may trigger a packet reception. This may be fixed in a future revision but for now it ensures a proper packet reception during a random data collection.
Due to the nature of random data collection, either the number of bytes or zero is returned after the full amount requested. Zero is returned if the radio is uninitialized and cannot be enabled for collection.
RAIL Timebase
EFR32 uses a dedicated radio timer to create the RAIL timebase and perform scheduled transmit and receive operations. This timer ticks at roughly every 2 us on the EFR32xG1 platform and 0.5 us on the EFR32xG12 and newer. The exact tick value depends on the high-frequency crystal in use so there may be a small rounding error. All internal APIs account for this error, so over long periods of time it is generally unnoticeable. Note that RAIL uses the hardware tick rate to create a 1 us time base that is exposed to the user. This is all that should matter for most users and the information here is included to explain the underlying implementation.
Radio Calibration
EFR32 supports image rejection (IR) calibration and VCO temperature calibration. You may choose to enable one or both depending on your use case. Using both is recommended for optimal performance of the radio.
-
Image Rejection Calibration (IRCAL)
- This calibration should be run each time your PHY configuration changes. It is based on the modulation scheme, frequency band, and other radio settings. RAIL will request this by calling RAIL_Config_t::eventsCallback with the RAIL_EVENT_CAL_NEEDED bit set and the RAIL_CAL_ONETIME_IRCAL bit set in RAIL_GetPendingCal() .
- Using a proper value for this will improve sensitivity by several dBm, so it's highly recommended.
- It can take on the order of 700 ms to complete this calibration. You may want to save off a known good value for this calibration and load it each time you switch PHYs to save time.
- This calibration should be initialized before calling RAIL_ConfigChannels() to ensure that it is properly configured by the time the first channel is set up. The initialization involves enabling the algorithm and passing in parameters to configure the algorithm for the specific PHY generated by the EFR32 Radio Configurator.
- You cannot use the radio while this calibration is being performed or you may generate an incorrect calibration. Application code should ensure that the radio remains in the idle state during this calibration.
- This calibration is only meaningful for Zigbee, BLE, and sub GHz radio configurations. For all others you should still enable the calibration but the algorithm will apply a safe, default, calibration value.
-
VCO Temperature Calibration (VCO_TEMPCAL)
- When staying in receive for a very long time and the temperature changes causing the radio to drift off-frequency, RAIL will request this calibration via RAIL_Config_t::eventsCallback with the RAIL_EVENT_CAL_NEEDED bit set and the RAIL_CAL_TEMP_VCO bit set in RAIL_CalPendingGet().
- This calibration is automatically run every time receive is entered. If the application, by its nature, frequently re-enters receive mode, this calibration may not need to be enabled.
- On EFR, the application will get this event when the absolute temperature crosses 0C degrees as well as when the temperature delta from the last calibration increases or decreases by 70C.
- It is always recommended to enable and handle this calibration since it doesn't add much overhead and is much safer.
State Transition Timing
EFR32 allows automatic transitions from receive to transmit to precisely time transmitted packets after packet reception. During this process, internal calculations are performed which require the received packet's duration, from sync word to end of CRC, to be less than 32 ms. If received packets in a given protocol have an on-air time greater than 32 ms, the automatic transition from receive to transmit may not be used with that protocol because of incorrect timing of that transition.
Radio State Verification
RAIL includes a radio state verification feature capable of verifying radio register contents. There are multiple ways of configuring and running the verification process. All radio state verification should occur when the radio is idle. If not idle, the number of radio registers different from their reference values varies at any given time.
Default vs. Custom Radio Config
When verification occurs, a reference value is compared with a radio register's contents. The reference value is provided through one of two ways.
The radio configuration (originally passed into RAIL_ConfigChannels() ) is used as a reference with which to compare radio register values. When the default radio configuration is used for verification, only those addresses flagged as being verifiable by the radio configurator will be checked. Bit 27 of an encoded address indicates whether that address is verifiable or not. For example, encoded address 0x08020004 is flagged as being verifiable and will be verified when RAIL_Verify() is called, but the encoded address 0x00020008 will not be verified.
A custom radio configuration can be provided to the verification API (passed into RAIL_ConfigVerification() ). When a custom radio configuration is provided, all addresses in the provided radio configuration will be checked, regardless of whether or not their encoded addresses are flagged as being verifiable.
Approval Callback
When verification occurs, no register value differences are allowed unless an application-level approval callback is defined.
Without an approval callback, any difference will be flagged as data corruption, with RAIL_Verify() returning a status of RAIL_STATUS_INVALID_STATE .
With an approval callback, the application can scrutinize all differences and deem them acceptable or not. By providing an approval callback, individual register fields, instead of the entire register contents, can be compared against reference values at the application level.
Restarting
Verification can be restarted if necessary.
When running verification from the beginning to completion (by specifying a sufficiently long test duration or by specifying a duration of RAIL_VERIFY_DURATION_MAX ), the verification process is indifferent to the restart parameter.
When running verification for a duration that does not permit verification to run to completion, the RAIL_Verify() function will return with a status of RAIL_STATUS_SUSPENDED . This indicates test success for those values already verified, but sufficient time was not permitted to verify all values. In this scenario, the initial run of RAIL_Verify() is indifferent to the value of the restart input, but subsequent runs of RAIL_Verify() should set the restart input to false so that verification will resume where it left off on the previous call. To record where a previous verification left off, the RAIL_VerifyConfig_t structure must be declared by the application and provided to RAIL. These structure contents should only be altered by RAIL.
Configuration and Running Options
With the ability to specify default radio configuration vs. custom radio configuration, approval callback vs. no approval callback, and run to completion vs. run for a specific time, there are multiple ways in which to run RAIL's radio state verification feature. The example below shows running verification in each of these modes.
rail.h
"
rail_types.h
"