RAIL_TxPowerConfig_t Struct Reference
A structure containing values used to initialize the power amplifiers.
#include <
rail_chip_specific.h
>
Data Fields |
|
| RAIL_TxPowerMode_t | mode |
|
TX power mode.
|
|
| uint16_t | voltage |
|
Power amplifier supply voltage in mV, generally: DCDC supply ~ 1800 mV (1.8 V) Battery supply ~ 3300 mV (3.3 V)
|
|
| uint16_t | rampTime |
|
The amount of time to spend ramping for TX in uS.
|
|
A structure containing values used to initialize the power amplifiers.
Definition at line
501
of file
rail_chip_specific.h
.
Field Documentation
| uint16_t RAIL_TxPowerConfig_t::rampTime |
The amount of time to spend ramping for TX in uS.
Definition at line
510
of file
rail_chip_specific.h
.
The documentation for this struct was generated from the following file:
-
chip/efr32/
rail_chip_specific.h