EFR32
Types specific to the EFR32 for dealing with the on-chip PAs.
Data Structures | |
struct | RAIL_TxPowerConfig_t |
A structure containing values used to initialize the power amplifiers. |
Macros | |
#define | RAIL_TX_POWER_LEVEL_LP_MAX 7 |
The maximum valid value for the RAIL_TxPowerLevel_t when in RAIL_TX_POWER_MODE_2P4_LP mode. | |
#define | RAIL_TX_POWER_LEVEL_HP_MAX 252 |
The maximum valid value for the RAIL_TxPowerLevel_t when in RAIL_TX_POWER_MODE_2P4_HP mode. | |
#define | RAIL_TX_POWER_LEVEL_SUBGIG_MAX 248 |
The maximum valid value for the RAIL_TxPowerLevel_t when in RAIL_TX_POWER_MODE_SUBGIG mode. | |
#define | RAIL_TX_POWER_LEVEL_HP_MIN 0 |
The minimum valid value for the RAIL_TxPowerLevel_t when in RAIL_TX_POWER_MODE_2P4_LP mode. | |
#define | RAIL_TX_POWER_LEVEL_LP_MIN 1 |
The minimum valid value for the RAIL_TxPowerLevel_t when in RAIL_TX_POWER_MODE_2P4_HP mode. | |
#define | RAIL_TX_POWER_LEVEL_SUBGIG_MIN 0 |
The minimum valid value for the RAIL_TxPowerLevel_t when in RAIL_TX_POWER_MODE_SUBGIG mode. | |
#define | RAIL_TX_POWER_LEVEL_INVALID 255 |
Invalid RAIL_TxPowerLevel_t value returned when an error occurs with RAIL_GetTxPower. |
Typedefs | |
typedef uint8_t | RAIL_TxPowerLevel_t |
Raw power levels used directly by the RAIL_Get/SetTxPower API where a higher numerical value corresponds to a higher output power. |
Enumerations | |
enum | RAIL_TxPowerMode_t { RAIL_TX_POWER_MODE_2P4_HP, RAIL_TX_POWER_MODE_2P4_LP, RAIL_TX_POWER_MODE_SUBGIG, RAIL_TX_POWER_MODE_NONE } |
An enumeration of the EFR32 power modes. |
Detailed Description
Types specific to the EFR32 for dealing with the on-chip PAs.
Typedef Documentation
typedef uint8_t RAIL_TxPowerLevel_t |
Raw power levels used directly by the RAIL_Get/SetTxPower API where a higher numerical value corresponds to a higher output power.
These are referred to as 'raw (values/units)'. On EFR32, they can range from one of RAIL_TX_POWER_LEVEL_LP_MIN, RAIL_TX_POWER_LEVEL_HP_MIN, or RAIL_TX_POWER_LEVEL_SUBGIG_MIN to one of RAIL_TX_POWER_LEVEL_LP_MAX, RAIL_TX_POWER_LEVEL_HP_MAX, and RAIL_TX_POWER_LEVEL_SUBGIG_MAX, respectively, depending on the selected RAIL_TxPowerMode_t.
Definition at line 439
of file rail_chip_specific.h
.
Enumeration Type Documentation
enum RAIL_TxPowerMode_t |
An enumeration of the EFR32 power modes.
The power modes on the EFR32 correspond to the different on-chip PAs that are available. For more information about the power and performance characteristics of a given amplifier, see the data sheet.
Definition at line 485
of file rail_chip_specific.h
.