Structure representing the parameters for writing RF path compensation values.
Public Attribute Documentation#
tx_path_value#
int16_t rsi_ble_write_rf_path_comp_s::tx_path_value
int16_t, RF TX Path Compensation Value, Range: -128.0 dB (0xFB00) to 128.0 dB (0x0500)
rx_path_value#
int16_t rsi_ble_write_rf_path_comp_s::rx_path_value
int16_t, RF RX Path Compensation Value, Range: -128.0 dB (0xFB00) to 128.0 dB (0x0500)