RPL parameter set.
Public Attributes#
uint8_t
Reserved, set to zero.
uint16_t
RPL allowable increase in rank in support of local repair RFC 6550 6.7.6.
uint8_t
RPL default lifetime for routes (lifetime units) RFC6550 6.7.6.
uint16_t
RPL default lifetime unit RFC6550 6.7.6.
uint8_t
RPL trickle Imax (DIOIntervalDoublings)
uint8_t
RPL trickle Imin equals (2^rpl_dio_interval_min) ms.
uint8_t
RPL trickle k DIORedundancyConstant.
uint16_t
RPL MinHopRankIncrease RFC6550 3.5.1.
Public Attribute Documentation#
rpl_dag_max_rank_increase#
uint16_t sl_wisun_br_params_rpl::rpl_dag_max_rank_increase
RPL allowable increase in rank in support of local repair RFC 6550 6.7.6.
rpl_default_lifetime#
uint8_t sl_wisun_br_params_rpl::rpl_default_lifetime
RPL default lifetime for routes (lifetime units) RFC6550 6.7.6.
rpl_default_lifetime_unit#
uint16_t sl_wisun_br_params_rpl::rpl_default_lifetime_unit
RPL default lifetime unit RFC6550 6.7.6.
rpl_dio_interval_doublings#
uint8_t sl_wisun_br_params_rpl::rpl_dio_interval_doublings
RPL trickle Imax (DIOIntervalDoublings)
rpl_dio_interval_min#
uint8_t sl_wisun_br_params_rpl::rpl_dio_interval_min
RPL trickle Imin equals (2^rpl_dio_interval_min) ms.
rpl_dio_redundancy_constant#
uint8_t sl_wisun_br_params_rpl::rpl_dio_redundancy_constant
RPL trickle k DIORedundancyConstant.
rpl_min_hop_rank_increase#
uint16_t sl_wisun_br_params_rpl::rpl_min_hop_rank_increase
RPL MinHopRankIncrease RFC6550 3.5.1.