Structure for ZCL command "LoadControlEvent" from "Demand Response and Load Control".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::issuerEventId

deviceClass#

uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::deviceClass

utilityEnrollmentGroup#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::utilityEnrollmentGroup

startTime#

uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::startTime

durationInMinutes#

uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::durationInMinutes

criticalityLevel#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::criticalityLevel

coolingTemperatureOffset#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureOffset

heatingTemperatureOffset#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureOffset

coolingTemperatureSetPoint#

int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureSetPoint

heatingTemperatureSetPoint#

int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureSetPoint

averageLoadAdjustmentPercentage#

int8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::averageLoadAdjustmentPercentage

dutyCycle#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::dutyCycle

eventControl#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::eventControl