Structure for ZCL command "SetUncontrolledFlowThreshold" from "Simple Metering".

Public Attributes#

uint32_t
uint16_t
uint16_t

Public Attribute Documentation#

providerId#

uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::providerId

issuerEventId#

uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::issuerEventId

uncontrolledFlowThreshold#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::uncontrolledFlowThreshold

unitOfMeasure#

uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::unitOfMeasure

multiplier#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::multiplier

divisor#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::divisor

stabilisationPeriod#

uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::stabilisationPeriod

measurementPeriod#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::measurementPeriod