Structure for ZCL command "LocationDataResponse" from "RSSI Location".

Public Attributes#

uint8_t
int16_t
uint16_t

Public Attribute Documentation#

status#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::status

locationType#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::locationType

coordinate1#

int16_t __zcl_rssi_location_cluster_location_data_response_command::coordinate1

coordinate2#

int16_t __zcl_rssi_location_cluster_location_data_response_command::coordinate2

coordinate3#

int16_t __zcl_rssi_location_cluster_location_data_response_command::coordinate3

power#

int16_t __zcl_rssi_location_cluster_location_data_response_command::power

pathLossExponent#

uint16_t __zcl_rssi_location_cluster_location_data_response_command::pathLossExponent

locationMethod#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::locationMethod

qualityMeasure#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::qualityMeasure

locationAge#

uint16_t __zcl_rssi_location_cluster_location_data_response_command::locationAge