Structure for ZCL command "DeviceConfigurationResponse" from "RSSI Location".

Public Attributes#

uint8_t
int16_t

Public Attribute Documentation#

status#

uint8_t __zcl_rssi_location_cluster_device_configuration_response_command::status

power#

int16_t __zcl_rssi_location_cluster_device_configuration_response_command::power

pathLossExponent#

uint16_t __zcl_rssi_location_cluster_device_configuration_response_command::pathLossExponent

calculationPeriod#

uint16_t __zcl_rssi_location_cluster_device_configuration_response_command::calculationPeriod

numberRssiMeasurements#

uint8_t __zcl_rssi_location_cluster_device_configuration_response_command::numberRssiMeasurements

reportingPeriod#

uint16_t __zcl_rssi_location_cluster_device_configuration_response_command::reportingPeriod