Structure for ZCL command "ImageBlockRequest" from "Over the Air Bootloading".
Public Attribute Documentation#
fieldControl#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fieldControl
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::manufacturerId
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fileVersion
requestNodeAddress#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::requestNodeAddress[8]