You are viewing documentation for version:8.2.2Public Attributes#sl_zigbee_af_cluster_id_tclusterIduint8_tframeControluint8_ttransactionSequenceNumberuint8_tcommandIduint8_t *payloaduint16_tpayloadLengthuint8_tdirectionboolclusterSpecificboolmfgSpecificuint32_tfromDateTimeboolhasFromDateTimeboolencryptionPublic Attribute Documentation#clusterId#sl_zigbee_af_cluster_id_t sl_zigbee_af_gbz_zcl_command_t::clusterIdframeControl#uint8_t sl_zigbee_af_gbz_zcl_command_t::frameControltransactionSequenceNumber#uint8_t sl_zigbee_af_gbz_zcl_command_t::transactionSequenceNumbercommandId#uint8_t sl_zigbee_af_gbz_zcl_command_t::commandIdpayload#uint8_t* sl_zigbee_af_gbz_zcl_command_t::payloadpayloadLength#uint16_t sl_zigbee_af_gbz_zcl_command_t::payloadLengthdirection#uint8_t sl_zigbee_af_gbz_zcl_command_t::directionclusterSpecific#bool sl_zigbee_af_gbz_zcl_command_t::clusterSpecificmfgSpecific#bool sl_zigbee_af_gbz_zcl_command_t::mfgSpecificfromDateTime#uint32_t sl_zigbee_af_gbz_zcl_command_t::fromDateTimehasFromDateTime#bool sl_zigbee_af_gbz_zcl_command_t::hasFromDateTimeencryption#bool sl_zigbee_af_gbz_zcl_command_t::encryption