You are viewing documentation for version:
PDFContain endpoint information about a device.
Public Attribute Documentation#
eui64#
sl_802154_long_addr_t sl_zigbee_af_device_info_t::eui64
endpoints#
sl_zigbee_af_endpoint_info_struct_t sl_zigbee_af_device_info_t::endpoints[SL_ZIGBEE_AF_MAX_ENDPOINTS_PER_DEVICE]
status#
sl_zigbee_af_device_discovery_status_t sl_zigbee_af_device_info_t::status
discoveryFailures#
uint8_t sl_zigbee_af_device_info_t::discoveryFailures
capabilities#
uint8_t sl_zigbee_af_device_info_t::capabilities
endpointCount#
uint8_t sl_zigbee_af_device_info_t::endpointCount
stackRevision#
uint8_t sl_zigbee_af_device_info_t::stackRevision