You are viewing documentation for version:
PDFThe sl_zigbee_af_message_struct_t is a struct wrapper that contains all the data about a low-level message to be sent (it may be ZCL or may be some other protocol).
Public Attributes#
sl_zigbee_outgoing_message_type_t
Public Attribute Documentation#
callback#
sl_zigbee_af_message_sent_function_t sl_zigbee_af_message_struct_t::callback
apsFrame#
sl_zigbee_aps_frame_t* sl_zigbee_af_message_struct_t::apsFrame
message#
uint8_t* sl_zigbee_af_message_struct_t::message
indexOrDestination#
uint16_t sl_zigbee_af_message_struct_t::indexOrDestination
messageLength#
uint16_t sl_zigbee_af_message_struct_t::messageLength
type#
sl_zigbee_outgoing_message_type_t sl_zigbee_af_message_struct_t::type
broadcast#
bool sl_zigbee_af_message_struct_t::broadcast