You are viewing documentation for version:
PDFUse for the information retrieved during a response to an Ember Bootloader over-the-air query.
Public Attribute Documentation#
hardwareTag#
uint8_t sl_zigbee_af_standalone_bootloader_query_response_data_t::hardwareTag[SL_ZIGBEE_AF_STANDALONE_BOOTLOADER_HARDWARE_TAG_LENGTH]
eui64#
uint8_t sl_zigbee_af_standalone_bootloader_query_response_data_t::eui64[EUI64_SIZE]
mfgId#
uint16_t sl_zigbee_af_standalone_bootloader_query_response_data_t::mfgId
bootloaderVersion#
uint16_t sl_zigbee_af_standalone_bootloader_query_response_data_t::bootloaderVersion
capabilities#
uint8_t sl_zigbee_af_standalone_bootloader_query_response_data_t::capabilities
platform#
uint8_t sl_zigbee_af_standalone_bootloader_query_response_data_t::platform
micro#
uint8_t sl_zigbee_af_standalone_bootloader_query_response_data_t::micro
phy#
uint8_t sl_zigbee_af_standalone_bootloader_query_response_data_t::phy
bootloaderActive#
bool sl_zigbee_af_standalone_bootloader_query_response_data_t::bootloaderActive