You are viewing documentation for version:
PDFDescribe a load control event.
This struct is used in the load control event callback and within the demand response load control cluster code.
Public Attribute Documentation#
eventId#
uint32_t sl_zigbee_af_load_control_event_t::eventId
destinationEndpoint#
uint8_t sl_zigbee_af_load_control_event_t::destinationEndpoint
deviceClass#
uint16_t sl_zigbee_af_load_control_event_t::deviceClass
utilityEnrollmentGroup#
uint8_t sl_zigbee_af_load_control_event_t::utilityEnrollmentGroup
startTime#
uint32_t sl_zigbee_af_load_control_event_t::startTime
Start time in seconds
duration#
uint16_t sl_zigbee_af_load_control_event_t::duration
Duration in minutes
criticalityLevel#
uint8_t sl_zigbee_af_load_control_event_t::criticalityLevel
coolingTempOffset#
uint8_t sl_zigbee_af_load_control_event_t::coolingTempOffset
heatingTempOffset#
uint8_t sl_zigbee_af_load_control_event_t::heatingTempOffset
coolingTempSetPoint#
int16_t sl_zigbee_af_load_control_event_t::coolingTempSetPoint
heatingTempSetPoint#
int16_t sl_zigbee_af_load_control_event_t::heatingTempSetPoint
avgLoadPercentage#
int8_t sl_zigbee_af_load_control_event_t::avgLoadPercentage
dutyCycle#
uint8_t sl_zigbee_af_load_control_event_t::dutyCycle
eventControl#
uint8_t sl_zigbee_af_load_control_event_t::eventControl
startRand#
uint32_t sl_zigbee_af_load_control_event_t::startRand
durationRand#
uint32_t sl_zigbee_af_load_control_event_t::durationRand
optionControl#
uint8_t sl_zigbee_af_load_control_event_t::optionControl