Contain endpoint information about a device.

Public Attribute Documentation#

eui64#

sl_802154_long_addr_t sl_zigbee_af_device_info_t::eui64

endpoints#

sl_zigbee_af_endpoint_info_struct_t sl_zigbee_af_device_info_t::endpoints[SL_ZIGBEE_AF_MAX_ENDPOINTS_PER_DEVICE]

status#

sl_zigbee_af_device_discovery_status_t sl_zigbee_af_device_info_t::status

discoveryFailures#

uint8_t sl_zigbee_af_device_info_t::discoveryFailures

capabilities#

uint8_t sl_zigbee_af_device_info_t::capabilities

endpointCount#

uint8_t sl_zigbee_af_device_info_t::endpointCount

stackRevision#

uint8_t sl_zigbee_af_device_info_t::stackRevision