Zigbee and Matter multi-protocol attribute mapping has its metadata stored in the struct.

There is one entry per attribute map between 2 protocols(eg: Zigbee and Matter attributes)

Public Attribute Documentation#

zigbeeAttributeId#

sl_zigbee_af_attribute_id_t sl_zigbee_matter_af_multi_protocol_attribute_metadata_t::zigbeeAttributeId

Attribute ID, according to the ZCL spec.


zigbeeMfgAttributeId#

sl_zigbee_af_attribute_id_t sl_zigbee_matter_af_multi_protocol_attribute_metadata_t::zigbeeMfgAttributeId

Attribute Mfg ID, according to the ZCL spec.


zigbeeAttributeType#

sl_zigbee_af_attribute_type_t sl_zigbee_matter_af_multi_protocol_attribute_metadata_t::zigbeeAttributeType

Attribute Type, according to the ZCL spec.


matterAttributeId#

sl_zigbee_af_attribute_id_t sl_zigbee_matter_af_multi_protocol_attribute_metadata_t::matterAttributeId

Attribute ID, according to the Data Model spec.


matterMfgAttributeId#

sl_zigbee_af_attribute_id_t sl_zigbee_matter_af_multi_protocol_attribute_metadata_t::matterMfgAttributeId

Attribute Mfg ID, according to the Data Model spec.


matterAttributeType#

sl_zigbee_af_attribute_type_t sl_zigbee_matter_af_multi_protocol_attribute_metadata_t::matterAttributeType

Attribute Type, according to the Data Model spec.