Interpan header used for sending and receiving interpan messages.

Public Attribute Documentation#

messageType#

sl_zigbee_af_interpan_message_type_t sl_zigbee_af_interpan_header_t::messageType

longAddress#

sl_802154_long_addr_t sl_zigbee_af_interpan_header_t::longAddress

MAC addressing, which is the destination for outgoing messages and source for incoming messages, which always has a long address.


shortAddress#

sl_802154_short_addr_t sl_zigbee_af_interpan_header_t::shortAddress

panId#

sl_802154_pan_id_t sl_zigbee_af_interpan_header_t::panId

profileId#

sl_zigbee_af_profile_id_t sl_zigbee_af_interpan_header_t::profileId

APS data


clusterId#

sl_zigbee_af_cluster_id_t sl_zigbee_af_interpan_header_t::clusterId

groupId#

sl_zigbee_multicast_id_t sl_zigbee_af_interpan_header_t::groupId

The groupId is only used for SL_ZIGBEE_AF_INTERPAN_MULTICAST


options#

sl_zigbee_af_interpan_options_t sl_zigbee_af_interpan_header_t::options