Error Codes
Description
TEMPDRV error codes.
Macros | |
#define | ECODE_EMDRV_TEMPDRV_OK (ECODE_OK) |
Success return value. | |
#define | ECODE_EMDRV_TEMPDRV_NO_INIT (ECODE_EMDRV_TEMPDRV_BASE | 0x00000001) |
Function requires prior initialization. | |
#define | ECODE_EMDRV_TEMPDRV_PARAM_ERROR (ECODE_EMDRV_TEMPDRV_BASE | 0x00000002) |
Illegal input parameter. | |
#define | ECODE_EMDRV_TEMPDRV_BAD_LIMIT (ECODE_EMDRV_TEMPDRV_BASE | 0x00000003) |
Temperature mismatch with limit. | |
#define | ECODE_EMDRV_TEMPDRV_NO_CALLBACK (ECODE_EMDRV_TEMPDRV_BASE | 0x00000004) |
Can't find callback. | |
#define | ECODE_EMDRV_TEMPDRV_NO_SPACE (ECODE_EMDRV_TEMPDRV_BASE | 0x00000005) |
No more space to register. | |
#define | ECODE_EMDRV_TEMPDRV_TEMP_UNDER (ECODE_EMDRV_TEMPDRV_BASE | 0x00000006) |
Requested temperature below measurable range. | |
#define | ECODE_EMDRV_TEMPDRV_TEMP_OVER (ECODE_EMDRV_TEMPDRV_BASE | 0x00000007) |
Requested temperature above measurable range. | |
#define | ECODE_EMDRV_TEMPDRV_DUP_TEMP (ECODE_EMDRV_TEMPDRV_BASE | 0x00000008) |
Requested temperature is a duplicate. | |
Macro Definition Documentation
◆ ECODE_EMDRV_TEMPDRV_OK
#define ECODE_EMDRV_TEMPDRV_OK (ECODE_OK) |
Success return value.
◆ ECODE_EMDRV_TEMPDRV_NO_INIT
#define ECODE_EMDRV_TEMPDRV_NO_INIT (ECODE_EMDRV_TEMPDRV_BASE | 0x00000001) |
Function requires prior initialization.
◆ ECODE_EMDRV_TEMPDRV_PARAM_ERROR
#define ECODE_EMDRV_TEMPDRV_PARAM_ERROR (ECODE_EMDRV_TEMPDRV_BASE | 0x00000002) |
Illegal input parameter.
◆ ECODE_EMDRV_TEMPDRV_BAD_LIMIT
#define ECODE_EMDRV_TEMPDRV_BAD_LIMIT (ECODE_EMDRV_TEMPDRV_BASE | 0x00000003) |
Temperature mismatch with limit.
◆ ECODE_EMDRV_TEMPDRV_NO_CALLBACK
#define ECODE_EMDRV_TEMPDRV_NO_CALLBACK (ECODE_EMDRV_TEMPDRV_BASE | 0x00000004) |
Can't find callback.
◆ ECODE_EMDRV_TEMPDRV_NO_SPACE
#define ECODE_EMDRV_TEMPDRV_NO_SPACE (ECODE_EMDRV_TEMPDRV_BASE | 0x00000005) |
No more space to register.
◆ ECODE_EMDRV_TEMPDRV_TEMP_UNDER
#define ECODE_EMDRV_TEMPDRV_TEMP_UNDER (ECODE_EMDRV_TEMPDRV_BASE | 0x00000006) |
Requested temperature below measurable range.
◆ ECODE_EMDRV_TEMPDRV_TEMP_OVER
#define ECODE_EMDRV_TEMPDRV_TEMP_OVER (ECODE_EMDRV_TEMPDRV_BASE | 0x00000007) |
Requested temperature above measurable range.
◆ ECODE_EMDRV_TEMPDRV_DUP_TEMP
#define ECODE_EMDRV_TEMPDRV_DUP_TEMP (ECODE_EMDRV_TEMPDRV_BASE | 0x00000008) |
Requested temperature is a duplicate.