sl_iostream_eusart_config_t Struct Reference
Struct representing an IO Stream EUSART configuration.
#include <sl_iostream_eusart.h>
Data Fields | |
EUSART_TypeDef * | eusart |
Pointer to EUSART peripheral. | |
EUSART_HwFlowControl_TypeDef | flow_control |
Flow control. | |
bool | enable_high_frequency |
enable_high_frequency | |
CMU_Clock_TypeDef | clock |
Peripheral Clock. | |
GPIO_Port_TypeDef | tx_port |
Transmit port. | |
unsigned int | tx_pin |
Transmit pin. | |
GPIO_Port_TypeDef | rx_port |
Receive port. | |
unsigned int | rx_pin |
Receive pin. | |
GPIO_Port_TypeDef | cts_port |
Flow control, CTS port. | |
unsigned int | cts_pin |
Flow control, CTS pin. | |
GPIO_Port_TypeDef | rts_port |
Flow control, RTS port. | |
unsigned int | rts_pin |
Flow control, RTS pin. | |
Struct representing an IO Stream EUSART configuration.
Field Documentation
◆ eusart
EUSART_TypeDef* sl_iostream_eusart_config_t::eusart |
Pointer to EUSART peripheral.
◆ flow_control
EUSART_HwFlowControl_TypeDef sl_iostream_eusart_config_t::flow_control |
Flow control.
◆ enable_high_frequency
bool sl_iostream_eusart_config_t::enable_high_frequency |
enable_high_frequency
◆ clock
CMU_Clock_TypeDef sl_iostream_eusart_config_t::clock |
Peripheral Clock.
◆ tx_port
GPIO_Port_TypeDef sl_iostream_eusart_config_t::tx_port |
Transmit port.
◆ tx_pin
unsigned int sl_iostream_eusart_config_t::tx_pin |
Transmit pin.
◆ rx_port
GPIO_Port_TypeDef sl_iostream_eusart_config_t::rx_port |
Receive port.
◆ rx_pin
unsigned int sl_iostream_eusart_config_t::rx_pin |
Receive pin.
◆ cts_port
GPIO_Port_TypeDef sl_iostream_eusart_config_t::cts_port |
Flow control, CTS port.
◆ cts_pin
unsigned int sl_iostream_eusart_config_t::cts_pin |
Flow control, CTS pin.
◆ rts_port
GPIO_Port_TypeDef sl_iostream_eusart_config_t::rts_port |
Flow control, RTS port.
◆ rts_pin
unsigned int sl_iostream_eusart_config_t::rts_pin |
Flow control, RTS pin.