sl_iostream_leuart_config_t Struct Reference
Struct representing an IO Stream LEUART configuration.
#include <sl_iostream_leuart.h>
Data Fields | |
LEUART_TypeDef * | leuart |
Pointer to LEUART peripheral. | |
IRQn_Type | irq_number |
IRQ number. | |
CMU_Clock_TypeDef | clock |
Peripheral Clock. | |
GPIO_Port_TypeDef | tx_port |
Transmit port. | |
unsigned int | tx_pin |
Transmit pin. | |
GPIO_Port_TypeDef | rx_port |
Receive port. | |
unsigned int | rx_pin |
Receive pin. | |
uint8_t | location |
LEUART location. Only available on certain devices (mutually exclusive with rx_location and tx_location). | |
Struct representing an IO Stream LEUART configuration.
Field Documentation
◆ leuart
LEUART_TypeDef* sl_iostream_leuart_config_t::leuart |
Pointer to LEUART peripheral.
◆ irq_number
IRQn_Type sl_iostream_leuart_config_t::irq_number |
IRQ number.
◆ clock
CMU_Clock_TypeDef sl_iostream_leuart_config_t::clock |
Peripheral Clock.
◆ tx_port
GPIO_Port_TypeDef sl_iostream_leuart_config_t::tx_port |
Transmit port.
◆ tx_pin
unsigned int sl_iostream_leuart_config_t::tx_pin |
Transmit pin.
◆ rx_port
GPIO_Port_TypeDef sl_iostream_leuart_config_t::rx_port |
Receive port.
◆ rx_pin
unsigned int sl_iostream_leuart_config_t::rx_pin |
Receive pin.
◆ location
uint8_t sl_iostream_leuart_config_t::location |
LEUART location. Only available on certain devices (mutually exclusive with rx_location and tx_location).