ADC_InitSingle_TypeDef Struct Reference
Single conversion initialization structure.
#include <em_adc.h>
Data Fields | |
ADC_PRSSEL_TypeDef | prsSel |
Peripheral reflex system trigger selection. | |
ADC_AcqTime_TypeDef | acqTime |
Acquisition time (in ADC clock cycles). | |
ADC_Ref_TypeDef | reference |
Sample reference selection. | |
ADC_Res_TypeDef | resolution |
Sample resolution. | |
ADC_SingleInput_TypeDef | input |
Sample input selection, use single-ended or differential input according to setting of diff . | |
bool | diff |
Select if single-ended or differential input. | |
bool | prsEnable |
Peripheral reflex system trigger enable. | |
bool | leftAdjust |
Select if left adjustment should be done. | |
bool | rep |
Select if continuous conversion until explicit stop. | |
Single conversion initialization structure.
Field Documentation
◆ prsSel
ADC_PRSSEL_TypeDef ADC_InitSingle_TypeDef::prsSel |
Peripheral reflex system trigger selection.
Only applicable if prsEnable
is enabled.
◆ acqTime
ADC_AcqTime_TypeDef ADC_InitSingle_TypeDef::acqTime |
Acquisition time (in ADC clock cycles).
◆ reference
ADC_Ref_TypeDef ADC_InitSingle_TypeDef::reference |
Sample reference selection.
Note that, for external references, the ADC calibration register must be set explicitly.
◆ resolution
ADC_Res_TypeDef ADC_InitSingle_TypeDef::resolution |
Sample resolution.
◆ input
ADC_SingleInput_TypeDef ADC_InitSingle_TypeDef::input |
Sample input selection, use single-ended or differential input according to setting of diff
.
◆ diff
bool ADC_InitSingle_TypeDef::diff |
Select if single-ended or differential input.
◆ prsEnable
bool ADC_InitSingle_TypeDef::prsEnable |
Peripheral reflex system trigger enable.
◆ leftAdjust
bool ADC_InitSingle_TypeDef::leftAdjust |
Select if left adjustment should be done.
◆ rep
bool ADC_InitSingle_TypeDef::rep |
Select if continuous conversion until explicit stop.