LCD_AnimInit_TypeDef Struct Reference
LCD Animation Configuration.
      
       #include <em_lcd.h>
      
     
| Data Fields | |
| bool | enable | 
| Enable Animation at end of initialization. | |
| uint32_t | AReg | 
| Initial Animation Register A Value. | |
| LCD_AnimShift_TypeDef | AShift | 
| Shift operation of Animation Register A. | |
| uint32_t | BReg | 
| Initial Animation Register B Value. | |
| LCD_AnimShift_TypeDef | BShift | 
| Shift operation of Animation Register B. | |
| LCD_AnimLogic_TypeDef | animLogic | 
| A and B Logical Operation to use for mixing and outputting resulting segments. | |
LCD Animation Configuration.
Field Documentation
◆ enable
| bool LCD_AnimInit_TypeDef::enable | 
Enable Animation at end of initialization.
◆ AReg
| uint32_t LCD_AnimInit_TypeDef::AReg | 
Initial Animation Register A Value.
◆ AShift
| LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::AShift | 
Shift operation of Animation Register A.
◆ BReg
| uint32_t LCD_AnimInit_TypeDef::BReg | 
Initial Animation Register B Value.
◆ BShift
| LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::BShift | 
Shift operation of Animation Register B.
◆ animLogic
| LCD_AnimLogic_TypeDef LCD_AnimInit_TypeDef::animLogic | 
A and B Logical Operation to use for mixing and outputting resulting segments.