USART_PrsTriggerInit_TypeDef Struct Reference
USART PRS trigger enable.
      
       #include <em_usart.h>
      
     
| Data Fields | |
| bool | rxTriggerEnable | 
| Trigger receive via PRS channel. | |
| bool | txTriggerEnable | 
| Trigger transmit via PRS channel. | |
| USART_PRS_Channel_t | prsTriggerChannel | 
| PRS channel to be used to trigger auto transmission. | |
USART PRS trigger enable.
Field Documentation
◆ rxTriggerEnable
| bool USART_PrsTriggerInit_TypeDef::rxTriggerEnable | 
Trigger receive via PRS channel.
◆ txTriggerEnable
| bool USART_PrsTriggerInit_TypeDef::txTriggerEnable | 
Trigger transmit via PRS channel.
◆ prsTriggerChannel
| USART_PRS_Channel_t USART_PrsTriggerInit_TypeDef::prsTriggerChannel | 
PRS channel to be used to trigger auto transmission.