API Documentation
List of modules
| ACMP - Analog Comparator | Analog comparator (ACMP) Peripheral API |
| ADC - Analog to Digital Converter | Analog to Digital Converter (ADC) Peripheral API |
| ASSERT - Assert | Assert/error checking module |
| BUS - Bitfield Read/Write | BUS register and RAM bit/field read/write API |
| CAN - Controller Area Network | Controller Area Network API |
| CHIP - Chip Errata Workarounds | Chip errata workaround APIs |
| CMU - Clock Management Unit | Clock management unit (CMU) Peripheral API |
| COMMON - Common Utilities | General purpose utilities and cross-compiler support |
| CORE - Core Interrupt | Core interrupt handling API |
| CRYOTIMER - Ultra Low Energy Timer | Ultra Low Energy Timer/Counter (CRYOTIMER) Peripheral API |
| CRYPTO - Cryptography Accelerator | Cryptography accelerator peripheral API |
| CSEN - Capacitive Sense | Capacitive Sense (CSEN) Peripheral API |
| DBG - Debug | Debug (DBG) Peripheral API |
| EBI - External Bus Interface | EBI External Bus Interface (EBI) Peripheral API |
| EMU - Energy Management Unit | Energy Management Unit (EMU) Peripheral API |
| GPCRC - General Purpose CRC | General Purpose Cyclic Redundancy Check (GPCRC) API |
| GPIO - General Purpose Input/Output | General Purpose Input/Output (GPIO) API |
| I2C - Inter-Integrated Circuit | Inter-integrated Circuit (I2C) Peripheral API |
| IDAC - Current DAC | Current Digital-to-Analog Converter (IDAC) Peripheral API |
| LCD - Liquid Crystal Display | Liquid Crystal Display (LCD) Peripheral API |
| LDMA - Linked DMA | Linked Direct Memory Access (LDMA) Peripheral API |
| LESENSE - Low Energy Sensor | Low Energy Sensor (LESENSE) Peripheral API |
| LETIMER - Low Energy Timer | Low Energy Timer (LETIMER) Peripheral API |
| LEUART - Low Energy UART | Low Energy Universal Asynchronous Receiver/Transmitter (LEUART) Peripheral API |
| MSC - Memory System Controller | Memory System Controller API |
| OPAMP - Operational Amplifier | Operational Amplifier (OPAMP) peripheral API |
| PCNT - Pulse Counter | Pulse Counter (PCNT) Peripheral API |
| PRS - Peripheral Reflex System | Peripheral Reflex System (PRS) Peripheral API |
| QSPI Octal-SPI | QSPI Octal-SPI Controller API |
| RAMFUNC - RAM Function Support | RAM code support |
| RMU - Reset Management Unit | Reset Management Unit (RMU) Peripheral API |
| RTC - Real Time Counter | Real Time Counter (RTC) Peripheral API |
| RTCC - Real Timer Counter/Calendar | Real Time Counter and Calendar (RTCC) Peripheral API |
| SMU - Security Management Unit | Security Management Unit (SMU) Peripheral API |
| SYSTEM - System Utils | System API |
| TIMER - Timer/Counter | Timer/Counter (TIMER) Peripheral API |
| USART - Synchronous/Asynchronous Serial | Universal Synchronous/Asynchronous Receiver/Transmitter Peripheral API |
| VDAC - Voltage DAC | Digital to Analog Voltage Converter (VDAC) Peripheral API |
| VERSION - Version Defines | Version API |
| WDOG - Watchdog | Watchdog (WDOG) Peripheral API |