QSPI_WriteConfig_TypeDef Struct Reference
QSPI Device Write Instruction Configuration Structure.
#include <em_qspi.h>
Data Fields |
|
uint8_t | opCode |
Write opcode.
|
|
uint8_t | dummyCycles |
Number of dummy read clock cycles.
|
|
QSPI_TransferType_TypeDef | addrTransfer |
Transfer type used for address.
|
|
QSPI_TransferType_TypeDef | dataTransfer |
Transfer type used for data.
|
|
bool | autoWEL |
Enable/disable automatic issuing of WEL (Write Enable Latch) command before a write operation.
|
|
QSPI Device Write Instruction Configuration Structure.
Field Documentation
◆ opCode
uint8_t QSPI_WriteConfig_TypeDef::opCode |
Write opcode.
◆ dummyCycles
uint8_t QSPI_WriteConfig_TypeDef::dummyCycles |
Number of dummy read clock cycles.
◆ addrTransfer
QSPI_TransferType_TypeDef QSPI_WriteConfig_TypeDef::addrTransfer |
Transfer type used for address.
◆ dataTransfer
QSPI_TransferType_TypeDef QSPI_WriteConfig_TypeDef::dataTransfer |
Transfer type used for data.
◆ autoWEL
bool QSPI_WriteConfig_TypeDef::autoWEL |
Enable/disable automatic issuing of WEL (Write Enable Latch) command before a write operation.
When writing to a flash device, the WEL within the flash device must be high before a write sequence can be issued. The QSPI peripheral can automatically issue the WEL command before triggering a write sequence. The command used for enabling the WEL is WREN (0x06) and is common between devices.