EFM32TG_DEVINFO_BitFieldsDevices
Macro Definition Documentation
#define _DEVINFO_ADC0CAL0_1V25_GAIN_MASK 0x00007F00UL |
Gain for 1V25 reference, mask
Definition at line 77
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL0_1V25_GAIN_SHIFT 8 |
Gain for 1V25 reference, shift
Definition at line 78
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL0_1V25_OFFSET_MASK 0x0000007FUL |
Offset for 1V25 reference, mask
Definition at line 79
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL0_1V25_OFFSET_SHIFT 0 |
Offset for 1V25 reference, shift
Definition at line 80
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL0_2V5_GAIN_MASK 0x7F000000UL |
Gain for 2V5 reference, mask
Definition at line 81
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL0_2V5_GAIN_SHIFT 24 |
Gain for 2V5 reference, shift
Definition at line 82
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL0_2V5_OFFSET_MASK 0x007F0000UL |
Offset for 2V5 reference, mask
Definition at line 83
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL0_2V5_OFFSET_SHIFT 16 |
Offset for 2V5 reference, shift
Definition at line 84
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_5VDIFF_GAIN_MASK 0x7F000000UL |
Gain 5VDIFF for 5VDIFF reference, mask
Definition at line 89
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_5VDIFF_GAIN_SHIFT 24 |
Gain for 5VDIFF reference, mask
Definition at line 90
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_5VDIFF_OFFSET_MASK 0x007F0000UL |
Offset for 5VDIFF reference, mask
Definition at line 91
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_5VDIFF_OFFSET_SHIFT 16 |
Offset for 5VDIFF reference, shift
Definition at line 92
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_VDD_GAIN_MASK 0x00007F00UL |
Gain for VDD reference, mask
Definition at line 85
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_VDD_GAIN_SHIFT 8 |
Gain for VDD reference, shift
Definition at line 86
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_VDD_OFFSET_MASK 0x0000007FUL |
Offset for VDD reference, mask
Definition at line 87
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL1_VDD_OFFSET_SHIFT 0 |
Offset for VDD reference, shift
Definition at line 88
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL2_2XVDDVSS_OFFSET_MASK 0x0000007FUL |
Offset for 2XVDDVSS reference, mask
Definition at line 93
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL2_2XVDDVSS_OFFSET_SHIFT 0 |
Offset for 2XVDDVSS reference, shift
Definition at line 94
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL2_TEMP1V25_MASK 0xFFF00000UL |
Temperature reading at 1V25 reference, mask
Definition at line 95
of file efm32tg_devinfo.h
.
#define _DEVINFO_ADC0CAL2_TEMP1V25_SHIFT 20 |
Temperature reading at 1V25 reference, DegC
Definition at line 96
of file efm32tg_devinfo.h
.
#define _DEVINFO_AUXHFRCOCAL0_BAND11_MASK 0x00FF0000UL |
11MHz tuning value for AUXHFRCO, mask
Definition at line 119
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL0_BAND11_SHIFT 16 |
11MHz tuning value for AUXHFRCO, shift
Definition at line 120
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL0_BAND14_MASK 0xFF000000UL |
14MHz tuning value for AUXHFRCO, mask
Definition at line 121
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL0_BAND14_SHIFT 24 |
14MHz tuning value for AUXHFRCO, shift
Definition at line 122
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL0_BAND1_MASK 0x000000FFUL |
1MHz tuning value for AUXHFRCO, mask
Definition at line 115
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL0_BAND1_SHIFT 0 |
1MHz tuning value for AUXHFRCO, shift
Definition at line 116
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL0_BAND7_MASK 0x0000FF00UL |
7MHz tuning value for AUXHFRCO, mask
Definition at line 117
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL0_BAND7_SHIFT 8 |
7MHz tuning value for AUXHFRCO, shift
Definition at line 118
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL1_BAND21_MASK 0x000000FFUL |
21MHz tuning value for AUXHFRCO, mask
Definition at line 123
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL1_BAND21_SHIFT 0 |
21MHz tuning value for AUXHFRCO, shift
Definition at line 124
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL1_BAND28_MASK 0x0000FF00UL |
28MHz tuning value for AUXHFRCO, shift
Definition at line 125
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_AUXHFRCOCAL1_BAND28_SHIFT 8 |
28MHz tuning value for AUXHFRCO, mask
Definition at line 126
of file efm32tg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet().
#define _DEVINFO_CAL_CRC_MASK 0x0000FFFFUL |
Integrity CRC checksum mask
Definition at line 73
of file efm32tg_devinfo.h
.
#define _DEVINFO_CAL_CRC_SHIFT 0 |
Integrity CRC checksum shift
Definition at line 74
of file efm32tg_devinfo.h
.
#define _DEVINFO_CAL_TEMP_MASK 0x00FF0000UL |
Calibration temperature, DegC, mask
Definition at line 75
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetCalibrationTemperature(), and TEMPDRV_Init().
#define _DEVINFO_CAL_TEMP_SHIFT 16 |
Calibration temperature shift
Definition at line 76
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetCalibrationTemperature(), and TEMPDRV_Init().
#define _DEVINFO_DAC0CAL0_1V25_CH0_OFFSET_MASK 0x0000003FUL |
Channel 0 offset for 1V25 reference, mask
Definition at line 101
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL0_1V25_CH0_OFFSET_SHIFT 0 |
Channel 0 offset for 1V25 reference, shift
Definition at line 102
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL0_1V25_CH1_OFFSET_MASK 0x00003F00UL |
Channel 1 offset for 1V25 reference, mask
Definition at line 99
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL0_1V25_CH1_OFFSET_SHIFT 8 |
Channel 1 offset for 1V25 reference, shift
Definition at line 100
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL0_1V25_GAIN_MASK 0x007F0000UL |
Gain for 1V25 reference, mask
Definition at line 97
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL0_1V25_GAIN_SHIFT 16 |
Gain for 1V25 reference, shift
Definition at line 98
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL1_2V5_CH0_OFFSET_MASK 0x0000003FUL |
Channel 0 offset for 2V5 reference, mask
Definition at line 107
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL1_2V5_CH0_OFFSET_SHIFT 0 |
Channel 0 offset for 2V5 reference, shift
Definition at line 108
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL1_2V5_CH1_OFFSET_MASK 0x00003F00UL |
Channel 1 offset for 2V5 reference, mask
Definition at line 105
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL1_2V5_CH1_OFFSET_SHIFT 8 |
Channel 1 offset for 2V5 reference, shift
Definition at line 106
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL1_2V5_GAIN_MASK 0x007F0000UL |
Gain for 2V5 reference, mask
Definition at line 103
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL1_2V5_GAIN_SHIFT 16 |
Gain for 2V5 reference, shift
Definition at line 104
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL2_VDD_CH0_OFFSET_MASK 0x0000003FUL |
Channel 0 offset for VDD reference, mask
Definition at line 113
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL2_VDD_CH0_OFFSET_SHIFT 0 |
Channel 0 offset for VDD reference, shift
Definition at line 114
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL2_VDD_CH1_OFFSET_MASK 0x00003F00UL |
Channel 1 offset for VDD reference, mask
Definition at line 111
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL2_VDD_CH1_OFFSET_SHIFT 8 |
Channel 1 offset for VDD reference, shift
Definition at line 112
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL2_VDD_GAIN_MASK 0x007F0000UL |
Gain for VDD reference, mask
Definition at line 109
of file efm32tg_devinfo.h
.
#define _DEVINFO_DAC0CAL2_VDD_GAIN_SHIFT 16 |
Gain for VDD reference, shift
Definition at line 110
of file efm32tg_devinfo.h
.
#define _DEVINFO_HFRCOCAL0_BAND11_MASK 0x00FF0000UL |
11MHz tuning value for HFRCO, mask
Definition at line 131
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL0_BAND11_SHIFT 16 |
11MHz tuning value for HFRCO, shift
Definition at line 132
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL0_BAND14_MASK 0xFF000000UL |
14MHz tuning value for HFRCO, mask
Definition at line 133
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL0_BAND14_SHIFT 24 |
14MHz tuning value for HFRCO, shift
Definition at line 134
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL0_BAND1_MASK 0x000000FFUL |
1MHz tuning value for HFRCO, mask
Definition at line 127
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL0_BAND1_SHIFT 0 |
1MHz tuning value for HFRCO, shift
Definition at line 128
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL0_BAND7_MASK 0x0000FF00UL |
7MHz tuning value for HFRCO, mask
Definition at line 129
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL0_BAND7_SHIFT 8 |
7MHz tuning value for HFRCO, shift
Definition at line 130
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL1_BAND21_MASK 0x000000FFUL |
21MHz tuning value for HFRCO, mask
Definition at line 135
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL1_BAND21_SHIFT 0 |
21MHz tuning value for HFRCO, shift
Definition at line 136
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL1_BAND28_MASK 0x0000FF00UL |
28MHz tuning value for HFRCO, shift
Definition at line 137
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_HFRCOCAL1_BAND28_SHIFT 8 |
28MHz tuning value for HFRCO, mask
Definition at line 138
of file efm32tg_devinfo.h
.
Referenced by CMU_HFRCOBandSet().
#define _DEVINFO_MEMINFO_FLASH_PAGE_SIZE_MASK 0xFF000000UL |
Flash page size (refer to ref.man for encoding) mask
Definition at line 139
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFlashPageSize().
#define _DEVINFO_MEMINFO_FLASH_PAGE_SIZE_SHIFT 24 |
Flash page size shift
Definition at line 140
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFlashPageSize().
#define _DEVINFO_MSIZE_FLASH_MASK 0x0000FFFFUL |
SRAM size in kilobytes
Definition at line 147
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize(), and SYSTEM_GetSRAMSize().
#define _DEVINFO_MSIZE_FLASH_SHIFT 0 |
Bit position for SRAM size
Definition at line 148
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize(), and SYSTEM_GetSRAMSize().
#define _DEVINFO_MSIZE_SRAM_MASK 0xFFFF0000UL |
Flash size in kilobytes
Definition at line 145
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize(), and SYSTEM_GetSRAMSize().
#define _DEVINFO_MSIZE_SRAM_SHIFT 16 |
Bit position for flash size
Definition at line 146
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize(), and SYSTEM_GetSRAMSize().
#define _DEVINFO_PART_DEVICE_FAMILY_EFM32G 71 |
Gecko Device Family
Definition at line 162
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EFM32GG 72 |
Giant Gecko Device Family
Definition at line 163
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EFM32HG 77 |
Happy Gecko Device Family
Definition at line 168
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EFM32LG 74 |
Leopard Gecko Device Family
Definition at line 165
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EFM32TG 73 |
Tiny Gecko Device Family
Definition at line 164
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EFM32WG 75 |
Wonder Gecko Device Family
Definition at line 166
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EFM32ZG 76 |
Zero Gecko Device Family
Definition at line 167
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EZR32HG 122 |
EZR Happy Gecko Device Family
Definition at line 171
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EZR32LG 121 |
EZR Leopard Gecko Device Family
Definition at line 170
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_EZR32WG 120 |
EZR Wonder Gecko Device Family
Definition at line 169
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_G 71 |
Gecko Device Family
Definition at line 154
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_GG 72 |
Giant Gecko Device Family
Definition at line 155
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_HG 77 |
Happy Gecko Device Family
Definition at line 160
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_LG 74 |
Leopard Gecko Device Family
Definition at line 157
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_MASK 0x00FF0000UL |
Device Family, 0x47 for Gecko
Definition at line 151
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFamily().
#define _DEVINFO_PART_DEVICE_FAMILY_SHIFT 16 |
Bit position for device family
Definition at line 152
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetFamily().
#define _DEVINFO_PART_DEVICE_FAMILY_TG 73 |
Tiny Gecko Device Family
Definition at line 156
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_WG 75 |
Wonder Gecko Device Family
Definition at line 158
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_FAMILY_ZG 76 |
Zero Gecko Device Family
Definition at line 159
of file efm32tg_devinfo.h
.
#define _DEVINFO_PART_DEVICE_NUMBER_MASK 0x0000FFFFUL |
Device number
Definition at line 172
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetPartNumber().
#define _DEVINFO_PART_DEVICE_NUMBER_SHIFT 0 |
Bit position for device number
Definition at line 173
of file efm32tg_devinfo.h
.
Referenced by SYSTEM_GetPartNumber().
#define _DEVINFO_PART_PROD_REV_MASK 0xFF000000UL |
Production revision
Definition at line 149
of file efm32tg_devinfo.h
.
Referenced by GetProdRev(), and SYSTEM_GetProdRev().
#define _DEVINFO_PART_PROD_REV_SHIFT 24 |
Bit position for production revision
Definition at line 150
of file efm32tg_devinfo.h
.
Referenced by GetProdRev(), and SYSTEM_GetProdRev().
#define _DEVINFO_UNIQUEH_MASK 0xFFFFFFFFUL |
High part of 64-bit device unique number
Definition at line 143
of file efm32tg_devinfo.h
.
#define _DEVINFO_UNIQUEH_SHIFT 0 |
Unique High 32-bit shift
Definition at line 144
of file efm32tg_devinfo.h
.
#define _DEVINFO_UNIQUEL_MASK 0xFFFFFFFFUL |
Lower part of 64-bit device unique number
Definition at line 141
of file efm32tg_devinfo.h
.
#define _DEVINFO_UNIQUEL_SHIFT 0 |
Unique Low 32-bit shift
Definition at line 142
of file efm32tg_devinfo.h
.