LCD_TypeDef Struct ReferenceDevices > EFM32TG_LCD
Definition at line
48
of file
efm32tg_lcd.h
.
Data Fields |
|
__IOM uint32_t | AREGA |
__IOM uint32_t | AREGB |
__IOM uint32_t | BACTRL |
__IOM uint32_t | CTRL |
__IOM uint32_t | DISPCTRL |
__IOM uint32_t | FREEZE |
__IOM uint32_t | IEN |
__IM uint32_t | IF |
__IOM uint32_t | IFC |
__IOM uint32_t | IFS |
uint32_t | RESERVED0 [5] |
uint32_t | RESERVED1 [4] |
uint32_t | RESERVED2 [25] |
__IOM uint32_t | SEGD0L |
__IOM uint32_t | SEGD1L |
__IOM uint32_t | SEGD2L |
__IOM uint32_t | SEGD3L |
__IOM uint32_t | SEGD4L |
__IOM uint32_t | SEGD5L |
__IOM uint32_t | SEGD6L |
__IOM uint32_t | SEGD7L |
__IOM uint32_t | SEGEN |
__IM uint32_t | STATUS |
__IM uint32_t | SYNCBUSY |
Field Documentation
__IOM uint32_t LCD_TypeDef::AREGA |
Animation Register A
Definition at line
54
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::AREGB |
Animation Register B
Definition at line
55
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::BACTRL |
Blink and Animation Control Register
Definition at line
52
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::CTRL |
Control Register
Definition at line
49
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::DISPCTRL |
Display Control Register
Definition at line
50
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::FREEZE |
Freeze Register
Definition at line
67
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::IEN |
Interrupt Enable Register
Definition at line
59
of file
efm32tg_lcd.h
.
__IM uint32_t LCD_TypeDef::IF |
Interrupt Flag Register
Definition at line
56
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
58
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
57
of file
efm32tg_lcd.h
.
uint32_t LCD_TypeDef::RESERVED0[5] |
Reserved for future use
Definition at line
60
of file
efm32tg_lcd.h
.
uint32_t LCD_TypeDef::RESERVED1[4] |
Reserved for future use
Definition at line
66
of file
efm32tg_lcd.h
.
uint32_t LCD_TypeDef::RESERVED2[25] |
Reserved for future use
Definition at line
70
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD0L |
Segment Data Low Register 0
Definition at line
61
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD1L |
Segment Data Low Register 1
Definition at line
62
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD2L |
Segment Data Low Register 2
Definition at line
63
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD3L |
Segment Data Low Register 3
Definition at line
64
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD4L |
Segment Data Low Register 4
Definition at line
71
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD5L |
Segment Data Low Register 5
Definition at line
72
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD6L |
Segment Data Low Register 6
Definition at line
73
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGD7L |
Segment Data Low Register 7
Definition at line
74
of file
efm32tg_lcd.h
.
__IOM uint32_t LCD_TypeDef::SEGEN |
Segment Enable Register
Definition at line
51
of file
efm32tg_lcd.h
.
__IM uint32_t LCD_TypeDef::STATUS |
Status Register
Definition at line
53
of file
efm32tg_lcd.h
.
__IM uint32_t LCD_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
68
of file
efm32tg_lcd.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32TG/Include/
efm32tg_lcd.h