TIMER_TypeDef Struct ReferenceDevices > EFM32TG_TIMER
Definition at line
48
of file
efm32tg_timer.h
.
Data Fields |
|
TIMER_CC_TypeDef | CC [3] |
__IOM uint32_t | CMD |
__IOM uint32_t | CNT |
__IOM uint32_t | CTRL |
__IOM uint32_t | IEN |
__IM uint32_t | IF |
__IOM uint32_t | IFC |
__IOM uint32_t | IFS |
uint32_t | RESERVED0 [1] |
__IOM uint32_t | ROUTE |
__IM uint32_t | STATUS |
__IOM uint32_t | TOP |
__IOM uint32_t | TOPB |
Field Documentation
TIMER_CC_TypeDef TIMER_TypeDef::CC[3] |
Compare/Capture Channel
Definition at line
62
of file
efm32tg_timer.h
.
Referenced by TIMER_CaptureGet() , TIMER_CompareBufSet() , TIMER_CompareSet() , TIMER_InitCC() , and TIMER_Reset() .
__IOM uint32_t TIMER_TypeDef::CMD |
Command Register
Definition at line
50
of file
efm32tg_timer.h
.
Referenced by TIMER_Enable() , TIMER_Init() , and TIMER_Reset() .
__IOM uint32_t TIMER_TypeDef::CNT |
Counter Value Register
Definition at line
58
of file
efm32tg_timer.h
.
Referenced by TIMER_CounterGet() , TIMER_CounterSet() , TIMER_Init() , and TIMER_Reset() .
__IOM uint32_t TIMER_TypeDef::CTRL |
Control Register
Definition at line
49
of file
efm32tg_timer.h
.
Referenced by TIMER_Init() , and TIMER_Reset() .
__IOM uint32_t TIMER_TypeDef::IEN |
Interrupt Enable Register
Definition at line
52
of file
efm32tg_timer.h
.
Referenced by TIMER_IntDisable() , TIMER_IntEnable() , TIMER_IntGetEnabled() , and TIMER_Reset() .
__IM uint32_t TIMER_TypeDef::IF |
Interrupt Flag Register
Definition at line
53
of file
efm32tg_timer.h
.
Referenced by TIMER_IntGet() , and TIMER_IntGetEnabled() .
__IOM uint32_t TIMER_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
55
of file
efm32tg_timer.h
.
Referenced by TIMER_IntClear() , and TIMER_Reset() .
__IOM uint32_t TIMER_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
54
of file
efm32tg_timer.h
.
Referenced by TIMER_IntSet() .
uint32_t TIMER_TypeDef::RESERVED0[1] |
Reserved registers
Definition at line
61
of file
efm32tg_timer.h
.
__IOM uint32_t TIMER_TypeDef::ROUTE |
I/O Routing Register
Definition at line
59
of file
efm32tg_timer.h
.
__IM uint32_t TIMER_TypeDef::STATUS |
Status Register
Definition at line
51
of file
efm32tg_timer.h
.
__IOM uint32_t TIMER_TypeDef::TOP |
Counter Top Value Register
Definition at line
56
of file
efm32tg_timer.h
.
Referenced by TIMER_Reset() , TIMER_TopGet() , and TIMER_TopSet() .
__IOM uint32_t TIMER_TypeDef::TOPB |
Counter Top Value Buffer Register
Definition at line
57
of file
efm32tg_timer.h
.
Referenced by TIMER_Reset() , and TIMER_TopBufSet() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32TG/Include/
efm32tg_timer.h