DAC_TypeDef Struct ReferenceDevices > EFM32TG_DAC

Definition at line 48 of file efm32tg_dac.h .

Data Fields

__IOM uint32_t BIASPROG
__IOM uint32_t CAL
__IOM uint32_t CH0CTRL
__IOM uint32_t CH0DATA
__IOM uint32_t CH1CTRL
__IOM uint32_t CH1DATA
__IOM uint32_t COMBDATA
__IOM uint32_t CTRL
__IOM uint32_t IEN
__IM uint32_t IF
__IOM uint32_t IFC
__IOM uint32_t IFS
__IOM uint32_t OPA0MUX
__IOM uint32_t OPA1MUX
__IOM uint32_t OPA2MUX
__IOM uint32_t OPACTRL
__IOM uint32_t OPAOFFSET
uint32_t RESERVED0 [8]
__IM uint32_t STATUS

Field Documentation

__IOM uint32_t DAC_TypeDef::BIASPROG

Bias Programming Register

Definition at line 61 of file efm32tg_dac.h .

Referenced by DAC_Reset() .

__IOM uint32_t DAC_TypeDef::CAL

Calibration Register

Definition at line 60 of file efm32tg_dac.h .

Referenced by DAC_Init() , and DAC_Reset() .

__IOM uint32_t DAC_TypeDef::CH0CTRL

Channel 0 Control Register

Definition at line 51 of file efm32tg_dac.h .

Referenced by DAC_Enable() , DAC_Init() , DAC_InitChannel() , and DAC_Reset() .

__IOM uint32_t DAC_TypeDef::CH0DATA

Channel 0 Data Register

Definition at line 57 of file efm32tg_dac.h .

Referenced by DAC_Channel0OutputSet() .

__IOM uint32_t DAC_TypeDef::CH1CTRL

Channel 1 Control Register

Definition at line 52 of file efm32tg_dac.h .

Referenced by DAC_Enable() , DAC_Init() , DAC_InitChannel() , and DAC_Reset() .

__IOM uint32_t DAC_TypeDef::CH1DATA

Channel 1 Data Register

Definition at line 58 of file efm32tg_dac.h .

Referenced by DAC_Channel1OutputSet() .

__IOM uint32_t DAC_TypeDef::COMBDATA

Combined Data Register

Definition at line 59 of file efm32tg_dac.h .

__IOM uint32_t DAC_TypeDef::CTRL

Control Register

Definition at line 49 of file efm32tg_dac.h .

Referenced by DAC_Init() , and DAC_Reset() .

__IOM uint32_t DAC_TypeDef::IEN

Interrupt Enable Register

Definition at line 53 of file efm32tg_dac.h .

Referenced by DAC_IntDisable() , DAC_IntEnable() , DAC_IntGetEnabled() , and DAC_Reset() .

__IM uint32_t DAC_TypeDef::IF

Interrupt Flag Register

Definition at line 54 of file efm32tg_dac.h .

Referenced by DAC_IntGet() , and DAC_IntGetEnabled() .

__IOM uint32_t DAC_TypeDef::IFC

Interrupt Flag Clear Register

Definition at line 56 of file efm32tg_dac.h .

Referenced by DAC_IntClear() , and DAC_Reset() .

__IOM uint32_t DAC_TypeDef::IFS

Interrupt Flag Set Register

Definition at line 55 of file efm32tg_dac.h .

Referenced by DAC_IntSet() .

__IOM uint32_t DAC_TypeDef::OPA0MUX

Operational Amplifier Mux Configuration Register

Definition at line 65 of file efm32tg_dac.h .

__IOM uint32_t DAC_TypeDef::OPA1MUX

Operational Amplifier Mux Configuration Register

Definition at line 66 of file efm32tg_dac.h .

__IOM uint32_t DAC_TypeDef::OPA2MUX

Operational Amplifier Mux Configuration Register

Definition at line 67 of file efm32tg_dac.h .

__IOM uint32_t DAC_TypeDef::OPACTRL

Operational Amplifier Control Register

Definition at line 63 of file efm32tg_dac.h .

__IOM uint32_t DAC_TypeDef::OPAOFFSET

Operational Amplifier Offset Register

Definition at line 64 of file efm32tg_dac.h .

uint32_t DAC_TypeDef::RESERVED0[8]

Reserved for future use

Definition at line 62 of file efm32tg_dac.h .

__IM uint32_t DAC_TypeDef::STATUS

Status Register

Definition at line 50 of file efm32tg_dac.h .


The documentation for this struct was generated from the following file:
  • C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32TG/Include/ efm32tg_dac.h