LETIMER_TypeDef Struct ReferenceDevices > LETIMER
LETIMER Register Declaration
Definition at line
49
of file
efr32mg14p_letimer.h
.
#include <
efr32mg14p_letimer.h
>
Data Fields |
|
| __IOM uint32_t | CMD |
| __IOM uint32_t | CNT |
| __IOM uint32_t | COMP0 |
| __IOM uint32_t | COMP1 |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | PRSSEL |
| __IOM uint32_t | REP0 |
| __IOM uint32_t | REP1 |
| uint32_t | RESERVED0 [1] |
| uint32_t | RESERVED1 [2] |
| uint32_t | RESERVED2 [2] |
| __IOM uint32_t | ROUTELOC0 |
| __IOM uint32_t | ROUTEPEN |
| __IM uint32_t | STATUS |
| __IM uint32_t | SYNCBUSY |
Field Documentation
| __IOM uint32_t LETIMER_TypeDef::CMD |
Command Register
Definition at line
51
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_Enable() , LETIMER_Init() , and LETIMER_Reset() .
| __IOM uint32_t LETIMER_TypeDef::CNT |
Counter Value Register
Definition at line
53
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_CounterGet() .
| __IOM uint32_t LETIMER_TypeDef::COMP0 |
Compare Value Register 0
Definition at line
54
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_CompareGet() , LETIMER_CompareSet() , and LETIMER_Reset() .
| __IOM uint32_t LETIMER_TypeDef::COMP1 |
Compare Value Register 1
Definition at line
55
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_CompareGet() , LETIMER_CompareSet() , and LETIMER_Reset() .
| __IOM uint32_t LETIMER_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_Init() , and LETIMER_Reset() .
| __IOM uint32_t LETIMER_TypeDef::IEN |
Interrupt Enable Register
Definition at line
61
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_IntDisable() , LETIMER_IntEnable() , LETIMER_IntGetEnabled() , and LETIMER_Reset() .
| __IM uint32_t LETIMER_TypeDef::IF |
Interrupt Flag Register
Definition at line
58
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_IntGet() , and LETIMER_IntGetEnabled() .
| __IOM uint32_t LETIMER_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
60
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_IntClear() , and LETIMER_Reset() .
| __IOM uint32_t LETIMER_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
59
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_IntSet() .
| __IOM uint32_t LETIMER_TypeDef::PRSSEL |
PRS Input Select Register
Definition at line
71
of file
efr32mg14p_letimer.h
.
| __IOM uint32_t LETIMER_TypeDef::REP0 |
Repeat Counter Register 0
Definition at line
56
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_RepeatGet() , LETIMER_RepeatSet() , and LETIMER_Reset() .
| __IOM uint32_t LETIMER_TypeDef::REP1 |
Repeat Counter Register 1
Definition at line
57
of file
efr32mg14p_letimer.h
.
Referenced by LETIMER_RepeatGet() , LETIMER_RepeatSet() , and LETIMER_Reset() .
| uint32_t LETIMER_TypeDef::RESERVED0[1] |
Reserved for future use
Definition at line
63
of file
efr32mg14p_letimer.h
.
| uint32_t LETIMER_TypeDef::RESERVED1[2] |
Reserved for future use
Definition at line
66
of file
efr32mg14p_letimer.h
.
| uint32_t LETIMER_TypeDef::RESERVED2[2] |
Reserved for future use
Definition at line
70
of file
efr32mg14p_letimer.h
.
| __IOM uint32_t LETIMER_TypeDef::ROUTELOC0 |
I/O Routing Location Register
Definition at line
68
of file
efr32mg14p_letimer.h
.
| __IOM uint32_t LETIMER_TypeDef::ROUTEPEN |
I/O Routing Pin Enable Register
Definition at line
67
of file
efr32mg14p_letimer.h
.
| __IM uint32_t LETIMER_TypeDef::STATUS |
| __IM uint32_t LETIMER_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
64
of file
efr32mg14p_letimer.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32MG14P/Include/
efr32mg14p_letimer.h