SMU_TypeDef Struct ReferenceDevices > SMU
SMU Register Declaration
Definition at line
49
of file
efr32mg14p_smu.h
.
#include <
efr32mg14p_smu.h
>
Data Fields |
|
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | PPUCTRL |
| __IM uint32_t | PPUFS |
| __IOM uint32_t | PPUPATD0 |
| __IOM uint32_t | PPUPATD1 |
| uint32_t | RESERVED0 [3] |
| uint32_t | RESERVED1 [9] |
| uint32_t | RESERVED2 [3] |
| uint32_t | RESERVED3 [14] |
Field Documentation
| __IOM uint32_t SMU_TypeDef::IEN |
Interrupt Enable Register
Definition at line
54
of file
efr32mg14p_smu.h
.
| __IM uint32_t SMU_TypeDef::IF |
Interrupt Flag Register
Definition at line
51
of file
efr32mg14p_smu.h
.
| __IOM uint32_t SMU_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
53
of file
efr32mg14p_smu.h
.
| __IOM uint32_t SMU_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
52
of file
efr32mg14p_smu.h
.
| __IOM uint32_t SMU_TypeDef::PPUCTRL |
PPU Control Register
Definition at line
57
of file
efr32mg14p_smu.h
.
| __IM uint32_t SMU_TypeDef::PPUFS |
PPU Fault Status
Definition at line
63
of file
efr32mg14p_smu.h
.
| __IOM uint32_t SMU_TypeDef::PPUPATD0 |
PPU Privilege Access Type Descriptor 0
Definition at line
59
of file
efr32mg14p_smu.h
.
| __IOM uint32_t SMU_TypeDef::PPUPATD1 |
PPU Privilege Access Type Descriptor 1
Definition at line
60
of file
efr32mg14p_smu.h
.
| uint32_t SMU_TypeDef::RESERVED0[3] |
Reserved for future use
Definition at line
50
of file
efr32mg14p_smu.h
.
| uint32_t SMU_TypeDef::RESERVED1[9] |
Reserved for future use
Definition at line
56
of file
efr32mg14p_smu.h
.
| uint32_t SMU_TypeDef::RESERVED2[3] |
Reserved for future use
Definition at line
58
of file
efr32mg14p_smu.h
.
| uint32_t SMU_TypeDef::RESERVED3[14] |
Reserved for future use
Definition at line
62
of file
efr32mg14p_smu.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32MG14P/Include/
efr32mg14p_smu.h