EZR32WG330F256R69 PartDevices > EZR32WG330F256R69
Modules |
|
| EZR32WG330F256R69 RF_Interface | |
|
MCU port/pins used for RF interface.
.
|
|
Macros |
|
| #define | __CM4_REV 0x001 |
| #define | _EFM32_WONDER_FAMILY 1 |
| #define | _EFM_DEVICE |
| #define | _EZR32_WONDER_FAMILY 1 |
| #define | _EZR_DEVICE |
| #define | _SILICON_LABS_32B_PLATFORM 1 |
| #define | _SILICON_LABS_32B_PLATFORM_1 |
| #define | _SILICON_LABS_32B_SERIES 0 |
| #define | _SILICON_LABS_32B_SERIES_0 |
| #define | _SILICON_LABS_GECKO_INTERNAL_SDID 74 |
| #define | _SILICON_LABS_GECKO_INTERNAL_SDID_74 |
| #define | ACMP_COUNT 2 |
| #define | ACMP_PRESENT |
| #define | ADC_COUNT 1 |
| #define | ADC_PRESENT |
| #define | AES_COUNT 1 |
| #define | AES_MEM_BASE ((uint32_t) 0x400E0000UL) |
| #define | AES_MEM_BITS ((uint32_t) 0x10UL) |
| #define | AES_MEM_END ((uint32_t) 0x400E03FFUL) |
| #define | AES_MEM_SIZE ((uint32_t) 0x400UL) |
| #define | AES_PRESENT |
| #define | AFACHAN_MAX 50U |
| #define | AFCHAN_MAX 84U |
| #define | AFCHANLOC_MAX 7U |
| #define | ANALOG_COUNT 1 |
| #define | ANALOG_PRESENT |
| #define | BITBAND_PER_BASE ((uint32_t) 0x42000000UL) |
| #define | BITBAND_RAM_BASE ((uint32_t) 0x22000000UL) |
| #define | BOOTLOADER_COUNT 1 |
| #define | BOOTLOADER_PRESENT |
| #define | BU_COUNT 1 |
| #define | BU_PRESENT |
| #define | BURTC_COUNT 1 |
| #define | BURTC_PRESENT |
| #define | CMU_COUNT 1 |
| #define | CMU_PRESENT |
| #define | DAC_COUNT 1 |
| #define | DAC_PRESENT |
| #define | DBG_COUNT 1 |
| #define | DBG_PRESENT |
| #define | DMA_CHAN_COUNT 12 |
| #define | DMA_COUNT 1 |
| #define | DMA_PRESENT |
| #define | EMU_COUNT 1 |
| #define | EMU_PRESENT |
| #define | ETM_COUNT 1 |
| #define | ETM_PRESENT |
| #define | EXT_IRQ_COUNT 39 |
| #define | FLASH_BASE (0x00000000UL) |
| #define | FLASH_MEM_BASE ((uint32_t) 0x0UL) |
| #define | FLASH_MEM_BITS ((uint32_t) 0x28UL) |
| #define | FLASH_MEM_END ((uint32_t) 0xFFFFFFFUL) |
| #define | FLASH_MEM_SIZE ((uint32_t) 0x10000000UL) |
| #define | FLASH_PAGE_SIZE 2048U |
| #define | FLASH_SIZE (0x00040000UL) |
| #define | FPUEH_COUNT 1 |
| #define | FPUEH_PRESENT |
| #define | GPIO_COUNT 1 |
| #define | GPIO_PRESENT |
| #define | HFXTAL_COUNT 1 |
| #define | HFXTAL_PRESENT |
| #define | I2C_COUNT 2 |
| #define | I2C_PRESENT |
| #define | LE_COUNT 1 |
| #define | LE_PRESENT |
| #define | LESENSE_COUNT 1 |
| #define | LESENSE_PRESENT |
| #define | LETIMER_COUNT 1 |
| #define | LETIMER_PRESENT |
| #define | LEUART_COUNT 2 |
| #define | LEUART_PRESENT |
| #define | LFXTAL_COUNT 1 |
| #define | LFXTAL_PRESENT |
| #define | MSC_COUNT 1 |
| #define | MSC_PRESENT |
| #define | OPAMP_COUNT 1 |
| #define | OPAMP_PRESENT |
| #define | PART_NUMBER "EZR32WG330F256R69" |
| #define | PCNT_COUNT 3 |
| #define | PCNT_PRESENT |
| #define | PER_MEM_BASE ((uint32_t) 0x40000000UL) |
| #define | PER_MEM_BITS ((uint32_t) 0x20UL) |
| #define | PER_MEM_END ((uint32_t) 0x400DFFFFUL) |
| #define | PER_MEM_SIZE ((uint32_t) 0xE0000UL) |
| #define | PRS_CHAN_COUNT 12 |
| #define | PRS_COUNT 1 |
| #define | PRS_PRESENT |
| #define | RAM_CODE_MEM_BASE ((uint32_t) 0x10000000UL) |
| #define | RAM_CODE_MEM_BITS ((uint32_t) 0x17UL) |
| #define | RAM_CODE_MEM_END ((uint32_t) 0x1001FFFFUL) |
| #define | RAM_CODE_MEM_SIZE ((uint32_t) 0x20000UL) |
| #define | RAM_MEM_BASE ((uint32_t) 0x20000000UL) |
| #define | RAM_MEM_BITS ((uint32_t) 0x18UL) |
| #define | RAM_MEM_END ((uint32_t) 0x2003FFFFUL) |
| #define | RAM_MEM_SIZE ((uint32_t) 0x40000UL) |
| #define | RF_COUNT 1 |
| #define | RF_PRESENT |
| #define | RMU_COUNT 1 |
| #define | RMU_PRESENT |
| #define | RTC_COUNT 1 |
| #define | RTC_PRESENT |
| #define | SRAM_BASE (0x20000000UL) |
| #define | SRAM_SIZE (0x00008000UL) |
| #define | TIMER_COUNT 4 |
| #define | TIMER_PRESENT |
| #define | UART_COUNT 2 |
| #define | UART_PRESENT |
| #define | USART_COUNT 2 |
| #define | USART_PRESENT |
| #define | USARTRF_COUNT 1 |
| #define | USARTRF_PRESENT |
| #define | USB_COUNT 1 |
| #define | USB_PRESENT |
| #define | USBC_COUNT 1 |
| #define | USBC_MEM_BASE ((uint32_t) 0x40100000UL) |
| #define | USBC_MEM_BITS ((uint32_t) 0x18UL) |
| #define | USBC_MEM_END ((uint32_t) 0x4013FFFFUL) |
| #define | USBC_MEM_SIZE ((uint32_t) 0x40000UL) |
| #define | USBC_PRESENT |
| #define | VCMP_COUNT 1 |
| #define | VCMP_PRESENT |
| #define | WDOG_COUNT 1 |
| #define | WDOG_PRESENT |
Macro Definition Documentation
| #define __CM4_REV 0x001 |
Cortex-M4 Core revision r0p1
Definition at line
185
of file
ezr32wg330f256r69.h
.
| #define _EFM32_WONDER_FAMILY 1 |
Part family Wonder Gecko EFM32WG MCU Family
Definition at line
130
of file
ezr32wg330f256r69.h
.
| #define _EFM_DEVICE |
Silicon Labs EFM-type microcontroller
Definition at line
131
of file
ezr32wg330f256r69.h
.
| #define _EZR32_WONDER_FAMILY 1 |
Wonder Gecko EZR32WG MCU Family
Definition at line
132
of file
ezr32wg330f256r69.h
.
| #define _EZR_DEVICE |
Silicon Labs EZR-type microcontroller
Definition at line
133
of file
ezr32wg330f256r69.h
.
| #define _SILICON_LABS_32B_PLATFORM 1 |
- Deprecated:
- Silicon Labs platform name
Definition at line
139
of file
ezr32wg330f256r69.h
.
| #define _SILICON_LABS_32B_PLATFORM_1 |
- Deprecated:
- Silicon Labs platform name
Definition at line
138
of file
ezr32wg330f256r69.h
.
| #define _SILICON_LABS_32B_SERIES 0 |
Silicon Labs series number
Definition at line
135
of file
ezr32wg330f256r69.h
.
| #define _SILICON_LABS_32B_SERIES_0 |
Silicon Labs series number
Definition at line
134
of file
ezr32wg330f256r69.h
.
| #define _SILICON_LABS_GECKO_INTERNAL_SDID 74 |
Silicon Labs internal use only, may change any time
Definition at line
136
of file
ezr32wg330f256r69.h
.
| #define _SILICON_LABS_GECKO_INTERNAL_SDID_74 |
Silicon Labs internal use only, may change any time
Definition at line
137
of file
ezr32wg330f256r69.h
.
| #define ACMP_COUNT 2 |
2 ACMPs available
Definition at line
207
of file
ezr32wg330f256r69.h
.
| #define ACMP_PRESENT |
ACMP is available in this part
Definition at line
206
of file
ezr32wg330f256r69.h
.
| #define ADC_COUNT 1 |
1 ADCs available
Definition at line
217
of file
ezr32wg330f256r69.h
.
| #define ADC_PRESENT |
ADC is available in this part
Definition at line
216
of file
ezr32wg330f256r69.h
.
| #define AES_COUNT 1 |
1 AES available
Definition at line
223
of file
ezr32wg330f256r69.h
.
| #define AES_MEM_BASE ((uint32_t) 0x400E0000UL) |
AES base address
Definition at line
154
of file
ezr32wg330f256r69.h
.
| #define AES_MEM_BITS ((uint32_t) 0x10UL) |
AES used bits
Definition at line
157
of file
ezr32wg330f256r69.h
.
| #define AES_MEM_END ((uint32_t) 0x400E03FFUL) |
AES end address
Definition at line
156
of file
ezr32wg330f256r69.h
.
| #define AES_MEM_SIZE ((uint32_t) 0x400UL) |
AES available address space
Definition at line
155
of file
ezr32wg330f256r69.h
.
| #define AES_PRESENT |
AES is available in this part
Definition at line
222
of file
ezr32wg330f256r69.h
.
| #define AFACHAN_MAX 50U |
Analog AF channels
Definition at line
194
of file
ezr32wg330f256r69.h
.
| #define AFCHAN_MAX 84U |
AF channels connect the different on-chip peripherals with the af-mux
Definition at line
191
of file
ezr32wg330f256r69.h
.
| #define ANALOG_COUNT 1 |
1 ANALOG available
Definition at line
269
of file
ezr32wg330f256r69.h
.
| #define ANALOG_PRESENT |
ANALOG is available in this part
Definition at line
268
of file
ezr32wg330f256r69.h
.
| #define BITBAND_PER_BASE ((uint32_t) 0x42000000UL) |
Bit banding area Peripheral Address Space bit-band area
Definition at line
176
of file
ezr32wg330f256r69.h
.
Referenced by BUS_RegBitRead() , and BUS_RegBitWrite() .
| #define BITBAND_RAM_BASE ((uint32_t) 0x22000000UL) |
SRAM Address Space bit-band area
Definition at line
177
of file
ezr32wg330f256r69.h
.
Referenced by BUS_RamBitRead() , and BUS_RamBitWrite() .
| #define BOOTLOADER_COUNT 1 |
1 BOOTLOADER available
Definition at line
267
of file
ezr32wg330f256r69.h
.
| #define BOOTLOADER_PRESENT |
BOOTLOADER is available in this part
Definition at line
266
of file
ezr32wg330f256r69.h
.
| #define BU_COUNT 1 |
1 BU available
Definition at line
253
of file
ezr32wg330f256r69.h
.
| #define BU_PRESENT |
BU is available in this part
Definition at line
252
of file
ezr32wg330f256r69.h
.
| #define BURTC_COUNT 1 |
1 BURTC available
Definition at line
255
of file
ezr32wg330f256r69.h
.
| #define BURTC_PRESENT |
BURTC is available in this part
Definition at line
254
of file
ezr32wg330f256r69.h
.
| #define CMU_COUNT 1 |
1 CMU available
Definition at line
237
of file
ezr32wg330f256r69.h
.
| #define CMU_PRESENT |
CMU is available in this part
Definition at line
236
of file
ezr32wg330f256r69.h
.
| #define DAC_COUNT 1 |
1 DACs available
Definition at line
219
of file
ezr32wg330f256r69.h
.
| #define DAC_PRESENT |
DAC is available in this part
Definition at line
218
of file
ezr32wg330f256r69.h
.
| #define DBG_COUNT 1 |
1 DBG available
Definition at line
263
of file
ezr32wg330f256r69.h
.
| #define DBG_PRESENT |
DBG is available in this part
Definition at line
262
of file
ezr32wg330f256r69.h
.
| #define DMA_CHAN_COUNT 12 |
Number of DMA channels
Definition at line
187
of file
ezr32wg330f256r69.h
.
Referenced by DMA_ActivateAuto() , DMA_ActivateBasic() , DMA_ActivatePingPong() , DMA_ActivateScatterGather() , DMA_CfgChannel() , DMA_CfgDescr() , DMA_ChannelEnable() , DMA_ChannelEnabled() , DMA_ChannelRequestEnable() , DMA_RefreshPingPong() , DMA_Reset() , and NANDFLASH_Init() .
| #define DMA_COUNT 1 |
1 DMA available
Definition at line
221
of file
ezr32wg330f256r69.h
.
| #define DMA_PRESENT |
DMA is available in this part
Definition at line
220
of file
ezr32wg330f256r69.h
.
| #define EMU_COUNT 1 |
1 EMU available
Definition at line
233
of file
ezr32wg330f256r69.h
.
| #define EMU_PRESENT |
EMU is available in this part
Definition at line
232
of file
ezr32wg330f256r69.h
.
| #define ETM_COUNT 1 |
1 ETM available
Definition at line
265
of file
ezr32wg330f256r69.h
.
| #define ETM_PRESENT |
ETM is available in this part
Definition at line
264
of file
ezr32wg330f256r69.h
.
| #define EXT_IRQ_COUNT 39 |
Number of External (NVIC) interrupts
Definition at line
188
of file
ezr32wg330f256r69.h
.
Referenced by CORE_GetNvicRamTableHandler() , CORE_IrqIsBlocked() , CORE_NvicIRQDisabled() , CORE_NvicMaskClearIRQ() , CORE_NvicMaskSetIRQ() , and CORE_SetNvicRamTableHandler() .
| #define FLASH_BASE (0x00000000UL) |
Flash and SRAM limits for EZR32WG330F256R69 Flash Base Address
Definition at line
180
of file
ezr32wg330f256r69.h
.
| #define FLASH_MEM_BASE ((uint32_t) 0x0UL) |
Memory Base addresses and limits FLASH base address
Definition at line
150
of file
ezr32wg330f256r69.h
.
| #define FLASH_MEM_BITS ((uint32_t) 0x28UL) |
FLASH used bits
Definition at line
153
of file
ezr32wg330f256r69.h
.
| #define FLASH_MEM_END ((uint32_t) 0xFFFFFFFUL) |
FLASH end address
Definition at line
152
of file
ezr32wg330f256r69.h
.
| #define FLASH_MEM_SIZE ((uint32_t) 0x10000000UL) |
FLASH available address space
Definition at line
151
of file
ezr32wg330f256r69.h
.
| #define FLASH_PAGE_SIZE 2048U |
Flash Memory page size
Definition at line
182
of file
ezr32wg330f256r69.h
.
Referenced by MSC_ErasePage() , and SYSTEM_GetFlashPageSize() .
| #define FLASH_SIZE (0x00040000UL) |
Available Flash Memory
Definition at line
181
of file
ezr32wg330f256r69.h
.
| #define FPUEH_COUNT 1 |
1 FPUEH available
Definition at line
241
of file
ezr32wg330f256r69.h
.
| #define FPUEH_PRESENT |
FPUEH is available in this part
Definition at line
240
of file
ezr32wg330f256r69.h
.
| #define GPIO_COUNT 1 |
1 GPIO available
Definition at line
245
of file
ezr32wg330f256r69.h
.
| #define GPIO_PRESENT |
GPIO is available in this part
Definition at line
244
of file
ezr32wg330f256r69.h
.
| #define HFXTAL_COUNT 1 |
1 HFXTAL available
Definition at line
257
of file
ezr32wg330f256r69.h
.
| #define HFXTAL_PRESENT |
HFXTAL is available in this part
Definition at line
256
of file
ezr32wg330f256r69.h
.
| #define I2C_COUNT 2 |
2 I2Cs available
Definition at line
215
of file
ezr32wg330f256r69.h
.
| #define I2C_PRESENT |
I2C is available in this part
Definition at line
214
of file
ezr32wg330f256r69.h
.
| #define LE_COUNT 1 |
1 LE available
Definition at line
229
of file
ezr32wg330f256r69.h
.
| #define LE_PRESENT |
LE is available in this part
Definition at line
228
of file
ezr32wg330f256r69.h
.
| #define LESENSE_COUNT 1 |
1 LESENSE available
Definition at line
239
of file
ezr32wg330f256r69.h
.
| #define LESENSE_PRESENT |
LESENSE is available in this part
Definition at line
238
of file
ezr32wg330f256r69.h
.
| #define LETIMER_COUNT 1 |
1 LETIMERs available
Definition at line
211
of file
ezr32wg330f256r69.h
.
| #define LETIMER_PRESENT |
LETIMER is available in this part
Definition at line
210
of file
ezr32wg330f256r69.h
.
| #define LEUART_COUNT 2 |
2 LEUARTs available
Definition at line
209
of file
ezr32wg330f256r69.h
.
| #define LEUART_PRESENT |
LEUART is available in this part
Definition at line
208
of file
ezr32wg330f256r69.h
.
| #define LFXTAL_COUNT 1 |
1 LFXTAL available
Definition at line
259
of file
ezr32wg330f256r69.h
.
| #define LFXTAL_PRESENT |
LFXTAL is available in this part
Definition at line
258
of file
ezr32wg330f256r69.h
.
| #define MSC_COUNT 1 |
1 MSC available
Definition at line
231
of file
ezr32wg330f256r69.h
.
| #define MSC_PRESENT |
MSC is available in this part
Definition at line
230
of file
ezr32wg330f256r69.h
.
| #define OPAMP_COUNT 1 |
1 OPAMP available
Definition at line
251
of file
ezr32wg330f256r69.h
.
| #define OPAMP_PRESENT |
OPAMP is available in this part
Definition at line
250
of file
ezr32wg330f256r69.h
.
| #define PART_NUMBER "EZR32WG330F256R69" |
Configure part number Part Number
Definition at line
147
of file
ezr32wg330f256r69.h
.
| #define PCNT_COUNT 3 |
3 PCNTs available
Definition at line
213
of file
ezr32wg330f256r69.h
.
Referenced by CMU_PCNTClockExternalSet() .
| #define PCNT_PRESENT |
PCNT is available in this part
Definition at line
212
of file
ezr32wg330f256r69.h
.
| #define PER_MEM_BASE ((uint32_t) 0x40000000UL) |
PER base address
Definition at line
162
of file
ezr32wg330f256r69.h
.
Referenced by BUS_RegBitRead() , BUS_RegBitWrite() , BUS_RegMaskedClear() , and BUS_RegMaskedSet() .
| #define PER_MEM_BITS ((uint32_t) 0x20UL) |
PER used bits
Definition at line
165
of file
ezr32wg330f256r69.h
.
| #define PER_MEM_END ((uint32_t) 0x400DFFFFUL) |
PER end address
Definition at line
164
of file
ezr32wg330f256r69.h
.
| #define PER_MEM_SIZE ((uint32_t) 0xE0000UL) |
PER available address space
Definition at line
163
of file
ezr32wg330f256r69.h
.
| #define PRS_CHAN_COUNT 12 |
Number of PRS channels
Definition at line
186
of file
ezr32wg330f256r69.h
.
Referenced by PRS_SourceAsyncSignalSet() , and PRS_SourceSignalSet() .
| #define PRS_COUNT 1 |
1 PRS available
Definition at line
249
of file
ezr32wg330f256r69.h
.
| #define PRS_PRESENT |
PRS is available in this part
Definition at line
248
of file
ezr32wg330f256r69.h
.
| #define RAM_CODE_MEM_BASE ((uint32_t) 0x10000000UL) |
RAM_CODE base address
Definition at line
170
of file
ezr32wg330f256r69.h
.
| #define RAM_CODE_MEM_BITS ((uint32_t) 0x17UL) |
RAM_CODE used bits
Definition at line
173
of file
ezr32wg330f256r69.h
.
| #define RAM_CODE_MEM_END ((uint32_t) 0x1001FFFFUL) |
RAM_CODE end address
Definition at line
172
of file
ezr32wg330f256r69.h
.
| #define RAM_CODE_MEM_SIZE ((uint32_t) 0x20000UL) |
RAM_CODE available address space
Definition at line
171
of file
ezr32wg330f256r69.h
.
| #define RAM_MEM_BASE ((uint32_t) 0x20000000UL) |
RAM base address
Definition at line
166
of file
ezr32wg330f256r69.h
.
Referenced by EMU_RamPowerDown() .
| #define RAM_MEM_BITS ((uint32_t) 0x18UL) |
RAM used bits
Definition at line
169
of file
ezr32wg330f256r69.h
.
| #define RAM_MEM_END ((uint32_t) 0x2003FFFFUL) |
RAM end address
Definition at line
168
of file
ezr32wg330f256r69.h
.
| #define RAM_MEM_SIZE ((uint32_t) 0x40000UL) |
RAM available address space
Definition at line
167
of file
ezr32wg330f256r69.h
.
| #define RF_COUNT 1 |
1 RF available
Definition at line
271
of file
ezr32wg330f256r69.h
.
| #define RF_PRESENT |
RF is available in this part
Definition at line
270
of file
ezr32wg330f256r69.h
.
| #define RMU_COUNT 1 |
1 RMU available
Definition at line
235
of file
ezr32wg330f256r69.h
.
| #define RMU_PRESENT |
RMU is available in this part
Definition at line
234
of file
ezr32wg330f256r69.h
.
| #define RTC_COUNT 1 |
1 RTC available
Definition at line
243
of file
ezr32wg330f256r69.h
.
| #define RTC_PRESENT |
RTC is available in this part
Definition at line
242
of file
ezr32wg330f256r69.h
.
| #define SRAM_BASE (0x20000000UL) |
SRAM Base Address
Definition at line
183
of file
ezr32wg330f256r69.h
.
Referenced by BUS_RamBitRead() , BUS_RamBitWrite() , CORE_InitNvicVectorTable() , and EMU_RamPowerDown() .
| #define SRAM_SIZE (0x00008000UL) |
Available SRAM Memory
Definition at line
184
of file
ezr32wg330f256r69.h
.
Referenced by CORE_InitNvicVectorTable() , and EMU_RamPowerDown() .
| #define TIMER_COUNT 4 |
4 TIMERs available
Definition at line
205
of file
ezr32wg330f256r69.h
.
| #define TIMER_PRESENT |
TIMER is available in this part
Definition at line
204
of file
ezr32wg330f256r69.h
.
| #define UART_COUNT 2 |
2 UARTs available
Definition at line
203
of file
ezr32wg330f256r69.h
.
| #define UART_PRESENT |
UART is available in this part
Definition at line
202
of file
ezr32wg330f256r69.h
.
| #define USART_COUNT 2 |
2 USARTs available
Definition at line
201
of file
ezr32wg330f256r69.h
.
| #define USART_PRESENT |
USART is available in this part
Definition at line
200
of file
ezr32wg330f256r69.h
.
| #define USARTRF_COUNT 1 |
1 USARTRFs available
Definition at line
199
of file
ezr32wg330f256r69.h
.
| #define USARTRF_PRESENT |
USARTRF is available in this part
Definition at line
198
of file
ezr32wg330f256r69.h
.
| #define USB_COUNT 1 |
1 USB available
Definition at line
227
of file
ezr32wg330f256r69.h
.
| #define USB_PRESENT |
USB is available in this part
Definition at line
226
of file
ezr32wg330f256r69.h
.
| #define USBC_COUNT 1 |
1 USBC available
Definition at line
225
of file
ezr32wg330f256r69.h
.
| #define USBC_MEM_BASE ((uint32_t) 0x40100000UL) |
USBC base address
Definition at line
158
of file
ezr32wg330f256r69.h
.
| #define USBC_MEM_BITS ((uint32_t) 0x18UL) |
USBC used bits
Definition at line
161
of file
ezr32wg330f256r69.h
.
| #define USBC_MEM_END ((uint32_t) 0x4013FFFFUL) |
USBC end address
Definition at line
160
of file
ezr32wg330f256r69.h
.
| #define USBC_MEM_SIZE ((uint32_t) 0x40000UL) |
USBC available address space
Definition at line
159
of file
ezr32wg330f256r69.h
.
| #define USBC_PRESENT |
USBC is available in this part
Definition at line
224
of file
ezr32wg330f256r69.h
.
| #define VCMP_COUNT 1 |
1 VCMP available
Definition at line
247
of file
ezr32wg330f256r69.h
.
| #define VCMP_PRESENT |
VCMP is available in this part
Definition at line
246
of file
ezr32wg330f256r69.h
.
| #define WDOG_COUNT 1 |
1 WDOG available
Definition at line
261
of file
ezr32wg330f256r69.h
.
| #define WDOG_PRESENT |
WDOG is available in this part
Definition at line
260
of file
ezr32wg330f256r69.h
.