SYSTEMEMLIB
Detailed Description
System API.
This module contains functions to read information such as RAM and Flash size, device unique ID, chip revision, family, and part number from DEVINFO and SCB blocks. Functions to configure and read status from FPU are available for compatible devices.
         Data Structures | 
       |
| struct | SYSTEM_CalAddrVal_TypeDef | 
| struct | SYSTEM_ChipRevision_TypeDef | 
         Enumerations | 
       |
| enum | 
         
          SYSTEM_FpuAccess_TypeDef
         
         {
          fpuAccessDenied = (0x0 << 20), fpuAccessPrivilegedOnly = (0x5 << 20), fpuAccessReserved = (0xA << 20), fpuAccessFull = (0xF << 20) }  | 
       
| enum | 
         
          SYSTEM_PartFamily_TypeDef
         
         {
          systemPartFamilyEfm32Gecko = _DEVINFO_PART_DEVICE_FAMILY_EFM32G, systemPartFamilyEfm32Giant = _DEVINFO_PART_DEVICE_FAMILY_EFM32GG, systemPartFamilyEfm32Giant11B = _DEVINFO_PART_DEVICE_FAMILY_EFM32GG11B, systemPartFamilyEfm32Giant12B = _DEVINFO_PART_DEVICE_FAMILY_EFM32GG12B, systemPartFamilyEfm32Tiny = _DEVINFO_PART_DEVICE_FAMILY_EFM32TG, systemPartFamilyEfm32Tiny11B = _DEVINFO_PART_DEVICE_FAMILY_EFM32TG11B, systemPartFamilyEfm32Leopard = _DEVINFO_PART_DEVICE_FAMILY_EFM32LG, systemPartFamilyEfm32Wonder = _DEVINFO_PART_DEVICE_FAMILY_EFM32WG, systemPartFamilyEfm32Zero = _DEVINFO_PART_DEVICE_FAMILY_EFM32ZG, systemPartFamilyEfm32Happy = _DEVINFO_PART_DEVICE_FAMILY_EFM32HG, systemPartFamilyEfm32Pearl1B = _DEVINFO_PART_DEVICE_FAMILY_EFM32PG1B, systemPartFamilyEfm32Jade1B = _DEVINFO_PART_DEVICE_FAMILY_EFM32JG1B, systemPartFamilyEfm32Pearl12B = _DEVINFO_PART_DEVICE_FAMILY_EFM32PG12B, systemPartFamilyEfm32Jade12B = _DEVINFO_PART_DEVICE_FAMILY_EFM32JG12B, systemPartFamilyEzr32Wonder = _DEVINFO_PART_DEVICE_FAMILY_EZR32WG, systemPartFamilyEzr32Leopard = _DEVINFO_PART_DEVICE_FAMILY_EZR32LG, systemPartFamilyEzr32Happy = _DEVINFO_PART_DEVICE_FAMILY_EZR32HG, systemPartFamilyMighty1P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG1P, systemPartFamilyMighty1B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG1B, systemPartFamilyMighty1V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG1V, systemPartFamilyBlue1P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG1P, systemPartFamilyBlue1B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG1B, systemPartFamilyBlue1V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG1V, systemPartFamilyFlex1P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG1P, systemPartFamilyFlex1B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG1B, systemPartFamilyFlex1V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG1V, systemPartFamilyMighty12P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG12P, systemPartFamilyMighty12B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG12B, systemPartFamilyMighty12V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG12V, systemPartFamilyBlue12P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG12P, systemPartFamilyBlue12B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG12B, systemPartFamilyBlue12V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG12V, systemPartFamilyFlex12P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG12P, systemPartFamilyFlex12B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG12B, systemPartFamilyFlex12V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG12V, systemPartFamilyMighty13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG13P, systemPartFamilyMighty13B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG13B, systemPartFamilyMighty13V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG13V, systemPartFamilyBlue13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG13P, systemPartFamilyBlue13B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG13B, systemPartFamilyBlue13V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG13V, systemPartFamilyFlex13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG13P, systemPartFamilyFlex13B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG13B, systemPartFamilyFlex13V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG13V, systemPartFamilyZen13P = _DEVINFO_PART_DEVICE_FAMILY_EFR32ZG13P, systemPartFamilyMighty14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG14P, systemPartFamilyMighty14B = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG14B, systemPartFamilyMighty14V = _DEVINFO_PART_DEVICE_FAMILY_EFR32MG14V, systemPartFamilyBlue14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG14P, systemPartFamilyBlue14B = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG14B, systemPartFamilyBlue14V = _DEVINFO_PART_DEVICE_FAMILY_EFR32BG14V, systemPartFamilyFlex14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG14P, systemPartFamilyFlex14B = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG14B, systemPartFamilyFlex14V = _DEVINFO_PART_DEVICE_FAMILY_EFR32FG14V, systemPartFamilyZen14P = _DEVINFO_PART_DEVICE_FAMILY_EFR32ZG14P, systemPartFamilyGecko = _DEVINFO_PART_DEVICE_FAMILY_G, systemPartFamilyGiant = _DEVINFO_PART_DEVICE_FAMILY_GG, systemPartFamilyTiny = _DEVINFO_PART_DEVICE_FAMILY_TG, systemPartFamilyLeopard = _DEVINFO_PART_DEVICE_FAMILY_LG, systemPartFamilyWonder = _DEVINFO_PART_DEVICE_FAMILY_WG, systemPartFamilyZero = _DEVINFO_PART_DEVICE_FAMILY_ZG, systemPartFamilyHappy = _DEVINFO_PART_DEVICE_FAMILY_HG, systemPartFamilyUnknown = 0xFF }  | 
       
         Functions | 
       |
| void | SYSTEM_ChipRevisionGet ( SYSTEM_ChipRevision_TypeDef *rev) | 
| 
         Get a chip major/minor revision.
          | 
       |
| __STATIC_INLINE void | SYSTEM_FpuAccessModeSet ( SYSTEM_FpuAccess_TypeDef accessMode) | 
| 
         Set floating point co-processor (FPU) access mode.
          | 
       |
| __STATIC_INLINE uint8_t | SYSTEM_GetCalibrationTemperature (void) | 
| 
         Get calibration temperature (in degrees Celsius).
          | 
       |
| bool | SYSTEM_GetCalibrationValue (volatile uint32_t *regAddress) | 
| 
         Get a factory calibration value for a given peripheral register.
          | 
       |
| __STATIC_INLINE uint8_t | SYSTEM_GetDevinfoRev (void) | 
| 
         Get DEVINFO revision.
          | 
       |
| __STATIC_INLINE SYSTEM_PartFamily_TypeDef | SYSTEM_GetFamily (void) | 
| 
         Get family identifier of MCU.
          | 
       |
| __STATIC_INLINE uint32_t | SYSTEM_GetFlashPageSize (void) | 
| 
         Get the flash page size in bytes.
          | 
       |
| __STATIC_INLINE uint16_t | SYSTEM_GetFlashSize (void) | 
| 
         Get the flash size (in KB).
          | 
       |
| __STATIC_INLINE uint16_t | SYSTEM_GetPartNumber (void) | 
| 
         Get part number of MCU.
          | 
       |
| __STATIC_INLINE uint8_t | SYSTEM_GetProdRev (void) | 
| 
         Get production revision for this part.
          | 
       |
| __STATIC_INLINE uint16_t | SYSTEM_GetSRAMSize (void) | 
| 
         Get SRAM size (in KB).
          | 
       |
| __STATIC_INLINE uint64_t | SYSTEM_GetUnique (void) | 
| 
         Get unique number for this device.
          | 
       |
Enumeration Type Documentation
Floating point co-processor access modes.
        Definition at line
        
         284
        
        of file
        
         em_system.h
        
        .
       
Family identifiers.
        Definition at line
        
         63
        
        of file
        
         em_system.h
        
        .
       
Function Documentation
| void SYSTEM_ChipRevisionGet | ( | SYSTEM_ChipRevision_TypeDef * | 
           
            rev
           
           | 
          ) | 
Get a chip major/minor revision.
- Parameters
 - 
         
[out] revA location to place the chip revision information.  
        Definition at line
        
         57
        
        of file
        
         em_system.c
        
        .
       
References SYSTEM_ChipRevision_TypeDef::family , SYSTEM_ChipRevision_TypeDef::major , and SYSTEM_ChipRevision_TypeDef::minor .
Referenced by CHIP_Init() , and errataInit() .
| __STATIC_INLINE void SYSTEM_FpuAccessModeSet | ( | SYSTEM_FpuAccess_TypeDef | 
           
            accessMode
           
           | 
          ) | 
Set floating point co-processor (FPU) access mode.
- Parameters
 - 
         
[in] accessModeFloating point co-processor access mode. See SYSTEM_FpuAccess_TypeDef for details.  
        Definition at line
        
         335
        
        of file
        
         em_system.h
        
        .
       
| __STATIC_INLINE uint8_t SYSTEM_GetCalibrationTemperature | ( | void | 
           
           
           | 
          ) | 
Get calibration temperature (in degrees Celsius).
- Returns
 - Calibration temperature in Celsius.
 
        Definition at line
        
         539
        
        of file
        
         em_system.h
        
        .
       
| bool SYSTEM_GetCalibrationValue | ( | volatile uint32_t * | 
           
            regAddress
           
           | 
          ) | 
Get a factory calibration value for a given peripheral register.
- Parameters
 - 
         
[in] regAddressThe peripheral calibration register address to get a calibration value for. If the calibration value is found, this register is updated with the calibration value.  
- Returns
 - True if a calibration value exists, false otherwise.
 
        Definition at line
        
         107
        
        of file
        
         em_system.c
        
        .
       
References SYSTEM_CalAddrVal_TypeDef::address , and SYSTEM_CalAddrVal_TypeDef::calValue .
| __STATIC_INLINE uint8_t SYSTEM_GetDevinfoRev | ( | void | 
           
           
           | 
          ) | 
Get DEVINFO revision.
- Returns
 - Revision of the DEVINFO contents.
 
        Definition at line
        
         314
        
        of file
        
         em_system.h
        
        .
       
| __STATIC_INLINE SYSTEM_PartFamily_TypeDef SYSTEM_GetFamily | ( | void | 
           
           
           | 
          ) | 
Get family identifier of MCU.
- Note
 - This function retrieves family ID by reading the chip's device info structure in flash memory. Users can retrieve family ID directly by reading DEVINFO->PART item and decode with mask and shift #defines defined in <part_family>_devinfo.h (refer to code below for details).
 
- Returns
 - Family identifier of MCU.
 
        Definition at line
        
         517
        
        of file
        
         em_system.h
        
        .
       
| __STATIC_INLINE uint32_t SYSTEM_GetFlashPageSize | ( | void | 
           
           
           | 
          ) | 
Get the flash page size in bytes.
- Note
 - This function retrieves flash page size by reading the chip device info structure. If your binary is made for one specific device only, use FLASH_PAGE_SIZE instead.
 
- Returns
 - Page size of internal flash in bytes.
 
        Definition at line
        
         451
        
        of file
        
         em_system.h
        
        .
       
References SYSTEM_GetProdRev() .
| __STATIC_INLINE uint16_t SYSTEM_GetFlashSize | ( | void | 
           
           
           | 
          ) | 
Get the flash size (in KB).
- Note
 - This function retrieves flash size by reading the chip device info structure. If your binary is made for one specific device only, use FLASH_SIZE instead.
 
- Returns
 - Size of internal flash (in KB).
 
        Definition at line
        
         426
        
        of file
        
         em_system.h
        
        .
       
References SYSTEM_GetProdRev() .
| __STATIC_INLINE uint16_t SYSTEM_GetPartNumber | ( | void | 
           
           
           | 
          ) | 
Get part number of MCU.
- Returns
 - The part number of MCU.
 
        Definition at line
        
         490
        
        of file
        
         em_system.h
        
        .
       
| __STATIC_INLINE uint8_t SYSTEM_GetProdRev | ( | void | 
           
           
           | 
          ) | 
Get production revision for this part.
- Returns
 - Production revision for this part.
 
        Definition at line
        
         368
        
        of file
        
         em_system.h
        
        .
       
Referenced by CHIP_Init() , SYSTEM_GetFlashPageSize() , SYSTEM_GetFlashSize() , and SYSTEM_GetSRAMSize() .
| __STATIC_INLINE uint16_t SYSTEM_GetSRAMSize | ( | void | 
           
           
           | 
          ) | 
Get SRAM size (in KB).
- Note
 - This function retrieves SRAM size by reading the chip device info structure. If your binary is made for one specific device only, use SRAM_SIZE instead.
 
- Returns
 - Size of internal SRAM (in KB).
 
        Definition at line
        
         393
        
        of file
        
         em_system.h
        
        .
       
References SYSTEM_GetProdRev() .
| __STATIC_INLINE uint64_t SYSTEM_GetUnique | ( | void | 
           
           
           | 
          ) | 
Get unique number for this device.
- Returns
 - Unique number for this device.
 
        Definition at line
        
         348
        
        of file
        
         em_system.h
        
        .