Wi-Fi Transceivers & Modules
This page contains documentation for WFx200 based Wi-Fi ICs and Modules. For RS9116 documentation, see RS9116 Wi-Fi/Bluetooth Solutions.
RS9116 Family: Wi-Fi/Bluetooth Solutions
See RS9116 Wi-Fi/Bluetooth Solutions.
WF Series: Wi-Fi Transceiver ICs
A cost-effective and scalable Wi-Fi transceiver family that is targeted at high-volume IoT applications and offers support for both low- and high-end microcontrollers. A scalable software architecture suits both RTOS and Linux environments.
WF200 Wi-Fi Transceiver
Hardware
Software
WFM Series: Wi-Fi Transceiver Modules
Building upon the WF200, the certified WFM200 SiP further integrates both the antenna and antenna matching along with a temperature compensated crystal for extended operation up to 105 °C.
WFM200S Wi-Fi Transceiver Module
Hardware
Software
WGM Series: Wi-Fi Modules with Apps Processor
The WGM160P contains a WF200 transceiver and a Gecko EFM32 microcontroller which combined provide advanced low-power IoT connectivity. The WGM160P can be used with the Wi-Fi FMAC driver for MCU for an open architecture approach.
WGM160P Wi-Fi Module
Hardware
Software