Structure to hold the event data for encryption enabled event.
Public Attributes#
Remote device Address.
Status of the Encryption
ENCRYPT_ENABLED BIT(0) --> To indicate or set encryption is enabled AUTH_LTK_OR_STK_ENC
BIT(1) --> To indicate or set Authenticated Pairing and Encryption UN_AUTH_LTK_OR_STK_ENC
BIT(2) --> To indicate or set UnAuthenticated pairing and Encryption AUTH_LTK_WITH_LE_SC_ENC
BIT(3) --> To indicate or set Authenticated Pairing and Enc with LE SC.
BLE Secure Connections Enable/disable indication
0 --> Disable
1 --> Enable.
Local device EDIV.
Local RAND.
Local Long term Key.
Remote Device Address type.
Public Attribute Documentation#
dev_addr#
uint8_t rsi_bt_event_encryption_enabled_s::dev_addr[RSI_DEV_ADDR_LEN]
Remote device Address.
enabled#
uint8_t rsi_bt_event_encryption_enabled_s::enabled
Status of the Encryption
ENCRYPT_ENABLED BIT(0) --> To indicate or set encryption is enabled AUTH_LTK_OR_STK_ENC
BIT(1) --> To indicate or set Authenticated Pairing and Encryption UN_AUTH_LTK_OR_STK_ENC
BIT(2) --> To indicate or set UnAuthenticated pairing and Encryption AUTH_LTK_WITH_LE_SC_ENC
BIT(3) --> To indicate or set Authenticated Pairing and Enc with LE SC.
sc_enable#
uint8_t rsi_bt_event_encryption_enabled_s::sc_enable
BLE Secure Connections Enable/disable indication
0 --> Disable
1 --> Enable.