Structure to hold the SMP response event data.
Public Attributes#
address of remote device
Device input output capability
0x00 - Display Only
0x01 - Display Yes/No
0x02 - Keyboard Only
0x03 - No Input No Output 0x04 - Keyboard Display.
Out Of the Band data.
Authentication Request contains bonding type
MITM Request - BIT(2)
Secure Connections - BIT(3)
Keypress - BIT(4)
CT2 - BIT(5)
Minimum required key size.
Initiator generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Initiator distributes the LTK followed by EDIV and Rand
BIT(1) - IdKey : Initiator distributes the IRK followed by its address
BIT(2) - Sign : Initiator distributes the CSRK
BIT(3) - BIT(7): Reserved for future use.
Responder generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Responder distributes the LTK followed by EDIV and Rand
BIT(1) - IdKey : Responder distributes the IRK followed by its address
BIT(2) - Sign : Responder distributes the CSRK
BIT(3) - BIT(7): Reserved for future use.
Public Attribute Documentation#
io_cap#
uint8_t rsi_bt_event_smp_resp_s::io_cap
Device input output capability
0x00 - Display Only
0x01 - Display Yes/No
0x02 - Keyboard Only
0x03 - No Input No Output 0x04 - Keyboard Display.
auth_req#
uint8_t rsi_bt_event_smp_resp_s::auth_req
Authentication Request contains bonding type
MITM Request - BIT(2)
Secure Connections - BIT(3)
Keypress - BIT(4)
CT2 - BIT(5)
ini_key_distrb#
uint8_t rsi_bt_event_smp_resp_s::ini_key_distrb
Initiator generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Initiator distributes the LTK followed by EDIV and Rand
BIT(1) - IdKey : Initiator distributes the IRK followed by its address
BIT(2) - Sign : Initiator distributes the CSRK
BIT(3) - BIT(7): Reserved for future use.
resp_key_distrb#
uint8_t rsi_bt_event_smp_resp_s::resp_key_distrb
Responder generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Responder distributes the LTK followed by EDIV and Rand
BIT(1) - IdKey : Responder distributes the IRK followed by its address
BIT(2) - Sign : Responder distributes the CSRK
BIT(3) - BIT(7): Reserved for future use.