SHA-256 Cryptography Library.
This file includes an alternative implementation of the standard mbed TLS SHA using hardware accelerator incorporated in MCU devices from Silicon Labs.
|
|
|
void
|
btl_sha256_init
(
btl_sha256_context
*ctx)
|
|
|
Initialize SHA-256 context.
|
|
|
|
int
|
btl_sha256_starts_ret
(
btl_sha256_context
*ctx, int is224)
|
|
|
Set up SHA-256 context.
|
|
|
|
int
|
btl_sha256_update_ret
(
btl_sha256_context
*ctx, const unsigned char *input, size_t ilen)
|
|
|
SHA-256 process buffer.
|
|
|
|
int
|
btl_sha256_finish_ret
(
btl_sha256_context
*ctx, unsigned char output[32])
|
|
|
SHA-256 final digest.
|
|
|
|
int
|
sha_x_process
(
SHA_Type_t
algo, uint8_t *state_in, const unsigned char *blockdata, uint8_t *state_out, uint32_t num_blocks)
|
|
|
Process (a) block(s) of data to be hashed.
|
|
|
|
int
|
sha_x_update
(
SHA_Type_t
algo, const unsigned char *data, size_t data_len, uint8_t *state, unsigned char *buffer, uint32_t *counter)
|
|
|
Process an arbitrary number of bytes to be hashed.
|
|
|
|
int
|
sha_x_finish
(
SHA_Type_t
algo, uint8_t *state, uint8_t *buffer, uint32_t *counter, uint8_t *output)
|
|
|
Process an arbitrary number of bytes to be hashed.
|
|
|
Type variable for SHA-256 Cryptography.
|
Enumerator
|
|
SHA256
|
SHA-256 type
|
Definition at line
44
of file
btl_sha256.h
.
Initialize SHA-256 context.
-
Parameters
-
ctx
|
SHA-256 context to be initialized
|
Set up SHA-256 context.
-
Parameters
-
ctx
|
context to be initialized
|
is224
|
0 = use SHA256, 1 = use SHA224
|
-
Returns
-
0
if successful
|
int btl_sha256_update_ret
|
(
|
btl_sha256_context
*
|
ctx,
|
|
|
|
const unsigned char *
|
input,
|
|
|
|
size_t
|
ilen
|
|
|
)
|
|
|
SHA-256 process buffer.
-
Parameters
-
ctx
|
SHA-256 context
|
input
|
buffer holding the data
|
ilen
|
length of the input data
|
-
Returns
-
0
if successful
SHA-256 final digest.
-
Parameters
-
ctx
|
SHA-256 context
|
output
|
SHA-224/256 checksum result
|
-
Returns
-
0
if successful
|
int sha_x_process
|
(
|
SHA_Type_t
|
algo,
|
|
|
|
uint8_t *
|
state_in,
|
|
|
|
const unsigned char *
|
blockdata,
|
|
|
|
uint8_t *
|
state_out,
|
|
|
|
uint32_t
|
num_blocks
|
|
|
)
|
|
|
Process (a) block(s) of data to be hashed.
-
Note
-
Watch the blocksize! Blocks are 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
-
Watch the state size! State size is half the block size.
-
Parameters
-
|
|
algo
|
Which hashing algorithm to use
|
|
[in]
|
state_in
|
Previous state of the hashing algorithm
|
|
[in]
|
blockdata
|
Pointer to the block(s) of data
|
|
[out]
|
state_out
|
Pointer to block of memory to store state
|
|
|
num_blocks
|
Number of SHA blocks in data block
|
-
Returns
-
Zero on success. Negative error code on failure.
|
int sha_x_update
|
(
|
SHA_Type_t
|
algo,
|
|
|
|
const unsigned char *
|
data,
|
|
|
|
size_t
|
data_len,
|
|
|
|
uint8_t *
|
state,
|
|
|
|
unsigned char *
|
buffer,
|
|
|
|
uint32_t *
|
counter
|
|
|
)
|
|
|
Process an arbitrary number of bytes to be hashed.
-
Note
-
Watch the blocksize! Blocks are 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
-
Watch the state size! State size is half the block size.
-
Watch the counter size! Counter is 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
-
Parameters
-
|
|
algo
|
Which hashing algorithm to use
|
|
[in,out]
|
state
|
Pointer to the hashing algorithm's state buffer
|
|
[in]
|
data
|
Pointer to the data to add to the hash
|
|
[in,out]
|
buffer
|
Pointer to a block buffer to retrieve/store a partial block in between calls to this function. Needs to have a size equal to the block size.
|
|
[in,out]
|
counter
|
Counter variable keeping track of the amount of bytes hashed, to later be used for hash finalization. For first use, initialize with zeroes.
|
|
[in]
|
data_len
|
Length to data to add to hash
|
-
Returns
-
Zero on success. Negative error code on failure.
|
int sha_x_finish
|
(
|
SHA_Type_t
|
algo,
|
|
|
|
uint8_t *
|
state,
|
|
|
|
uint8_t *
|
buffer,
|
|
|
|
uint32_t *
|
counter,
|
|
|
|
uint8_t *
|
output
|
|
|
)
|
|
|
Process an arbitrary number of bytes to be hashed.
-
Note
-
Watch the blocksize! Blocks are 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
-
Watch the state size! State size is half the block size.
-
Watch the counter size! Counter is 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
-
Parameters
-
|
|
algo
|
Which hashing algorithm to use
|
|
[in]
|
state
|
Pointer to the hashing algorithm's state buffer
|
|
[in]
|
buffer
|
Pointer to a block buffer to retrieve/store a partial block in between calls to this function. Needs to have a size equal to the block size.
|
|
[in,out]
|
counter
|
Counter variable keeping track of the amount of bytes hashed, to later be used for hash finalization. For first use, initialize with zeroes.
|
|
[out]
|
output
|
Pointer to the destination of the hash.
|
-
Returns
-
Zero on success. Negative error code on failure.