__GLIB_Rectangle_t Struct ReferencePlatform Middleware > GLIB
Rectangle structure.
       Definition at line
       
        251
       
       of file
       
        glib.h
       
       .
      
      
       #include <
       
     
        glib.h
       
       >
      
| Data Fields | |
| int32_t | xMax | 
| int32_t | xMin | 
| int32_t | yMax | 
| int32_t | yMin | 
Field Documentation
| int32_t __GLIB_Rectangle_t::xMax | 
Maximum x-coordinate
        Definition at line
        
         257
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineH() , GLIB_drawLineV() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_getClipCode() , GLIB_normalizeRect() , GLIB_rectContainsPoint() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
| int32_t __GLIB_Rectangle_t::xMin | 
Minimum x-coordinate
        Definition at line
        
         253
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineH() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_normalizeRect() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
| int32_t __GLIB_Rectangle_t::yMax | 
Maximum y-coordinate
        Definition at line
        
         259
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineH() , GLIB_drawLineV() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_getClipCode() , GLIB_normalizeRect() , GLIB_rectContainsPoint() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
| int32_t __GLIB_Rectangle_t::yMin | 
Minimum y-coordinate
        Definition at line
        
         255
        
        of file
        
         glib.h
        
        .
       
Referenced by GLIB_applyClippingRegion() , GLIB_clearRegion() , GLIB_clipLine() , GLIB_drawLineV() , GLIB_drawRect() , GLIB_drawRectFilled() , GLIB_normalizeRect() , GLIB_resetClippingRegion() , and GLIB_setClippingRegion() .
The documentation for this struct was generated from the following file:
- 
       C:/repos/embsw_super_h1/platform/middleware/glib/glib/
       glib.h