TIMER_TypeDef Struct ReferenceDevices > TIMER
TIMER Register Declaration
       Definition at line
       
        49
       
       of file
       
        efr32fg13p_timer.h
       
       .
      
      
       #include <
       
     
        efr32fg13p_timer.h
       
       >
      
| Data Fields | |
| TIMER_CC_TypeDef | CC [4] | 
| __IOM uint32_t | CMD | 
| __IOM uint32_t | CNT | 
| __IOM uint32_t | CTRL | 
| __IOM uint32_t | DTCTRL | 
| __IM uint32_t | DTFAULT | 
| __IOM uint32_t | DTFAULTC | 
| __IOM uint32_t | DTFC | 
| __IOM uint32_t | DTLOCK | 
| __IOM uint32_t | DTOGEN | 
| __IOM uint32_t | DTTIME | 
| __IOM uint32_t | IEN | 
| __IM uint32_t | IF | 
| __IOM uint32_t | IFC | 
| __IOM uint32_t | IFS | 
| __IOM uint32_t | LOCK | 
| uint32_t | RESERVED0 [1] | 
| uint32_t | RESERVED1 [1] | 
| uint32_t | RESERVED2 [8] | 
| __IOM uint32_t | ROUTELOC0 | 
| __IOM uint32_t | ROUTELOC2 | 
| __IOM uint32_t | ROUTEPEN | 
| __IM uint32_t | STATUS | 
| __IOM uint32_t | TOP | 
| __IOM uint32_t | TOPB | 
Field Documentation
| TIMER_CC_TypeDef TIMER_TypeDef::CC[4] | 
Compare/Capture Channel
        Definition at line
        
         68
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_CaptureGet() , TIMER_CompareBufSet() , TIMER_CompareSet() , TIMER_InitCC() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::CMD | 
Command Register
        Definition at line
        
         51
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_Enable() , TIMER_Init() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::CNT | 
Counter Value Register
        Definition at line
        
         59
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_CounterGet() , TIMER_CounterSet() , TIMER_Init() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::CTRL | 
Control Register
        Definition at line
        
         50
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_Init() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTCTRL | 
DTI Control Register
        Definition at line
        
         70
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_EnableDTI() , TIMER_InitDTI() , and TIMER_Reset() .
| __IM uint32_t TIMER_TypeDef::DTFAULT | 
DTI Fault Register
        Definition at line
        
         74
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_GetDTIFault() .
| __IOM uint32_t TIMER_TypeDef::DTFAULTC | 
DTI Fault Clear Register
        Definition at line
        
         75
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_ClearDTIFault() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTFC | 
DTI Fault Configuration Register
        Definition at line
        
         72
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_InitDTI() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTLOCK | 
DTI Configuration Lock Register
        Definition at line
        
         76
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_Lock() , TIMER_Reset() , and TIMER_Unlock() .
| __IOM uint32_t TIMER_TypeDef::DTOGEN | 
DTI Output Generation Enable Register
        Definition at line
        
         73
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_InitDTI() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTTIME | 
DTI Time Control Register
        Definition at line
        
         71
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_InitDTI() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::IEN | 
Interrupt Enable Register
        Definition at line
        
         56
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_IntDisable() , TIMER_IntEnable() , TIMER_IntGetEnabled() , and TIMER_Reset() .
| __IM uint32_t TIMER_TypeDef::IF | 
Interrupt Flag Register
        Definition at line
        
         53
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_IntGet() , and TIMER_IntGetEnabled() .
| __IOM uint32_t TIMER_TypeDef::IFC | 
Interrupt Flag Clear Register
        Definition at line
        
         55
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_IntClear() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::IFS | 
Interrupt Flag Set Register
        Definition at line
        
         54
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_IntSet() .
| __IOM uint32_t TIMER_TypeDef::LOCK | 
TIMER Configuration Lock Register
        Definition at line
        
         61
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
| uint32_t TIMER_TypeDef::RESERVED0[1] | 
Reserved for future use
        Definition at line
        
         60
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
| uint32_t TIMER_TypeDef::RESERVED1[1] | 
Reserved for future use
        Definition at line
        
         64
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
| uint32_t TIMER_TypeDef::RESERVED2[8] | 
Reserved registers
        Definition at line
        
         67
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
| __IOM uint32_t TIMER_TypeDef::ROUTELOC0 | 
I/O Routing Location Register
        Definition at line
        
         63
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by BOARD_init() .
| __IOM uint32_t TIMER_TypeDef::ROUTELOC2 | 
I/O Routing Location Register
        Definition at line
        
         65
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
| __IOM uint32_t TIMER_TypeDef::ROUTEPEN | 
I/O Routing Pin Enable Register
        Definition at line
        
         62
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by BOARD_init() , and BOARD_rgbledSetRawColor() .
| __IM uint32_t TIMER_TypeDef::STATUS | 
Status Register
        Definition at line
        
         52
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
| __IOM uint32_t TIMER_TypeDef::TOP | 
Counter Top Value Register
        Definition at line
        
         57
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_Reset() , TIMER_TopGet() , and TIMER_TopSet() .
| __IOM uint32_t TIMER_TypeDef::TOPB | 
Counter Top Value Buffer Register
        Definition at line
        
         58
        
        of file
        
         efr32fg13p_timer.h
        
        .
       
Referenced by TIMER_Reset() , and TIMER_TopBufSet() .
The documentation for this struct was generated from the following file:
- 
       C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32FG13P/Include/
       efr32fg13p_timer.h