EBI_TFTInit_TypeDef Struct ReferenceEMLIB > EBI
TFT Initialization structure.
Definition at line
589
of file
em_ebi.h
.
#include <
em_ebi.h
>
Field Documentation
uint32_t EBI_TFTInit_TypeDef::addressOffset |
TFT Frame Buffer address, offset to EBI bank base address.
Definition at line
633
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_TFTBank_TypeDef EBI_TFTInit_TypeDef::bank |
External memory bank for driving display.
Definition at line
591
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_TFTColorSrc_TypeDef EBI_TFTInit_TypeDef::colSrc |
Color source for masking and alpha blending.
Definition at line
595
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::csPolarity |
TFT Polarity for Chip Select (CS) Line.
Definition at line
607
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dataenPolarity |
TFT Polarity for Data Enable (DATAEN) Line.
Definition at line
611
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::dclkPeriod |
TFT DCLK period in internal cycles.
Definition at line
635
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dclkPolarity |
TFT Polarity for Data Clock (DCLK) Line.
Definition at line
609
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_TFTDDMode_TypeDef EBI_TFTInit_TypeDef::driveMode |
EBI_TFTFrameBufTrigger_TypeDef EBI_TFTInit_TypeDef::fbTrigger |
Trigger for updating frame buffer pointer.
Definition at line
599
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::holdCycles |
Number of cycles RGB data is held after active edge of DCLK.
Definition at line
641
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::hPorchBack |
int EBI_TFTInit_TypeDef::hPorchFront |
Horizontal Front Porch Size.
Definition at line
619
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::hPulseWidth |
Horizontal Synchronization Pulse Width.
Definition at line
623
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::hsize |
EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::hsyncPolarity |
TFT Polarity for Horizontal Sync (HSYNC) Line.
Definition at line
613
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_TFTInterleave_TypeDef EBI_TFTInit_TypeDef::interleave |
EBI_TFTMaskBlend_TypeDef EBI_TFTInit_TypeDef::maskBlend |
Masking and alpha blending mode.
Definition at line
603
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::setupCycles |
Number of cycles RGB data is driven before active edge of DCLK.
Definition at line
639
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
bool EBI_TFTInit_TypeDef::shiftDClk |
Drive DCLK from negative clock edge of internal clock.
Definition at line
601
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::startPosition |
Starting position of External Direct Drive relative to DCLK inactive edge.
Definition at line
637
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::vPorchBack |
int EBI_TFTInit_TypeDef::vPorchFront |
int EBI_TFTInit_TypeDef::vPulseWidth |
Vertical Synchronization Pulse Width.
Definition at line
631
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
int EBI_TFTInit_TypeDef::vsize |
EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::vsyncPolarity |
TFT Polarity for Vertical Sync (VSYNC) Line.
Definition at line
615
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
EBI_TFTWidth_TypeDef EBI_TFTInit_TypeDef::width |
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/emlib/inc/
em_ebi.h