LCD_AnimInit_TypeDef Struct ReferenceEMLIB > LCD
LCD Animation Configuration.
Definition at line
242
of file
em_lcd.h
.
#include <
em_lcd.h
>
Data Fields |
|
LCD_AnimLogic_TypeDef | animLogic |
uint32_t | AReg |
LCD_AnimShift_TypeDef | AShift |
uint32_t | BReg |
LCD_AnimShift_TypeDef | BShift |
bool | enable |
int | startSeg |
Field Documentation
LCD_AnimLogic_TypeDef LCD_AnimInit_TypeDef::animLogic |
A and B Logical Operation to use for mixing and outputting resulting segments.
Definition at line
254
of file
em_lcd.h
.
Referenced by LCD_AnimInit() .
uint32_t LCD_AnimInit_TypeDef::AReg |
Initial Animation Register A Value.
Definition at line
246
of file
em_lcd.h
.
Referenced by LCD_AnimInit() .
LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::AShift |
Shift operation of Animation Register A.
Definition at line
248
of file
em_lcd.h
.
Referenced by LCD_AnimInit() .
uint32_t LCD_AnimInit_TypeDef::BReg |
Initial Animation Register B Value.
Definition at line
250
of file
em_lcd.h
.
Referenced by LCD_AnimInit() .
LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::BShift |
Shift operation of Animation Register B.
Definition at line
252
of file
em_lcd.h
.
Referenced by LCD_AnimInit() .
bool LCD_AnimInit_TypeDef::enable |
Enable Animation at end of initialization.
Definition at line
244
of file
em_lcd.h
.
Referenced by LCD_AnimInit() .
int LCD_AnimInit_TypeDef::startSeg |
Number of first segment to animate. Options are 0 or 8 for Giant/Leopard. End is startSeg+7.
Definition at line
257
of file
em_lcd.h
.
Referenced by LCD_AnimInit() .
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/emlib/inc/
em_lcd.h