VDAC_OPA_TypeDef Struct ReferenceDevicesDevices > | VDAC
VDAC_OPA VDAC OPA Register
.
Definition at line
46
of file
efm32tg11b_vdac_opa.h
.
#include <
efm32tg11b_vdac_opa.h
>
Data Fields |
|
| __IM uint32_t | APORTCONFLICT |
| __IM uint32_t | APORTREQ |
| __IOM uint32_t | CAL |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | MUX |
| __IOM uint32_t | OUT |
| uint32_t | RESERVED0 [1U] |
| __IOM uint32_t | TIMER |
Field Documentation
| __IM uint32_t VDAC_OPA_TypeDef::APORTCONFLICT |
Operational Amplifier APORT Conflict Status Register
Definition at line
48
of file
efm32tg11b_vdac_opa.h
.
| __IM uint32_t VDAC_OPA_TypeDef::APORTREQ |
Operational Amplifier APORT Request Status Register
Definition at line
47
of file
efm32tg11b_vdac_opa.h
.
| __IOM uint32_t VDAC_OPA_TypeDef::CAL |
Operational Amplifier Calibration Register
Definition at line
53
of file
efm32tg11b_vdac_opa.h
.
| __IOM uint32_t VDAC_OPA_TypeDef::CTRL |
Operational Amplifier Control Register
Definition at line
49
of file
efm32tg11b_vdac_opa.h
.
| __IOM uint32_t VDAC_OPA_TypeDef::MUX |
Operational Amplifier Mux Configuration Register
Definition at line
51
of file
efm32tg11b_vdac_opa.h
.
| __IOM uint32_t VDAC_OPA_TypeDef::OUT |
Operational Amplifier Output Configuration Register
Definition at line
52
of file
efm32tg11b_vdac_opa.h
.
| uint32_t VDAC_OPA_TypeDef::RESERVED0[1U] |
Reserved future
Definition at line
54
of file
efm32tg11b_vdac_opa.h
.
| __IOM uint32_t VDAC_OPA_TypeDef::TIMER |
Operational Amplifier Timer Control Register
Definition at line
50
of file
efm32tg11b_vdac_opa.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/Device/SiliconLabs/EFM32TG11B/Include/
efm32tg11b_vdac_opa.h