CMU_HFXOInit_TypeDef Struct Reference
HFXO initialization structure.
#include <em_cmu.h>
Data Fields |
|
| uint8_t | boost |
|
HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%.
|
|
| uint8_t | timeout |
|
Startup delay.
|
|
| bool | glitchDetector |
|
Enable/disable glitch detector.
|
|
| CMU_OscMode_TypeDef | mode |
|
Oscillator mode.
|
|
HFXO initialization structure.
Initialization values should be obtained from a configuration tool, app note, or xtal data sheet.
Field Documentation
◆ boost
| uint8_t CMU_HFXOInit_TypeDef::boost |
HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%.
◆ timeout
| uint8_t CMU_HFXOInit_TypeDef::timeout |
Startup delay.
◆ glitchDetector
| bool CMU_HFXOInit_TypeDef::glitchDetector |
Enable/disable glitch detector.
◆ mode
| CMU_OscMode_TypeDef CMU_HFXOInit_TypeDef::mode |
Oscillator mode.