LESENSE_TimeCtrlDesc_TypeDef Struct Reference
LESENSE timing control descriptor structure.
#include <em_lesense.h>
Data Fields |
|
| uint8_t | startDelay |
|
Set number of LFACLK cycles to delay sensor interaction on each channel.
|
|
| bool | delayAuxStartup |
|
Set to true do delay startup of AUXHFRCO until the system enters excite phase.
|
|
LESENSE timing control descriptor structure.
Field Documentation
◆ startDelay
| uint8_t LESENSE_TimeCtrlDesc_TypeDef::startDelay |
Set number of LFACLK cycles to delay sensor interaction on each channel.
Valid range: 0-3 (2 bit).
◆ delayAuxStartup
| bool LESENSE_TimeCtrlDesc_TypeDef::delayAuxStartup |
Set to true do delay startup of AUXHFRCO until the system enters excite phase.
This will reduce the time AUXHFRCO is enabled and reduce power usage.