DMA_CfgDescr_TypeDef Struct Reference
Configuration structure for primary or alternate descriptor (not used for scatter-gather DMA cycles).
#include <em_dma.h>
Data Fields |
|
| DMA_DataInc_TypeDef | dstInc |
|
Destination increment size for each DMA transfer.
|
|
| DMA_DataInc_TypeDef | srcInc |
|
Source increment size for each DMA transfer.
|
|
| DMA_DataSize_TypeDef | size |
|
DMA transfer unit size.
|
|
| DMA_ArbiterConfig_TypeDef | arbRate |
|
Arbitration rate, i.e., number of DMA transfers done before re-arbitration takes place.
|
|
| uint8_t | hprot |
|
HPROT signal state, refer to reference manual, DMA chapter for further details.
|
|
Configuration structure for primary or alternate descriptor (not used for scatter-gather DMA cycles).
Field Documentation
◆ dstInc
| DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::dstInc |
Destination increment size for each DMA transfer.
◆ srcInc
| DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::srcInc |
Source increment size for each DMA transfer.
◆ size
| DMA_DataSize_TypeDef DMA_CfgDescr_TypeDef::size |
DMA transfer unit size.
◆ arbRate
| DMA_ArbiterConfig_TypeDef DMA_CfgDescr_TypeDef::arbRate |
Arbitration rate, i.e., number of DMA transfers done before re-arbitration takes place.
◆ hprot
| uint8_t DMA_CfgDescr_TypeDef::hprot |
HPROT signal state, refer to reference manual, DMA chapter for further details.
Normally set to 0 if protection is not an issue. The following bits are available:
- bit 0 - HPROT[1] control for source read accesses, privileged/non-privileged access.
- bit 3 - HPROT[1] control for destination write accesses, privileged/non-privileged access.