IADC_InitSingle_t Struct Reference
IADC single init structure.
#include <em_iadc.h>
Data Fields | |
IADC_Alignment_t | alignment |
Alignment of data in FIFO. | |
bool | showId |
Tag FIFO entry with single indicator (0x20). | |
IADC_FifoCfgDvl_t | dataValidLevel |
Data valid level before requesting DMA transfer. | |
bool | fifoDmaWakeup |
Wake-up DMA when FIFO reaches data valid level. | |
IADC_TriggerSel_t | triggerSelect |
Trigger selection. | |
IADC_TriggerAction_t | triggerAction |
Trigger action. | |
bool | singleTailgate |
If true, wait until end of SCAN queue before single queue warmup and conversion. | |
bool | start |
Start scan immediately. | |
IADC single init structure.
Field Documentation
◆ alignment
IADC_Alignment_t IADC_InitSingle_t::alignment |
Alignment of data in FIFO.
◆ showId
bool IADC_InitSingle_t::showId |
Tag FIFO entry with single indicator (0x20).
◆ dataValidLevel
IADC_FifoCfgDvl_t IADC_InitSingle_t::dataValidLevel |
Data valid level before requesting DMA transfer.
◆ fifoDmaWakeup
bool IADC_InitSingle_t::fifoDmaWakeup |
Wake-up DMA when FIFO reaches data valid level.
◆ triggerSelect
IADC_TriggerSel_t IADC_InitSingle_t::triggerSelect |
Trigger selection.
◆ triggerAction
IADC_TriggerAction_t IADC_InitSingle_t::triggerAction |
Trigger action.
◆ singleTailgate
bool IADC_InitSingle_t::singleTailgate |
If true, wait until end of SCAN queue before single queue warmup and conversion.
◆ start
bool IADC_InitSingle_t::start |
Start scan immediately.