LESENSE_TimeCtrlDesc_TypeDef Struct Reference
LESENSE timing control descriptor structure.
#include <em_lesense.h>
Data Fields | |
uint8_t | startDelay |
Set number of LFACLK cycles to delay sensor interaction on each channel. | |
bool | delayAuxStartup |
Set to true do delay startup of AUXHFRCO until the system enters excite phase. | |
LESENSE timing control descriptor structure.
Field Documentation
◆ startDelay
uint8_t LESENSE_TimeCtrlDesc_TypeDef::startDelay |
Set number of LFACLK cycles to delay sensor interaction on each channel.
Valid range: 0-3 (2 bit).
◆ delayAuxStartup
bool LESENSE_TimeCtrlDesc_TypeDef::delayAuxStartup |
Set to true do delay startup of AUXHFRCO until the system enters excite phase.
This will reduce the time AUXHFRCO is enabled and reduce power usage.