EUSART_DaliInit_TypeDef Struct Reference
DALI Initialization structure.
      
       #include <em_eusart.h>
      
     
| Data Fields | |
| EUSART_UartInit_TypeDef | init | 
| General EUSART initialization structure. | |
| bool | daliLowFrequencyEnable | 
| Enable the DALI low frequency mode. | |
| EUSART_DaliTxDatabits_TypeDef | TXdatabits | 
| Number of TX data bits in frame. | |
| EUSART_DaliRxDatabits_TypeDef | RXdatabits | 
| Number of RX data bits in frame. | |
DALI Initialization structure.
Field Documentation
◆ init
| EUSART_UartInit_TypeDef EUSART_DaliInit_TypeDef::init | 
General EUSART initialization structure.
◆ daliLowFrequencyEnable
| bool EUSART_DaliInit_TypeDef::daliLowFrequencyEnable | 
Enable the DALI low frequency mode.
◆ TXdatabits
| EUSART_DaliTxDatabits_TypeDef EUSART_DaliInit_TypeDef::TXdatabits | 
Number of TX data bits in frame.
◆ RXdatabits
| EUSART_DaliRxDatabits_TypeDef EUSART_DaliInit_TypeDef::RXdatabits | 
Number of RX data bits in frame.