API for DK'sBSP
Data Structures | |
struct | BC_TypeDef |
Macros | |
#define | __IO volatile |
#define | BC_ADC_DATA ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x12)) |
#define | BC_ADC_START ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x10)) |
#define | BC_ADC_START_MASK (0x00ff) |
#define | BC_ADC_STATUS ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x11)) |
#define | BC_ADC_STATUS_BUSY (1) |
#define | BC_ADC_STATUS_BUSY (1) |
#define | BC_ADC_STATUS_DONE (0) |
#define | BC_ADC_STATUS_DONE (0) |
#define | BC_AEM ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x07)) |
#define | BC_AEMSTATE ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0d)) |
#define | BC_AEMSTATE_BC (0) |
#define | BC_AEMSTATE_EFM (1) |
#define | BC_ARB_CTRL_BC (0 << BC_ARB_CTRL_SHIFT) |
#define | BC_ARB_CTRL_EBI (1 << BC_ARB_CTRL_SHIFT) |
#define | BC_ARB_CTRL_SHIFT 0 |
#define | BC_ARB_CTRL_SPI (2 << BC_ARB_CTRL_SHIFT) |
#define | BC_BUF_CTRL_CS_ENABLE (1 << 0) |
#define | BC_BUS_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0a)) |
#define | BC_BUS_CFG_EBI (1) |
#define | BC_BUS_CFG_FSMC (0) |
#define | BC_BUS_CFG_MASK (0x0003) |
#define | BC_BUS_CFG_SPI (2) |
#define | BC_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x00)) |
#define | BC_CFG_EBI (1) |
#define | BC_CFG_SPI (0) |
#define | BC_CLKRST_ETH_SHIFT (1 << 2) |
#define | BC_CLKRST_FLASH_SHIFT (1 << 1) |
#define | BC_DIPSWITCH ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x05)) |
#define | BC_DIPSWITCH_MASK (0x00ff) |
#define | BC_DIPSWITCH_MASK (0x000f) |
#define | BC_DISPCTRL_POWER_ENABLE (1 << 1) |
#define | BC_DISPCTRL_RESET (1 << 0) |
#define | BC_DISPLAY_CTRL ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x08)) |
#define | BC_DISPLAY_CTRL_MODE_8080 (0 << BC_DISPLAY_CTRL_MODE_SHIFT) |
#define | BC_DISPLAY_CTRL_MODE_GENERIC (1 << BC_DISPLAY_CTRL_MODE_SHIFT) |
#define | BC_DISPLAY_CTRL_MODE_SHIFT 2 |
#define | BC_DISPLAY_CTRL_POWER_ENABLE (1 << 0) |
#define | BC_DISPLAY_CTRL_RESET (1 << 1) |
#define | BC_EBI_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x09)) |
#define | BC_EBI_CFG_16X16 (0) |
#define | BC_EBI_CFG_24X8 (2) |
#define | BC_EBI_CFG_8X8 (1) |
#define | BC_EBI_CFG_MASK (0x0003) |
#define | BC_EBI_CTRL_EXTADDR_MASK (0x0001) |
#define | BC_EM ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x01)) |
#define | BC_EM_EM0 (0) |
#define | BC_EM_EM0 (0) |
#define | BC_EM_EM1 (1) |
#define | BC_EM_EM1 (1) |
#define | BC_EM_EM2 (2) |
#define | BC_EM_EM2 (2) |
#define | BC_EM_EM3 (3) |
#define | BC_EM_EM3 (3) |
#define | BC_EM_EM4 (4) |
#define | BC_EM_EM4 (4) |
#define | BC_FLASH_BASE 0x80000000 |
#define | BC_FLASH_BASE 0x8C000000 |
#define | BC_FW_BUILDNO ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x15)) |
#define | BC_FW_VERSION ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x16)) |
#define | BC_FW_VERSION_MAJOR_MASK (0xf000) |
#define | BC_FW_VERSION_MAJOR_SHIFT (12) |
#define | BC_FW_VERSION_MINOR_MASK (0x0f00) |
#define | BC_FW_VERSION_MINOR_SHIFT (8) |
#define | BC_FW_VERSION_PATCHLEVEL_MASK (0x00ff) |
#define | BC_FW_VERSION_PATCHLEVEL_SHIFT (0) |
#define | BC_HW_FW_VERSION_MAJOR_MASK (0xf000) |
#define | BC_HW_FW_VERSION_MAJOR_SHIFT (12) |
#define | BC_HW_FW_VERSION_MINOR_MASK (0x0f00) |
#define | BC_HW_FW_VERSION_MINOR_SHIFT (8) |
#define | BC_HW_FW_VERSION_PATCHLEVEL_MASK (0x00ff) |
#define | BC_HW_FW_VERSION_PATCHLEVEL_SHIFT (0) |
#define | BC_HW_VERSION ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x14)) |
#define | BC_HW_VERSION_BOARD_MASK (0x000f) |
#define | BC_HW_VERSION_BOARD_MASK (0x000f) |
#define | BC_HW_VERSION_BOARD_SHIFT (0) |
#define | BC_HW_VERSION_BOARD_SHIFT (0) |
#define | BC_HW_VERSION_PCB_MASK (0x07f0) |
#define | BC_HW_VERSION_PCB_MASK (0x07f0) |
#define | BC_HW_VERSION_PCB_SHIFT (4) |
#define | BC_HW_VERSION_PCB_SHIFT (4) |
#define | BC_INTEN ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x21)) |
#define | BC_INTEN_AEM (1 << 3) |
#define | BC_INTEN_AEM (1 << 3) |
#define | BC_INTEN_DIP (1 << 1) |
#define | BC_INTEN_DIP (1 << 1) |
#define | BC_INTEN_ETH (1 << 4) |
#define | BC_INTEN_JOYSTICK (1 << 2) |
#define | BC_INTEN_JOYSTICK (1 << 2) |
#define | BC_INTEN_MASK (0x000f) |
#define | BC_INTEN_MASK (0x001f) |
#define | BC_INTEN_PB (1 << 0) |
#define | BC_INTEN_PB (1 << 0) |
#define | BC_INTFLAG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x20)) |
#define | BC_INTFLAG_AEM (1 << 3) |
#define | BC_INTFLAG_AEM (1 << 3) |
#define | BC_INTFLAG_DIP (1 << 1) |
#define | BC_INTFLAG_DIP (1 << 1) |
#define | BC_INTFLAG_ETH (1 << 4) |
#define | BC_INTFLAG_JOYSTICK (1 << 2) |
#define | BC_INTFLAG_JOYSTICK (1 << 2) |
#define | BC_INTFLAG_MASK (0x000f) |
#define | BC_INTFLAG_MASK (0x001f) |
#define | BC_INTFLAG_PB (1 << 0) |
#define | BC_INTFLAG_PB (1 << 0) |
#define | BC_JOYSTICK ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x06)) |
#define | BC_JOYSTICK_CENTER (1 << 4) |
#define | BC_JOYSTICK_DOWN (1 << 0) |
#define | BC_JOYSTICK_LEFT (1 << 3) |
#define | BC_JOYSTICK_MASK (0x001f) |
#define | BC_JOYSTICK_RIGHT (1 << 1) |
#define | BC_JOYSTICK_UP (1 << 2) |
#define | BC_LED ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x03)) |
#define | BC_MAGIC ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x02)) |
#define | BC_MAGIC_VALUE (0xef32) |
#define | BC_MAGIC_VALUE (0xef32) |
#define | BC_MBOX_TXSTATUS0_FIFOEMPTY (1 << 0) |
#define | BC_MBOX_TXSTATUS0_FIFOFULL (1 << 1) |
#define | BC_MBOX_TXSTATUS0_FIFOOVERFLOW (1 << 5) |
#define | BC_MBOX_TXSTATUS0_FIFOUNDERFLOW (1 << 4) |
#define | BC_MBOX_TXSTATUS1_WORDCOUNT_MASK (0x07FF) |
#define | BC_PERCTRL ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0c)) |
#define | BC_PERCTRL_ACCEL (1 << 0) |
#define | BC_PERCTRL_ACCEL_GSEL (1 << 12) |
#define | BC_PERCTRL_ACCEL_SELFTEST (1 << 13) |
#define | BC_PERCTRL_AMBIENT (1 << 1) |
#define | BC_PERCTRL_ANALOG_DIFF (1 << 9) |
#define | BC_PERCTRL_ANALOG_SE (1 << 8) |
#define | BC_PERCTRL_AUDIO_IN (1 << 11) |
#define | BC_PERCTRL_AUDIO_OUT (1 << 10) |
#define | BC_PERCTRL_I2C (1 << 6) |
#define | BC_PERCTRL_IRDA (1 << 7) |
#define | BC_PERCTRL_IRDA_SHUTDOWN (1 << 15) |
#define | BC_PERCTRL_POTMETER (1 << 2) |
#define | BC_PERCTRL_RS232_SHUTDOWN (1 << 14) |
#define | BC_PERCTRL_RS232A (1 << 3) |
#define | BC_PERCTRL_RS232B (1 << 4) |
#define | BC_PERCTRL_SPI (1 << 5) |
#define | BC_PERICON_ANALOG_DIFF_SHIFT 2 |
#define | BC_PERICON_ANALOG_SE_SHIFT 1 |
#define | BC_PERICON_AUDIO_IN_SHIFT 5 |
#define | BC_PERICON_AUDIO_OUT_SEL_SHIFT 4 |
#define | BC_PERICON_AUDIO_OUT_SHIFT 3 |
#define | BC_PERICON_I2C_SHIFT 10 |
#define | BC_PERICON_I2S_ETH_SEL_SHIFT 9 |
#define | BC_PERICON_I2S_ETH_SHIFT 8 |
#define | BC_PERICON_RS232_LEUART_SHIFT 11 |
#define | BC_PERICON_RS232_SHUTDOWN_SHIFT 13 |
#define | BC_PERICON_RS232_UART_SHIFT 12 |
#define | BC_PERICON_SPI_SHIFT 0 |
#define | BC_PERICON_TOUCH_SHIFT 6 |
#define | BC_PERICON_TRACE_SHIFT 7 |
#define | BC_PSRAM_BASE 0x88000000 |
#define | BC_PUSHBUTTON ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x04)) |
#define | BC_PUSHBUTTON_MASK (0x000f) |
#define | BC_PUSHBUTTON_SW1 (1 << 0) |
#define | BC_PUSHBUTTON_SW2 (1 << 1) |
#define | BC_PUSHBUTTON_SW3 (1 << 2) |
#define | BC_PUSHBUTTON_SW4 (1 << 3) |
#define | BC_REGISTER ((BC_TypeDef *) BC_REGISTER_BASE) |
#define | BC_REGISTER_BASE 0x80000000 |
#define | BC_REGISTER_BASE 0x8c000000 |
#define | BC_RESET ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0f)) |
#define | BC_RESET_EFM (1 << 1) |
#define | BC_RESET_FLASH (1 << 0) |
#define | BC_SCRATCH_BC0 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1C)) |
#define | BC_SCRATCH_BC1 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1D)) |
#define | BC_SCRATCH_BC2 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1E)) |
#define | BC_SCRATCH_BC3 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1f)) |
#define | BC_SCRATCH_COMMON ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x17)) |
#define | BC_SCRATCH_EFM0 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x18)) |
#define | BC_SCRATCH_EFM1 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x19)) |
#define | BC_SCRATCH_EFM2 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1A)) |
#define | BC_SCRATCH_EFM3 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1B)) |
#define | BC_SPI_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0e)) |
#define | BC_SPI_CFG_FLASH (0) |
#define | BC_SPI_CFG_MICROSD (1) |
#define | BC_SPI_DEMUX_SLAVE_AUDIO (0) |
#define | BC_SPI_DEMUX_SLAVE_DISPLAY (2) |
#define | BC_SPI_DEMUX_SLAVE_ETHERNET (1) |
#define | BC_SPI_DEMUX_SLAVE_MASK (0x0003) |
#define | BC_SRAM_BASE 0x84000000 |
#define | BC_SSD2119_BASE 0x84000000 |
#define | BC_SSD2119_BASE 0x88000000 |
#define | BC_UIF_AEM_BC (0) |
#define | BC_UIF_AEM_EFM (1) |
#define | BC_UIF_JOYSTICK_CENTER (1 << 4) |
#define | BC_UIF_JOYSTICK_DOWN (1 << 0) |
#define | BC_UIF_JOYSTICK_LEFT (1 << 3) |
#define | BC_UIF_JOYSTICK_MASK (0x001f) |
#define | BC_UIF_JOYSTICK_RIGHT (1 << 1) |
#define | BC_UIF_JOYSTICK_UP (1 << 2) |
#define | BC_UIF_PB1 (1 << 0) |
#define | BC_UIF_PB2 (1 << 1) |
#define | BC_UIF_PB3 (1 << 2) |
#define | BC_UIF_PB4 (1 << 3) |
#define | BC_UIF_PB_MASK (0x000f) |
Functions | |
BSP_BusControl_TypeDef | BSP_BusControlModeGet (void) |
Get current board controller bus decode logic configuration. | |
int | BSP_BusControlModeSet (BSP_BusControl_TypeDef mode) |
Configure Board Controller bus decode logic. | |
uint32_t | BSP_DipSwitchGet (void) |
Get status of the DIP switches on the DK. | |
int | BSP_DisplayControl (BSP_Display_TypeDef option) |
Configure display control. | |
int | BSP_EbiExtendedAddressRange (bool enable) |
Extended the EBI addressing range by enabling address lines A16-A22. On Gxxx_DK's this functions is a dummy. | |
int | BSP_EnergyModeSet (uint16_t energyMode) |
Inform board controller about current energy mode. | |
int | BSP_InterruptDisable (uint16_t flags) |
Disable interrupts from board controller. | |
int | BSP_InterruptEnable (uint16_t flags) |
Enable interrupts from board controller. | |
int | BSP_InterruptFlagsClear (uint16_t flags) |
Clear board controller interrupt flags. | |
uint16_t | BSP_InterruptFlagsGet (void) |
Get board controller interrupt flags. | |
int | BSP_InterruptFlagsSet (uint16_t flags) |
Set board controller interrupt flags. | |
uint16_t | BSP_JoystickGet (void) |
Get status of joystick on the DK. | |
int | BSP_McuBoard_DeInit (void) |
Disable MCU plugin board peripherals. | |
int | BSP_McuBoard_Init (void) |
Enable MCU plugin board peripherals. | |
int | BSP_McuBoard_UsbStatusLedEnable (bool enable) |
Set state of MCU plugin board USB status LED. | |
bool | BSP_McuBoard_UsbVbusOcFlagGet (void) |
Get state MCU plugin board VBUS overcurrent flag. | |
int | BSP_McuBoard_UsbVbusPowerEnable (bool enable) |
Enable MCU plugin board VBUS power switch. | |
int | BSP_PeripheralAccess (BSP_Peripheral_TypeDef perf, bool enable) |
DK Peripheral Access Control Enable or disable access to on-board peripherals through switches and SPI switch where applicable. Turn off conflicting peripherals when enabling another. | |
uint16_t | BSP_PushButtonsGet (void) |
Get status of the pushbutton switches on the DK. | |
uint16_t | BSP_RegisterRead (volatile uint16_t *addr) |
Read from a board controller register. | |
int | BSP_RegisterWrite (volatile uint16_t *addr, uint16_t data) |
Write to a board controller register. | |
Macro Definition Documentation
#define __IO volatile |
Defines bit fields for board control registersRead/Write board controller register
Definition at line 50
of file bsp_dk_bcreg_3201.h
.
#define BC_ADC_DATA ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x12)) |
ADC data
Definition at line 61
of file bsp_dk_bcreg_3200.h
.
#define BC_ADC_START ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x10)) |
ADC start
Definition at line 59
of file bsp_dk_bcreg_3200.h
.
#define BC_ADC_START_MASK (0x00ff) |
ADC Start mask
Definition at line 146
of file bsp_dk_bcreg_3200.h
.
#define BC_ADC_STATUS ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x11)) |
ADC status
Definition at line 60
of file bsp_dk_bcreg_3200.h
.
#define BC_ADC_STATUS_BUSY (1) |
ADC Status Busy
Definition at line 149
of file bsp_dk_bcreg_3200.h
.
#define BC_ADC_STATUS_BUSY (1) |
ADC Status Busy
Definition at line 210
of file bsp_dk_bcreg_3201.h
.
#define BC_ADC_STATUS_DONE (0) |
ADC Status Done
Definition at line 148
of file bsp_dk_bcreg_3200.h
.
#define BC_ADC_STATUS_DONE (0) |
ADC Status Done
Definition at line 209
of file bsp_dk_bcreg_3201.h
.
#define BC_AEM ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x07)) |
AEM push button status
Definition at line 51
of file bsp_dk_bcreg_3200.h
.
#define BC_AEMSTATE ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0d)) |
AEM state of push button switch
Definition at line 56
of file bsp_dk_bcreg_3200.h
.
#define BC_AEMSTATE_BC (0) |
AEM button state, BC controls buttons
Definition at line 137
of file bsp_dk_bcreg_3200.h
.
#define BC_AEMSTATE_EFM (1) |
AEM button state, EFM32 controls buttons
Definition at line 138
of file bsp_dk_bcreg_3200.h
.
#define BC_ARB_CTRL_BC (0 << BC_ARB_CTRL_SHIFT) |
BC drives display
Definition at line 167
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_DisplayControl().
#define BC_ARB_CTRL_EBI (1 << BC_ARB_CTRL_SHIFT) |
EFM32GG EBI drives display, memory mapped or direct drive
Definition at line 168
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_DisplayControl(), RETARGET_WriteChar(), TFT_AddressMappedInit(), and TFT_DirectInit().
#define BC_ARB_CTRL_SHIFT 0 |
Bit offset value for ARB_CTRL setting
Definition at line 166
of file bsp_dk_bcreg_3201.h
.
#define BC_ARB_CTRL_SPI (2 << BC_ARB_CTRL_SHIFT) |
EFM32GG SPI drives display
Definition at line 169
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_DisplayControl().
#define BC_BUF_CTRL_CS_ENABLE (1 << 0) |
BC/EFM32 communication register
Definition at line 239
of file bsp_dk_bcreg_3201.h
.
#define BC_BUS_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0a)) |
BUS config
Definition at line 54
of file bsp_dk_bcreg_3200.h
.
#define BC_BUS_CFG_EBI (1) |
EBI drives bus
Definition at line 117
of file bsp_dk_bcreg_3200.h
.
#define BC_BUS_CFG_FSMC (0) |
Kit Board Controller owns bus
Definition at line 116
of file bsp_dk_bcreg_3200.h
.
#define BC_BUS_CFG_MASK (0x0003) |
Bus config
Definition at line 115
of file bsp_dk_bcreg_3200.h
.
#define BC_BUS_CFG_SPI (2) |
SPI drives bus
Definition at line 118
of file bsp_dk_bcreg_3200.h
.
#define BC_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x00)) |
CFG
Definition at line 44
of file bsp_dk_bcreg_3200.h
.
#define BC_CFG_EBI (1) |
EBI mode
Definition at line 82
of file bsp_dk_bcreg_3200.h
.
#define BC_CFG_SPI (0) |
Defines bit fields for board control registersSPI mode
Definition at line 81
of file bsp_dk_bcreg_3200.h
.
#define BC_CLKRST_ETH_SHIFT (1 << 2) |
Ethernet Reset Control
Definition at line 214
of file bsp_dk_bcreg_3201.h
.
#define BC_CLKRST_FLASH_SHIFT (1 << 1) |
Flash Reset Control
Definition at line 213
of file bsp_dk_bcreg_3201.h
.
#define BC_DIPSWITCH ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x05)) |
Dip switches
Definition at line 49
of file bsp_dk_bcreg_3200.h
.
#define BC_DIPSWITCH_MASK (0x00ff) |
Dip switch mask
Definition at line 98
of file bsp_dk_bcreg_3200.h
.
#define BC_DIPSWITCH_MASK (0x000f) |
Dip switch mask
Definition at line 141
of file bsp_dk_bcreg_3201.h
.
#define BC_DISPCTRL_POWER_ENABLE (1 << 1) |
Display Control Power Enable
Definition at line 108
of file bsp_dk_bcreg_3200.h
.
#define BC_DISPCTRL_RESET (1 << 0) |
Reset
Definition at line 107
of file bsp_dk_bcreg_3200.h
.
#define BC_DISPLAY_CTRL ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x08)) |
Display Control
Definition at line 52
of file bsp_dk_bcreg_3200.h
.
#define BC_DISPLAY_CTRL_MODE_8080 (0 << BC_DISPLAY_CTRL_MODE_SHIFT) |
Address mapped mode
Definition at line 159
of file bsp_dk_bcreg_3201.h
.
#define BC_DISPLAY_CTRL_MODE_GENERIC (1 << BC_DISPLAY_CTRL_MODE_SHIFT) |
Direct Drive + SPI mode
Definition at line 160
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_DisplayControl().
#define BC_DISPLAY_CTRL_MODE_SHIFT 2 |
Bit offset value for Display_Mode setting
Definition at line 158
of file bsp_dk_bcreg_3201.h
.
#define BC_DISPLAY_CTRL_POWER_ENABLE (1 << 0) |
Display Control Power and Backlight Enable
Definition at line 157
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_DisplayControl().
#define BC_DISPLAY_CTRL_RESET (1 << 1) |
#define BC_EBI_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x09)) |
EBI config
Definition at line 53
of file bsp_dk_bcreg_3200.h
.
#define BC_EBI_CFG_16X16 (0) |
16x16 address/data mode
Definition at line 111
of file bsp_dk_bcreg_3200.h
.
#define BC_EBI_CFG_24X8 (2) |
24x8 address/data mode
Definition at line 113
of file bsp_dk_bcreg_3200.h
.
#define BC_EBI_CFG_8X8 (1) |
8x8 address/data mode
Definition at line 112
of file bsp_dk_bcreg_3200.h
.
#define BC_EBI_CFG_MASK (0x0003) |
EBI Config
Definition at line 110
of file bsp_dk_bcreg_3200.h
.
#define BC_EBI_CTRL_EXTADDR_MASK (0x0001) |
Enable extended addressing support
Definition at line 163
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_EbiExtendedAddressRange().
#define BC_EM ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x01)) |
EM
Definition at line 45
of file bsp_dk_bcreg_3200.h
.
#define BC_EM_EM0 (0) |
Indicate EM0
Definition at line 84
of file bsp_dk_bcreg_3200.h
.
#define BC_EM_EM0 (0) |
Indicate EM0
Definition at line 124
of file bsp_dk_bcreg_3201.h
.
#define BC_EM_EM1 (1) |
Indicate EM1
Definition at line 85
of file bsp_dk_bcreg_3200.h
.
#define BC_EM_EM1 (1) |
Indicate EM1
Definition at line 125
of file bsp_dk_bcreg_3201.h
.
#define BC_EM_EM2 (2) |
Indicate EM2
Definition at line 86
of file bsp_dk_bcreg_3200.h
.
#define BC_EM_EM2 (2) |
Indicate EM2
Definition at line 126
of file bsp_dk_bcreg_3201.h
.
#define BC_EM_EM3 (3) |
Indicate EM3
Definition at line 87
of file bsp_dk_bcreg_3200.h
.
#define BC_EM_EM3 (3) |
Indicate EM3
Definition at line 127
of file bsp_dk_bcreg_3201.h
.
#define BC_EM_EM4 (4) |
Indicate EM4
Definition at line 88
of file bsp_dk_bcreg_3200.h
.
#define BC_EM_EM4 (4) |
Indicate EM4
Definition at line 128
of file bsp_dk_bcreg_3201.h
.
#define BC_FLASH_BASE 0x80000000 |
Defines FPGA register bank for Silicon Labs Development Kit (DK) board, i.e. board control registersFLASH memory base address
Definition at line 39
of file bsp_dk_bcreg_3200.h
.
#define BC_FLASH_BASE 0x8C000000 |
External Flash base address
Definition at line 42
of file bsp_dk_bcreg_3201.h
.
#define BC_FW_BUILDNO ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x15)) |
FW build number
Definition at line 63
of file bsp_dk_bcreg_3200.h
.
#define BC_FW_VERSION ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x16)) |
FW version
Definition at line 64
of file bsp_dk_bcreg_3200.h
.
#define BC_FW_VERSION_MAJOR_MASK (0xf000) |
FW Version major mask
Definition at line 223
of file bsp_dk_bcreg_3201.h
.
#define BC_FW_VERSION_MAJOR_SHIFT (12) |
FW version major shift
Definition at line 224
of file bsp_dk_bcreg_3201.h
.
#define BC_FW_VERSION_MINOR_MASK (0x0f00) |
FW version minor mask
Definition at line 225
of file bsp_dk_bcreg_3201.h
.
#define BC_FW_VERSION_MINOR_SHIFT (8) |
FW version minor shift
Definition at line 226
of file bsp_dk_bcreg_3201.h
.
#define BC_FW_VERSION_PATCHLEVEL_MASK (0x00ff) |
FW Patchlevel mask
Definition at line 227
of file bsp_dk_bcreg_3201.h
.
#define BC_FW_VERSION_PATCHLEVEL_SHIFT (0) |
FW Patchlevel shift
Definition at line 228
of file bsp_dk_bcreg_3201.h
.
#define BC_HW_FW_VERSION_MAJOR_MASK (0xf000) |
FW Version major mask
Definition at line 156
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_FW_VERSION_MAJOR_SHIFT (12) |
FW version major shift
Definition at line 157
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_FW_VERSION_MINOR_MASK (0x0f00) |
FW version minor mask
Definition at line 158
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_FW_VERSION_MINOR_SHIFT (8) |
FW version minor shift
Definition at line 159
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_FW_VERSION_PATCHLEVEL_MASK (0x00ff) |
FW Patchlevel mask
Definition at line 160
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_FW_VERSION_PATCHLEVEL_SHIFT (0) |
FW Patchlevel shift
Definition at line 161
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_VERSION ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x14)) |
HW version
Definition at line 62
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_VERSION_BOARD_MASK (0x000f) |
Board version mask
Definition at line 153
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_VERSION_BOARD_MASK (0x000f) |
Board version mask
Definition at line 219
of file bsp_dk_bcreg_3201.h
.
#define BC_HW_VERSION_BOARD_SHIFT (0) |
Board version shift
Definition at line 154
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_VERSION_BOARD_SHIFT (0) |
Board version shift
Definition at line 220
of file bsp_dk_bcreg_3201.h
.
#define BC_HW_VERSION_PCB_MASK (0x07f0) |
PCB Version mask
Definition at line 151
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_VERSION_PCB_MASK (0x07f0) |
PCB Version mask
Definition at line 217
of file bsp_dk_bcreg_3201.h
.
#define BC_HW_VERSION_PCB_SHIFT (4) |
PCB Version shift
Definition at line 152
of file bsp_dk_bcreg_3200.h
.
#define BC_HW_VERSION_PCB_SHIFT (4) |
PCB Version shift
Definition at line 218
of file bsp_dk_bcreg_3201.h
.
#define BC_INTEN ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x21)) |
Interrupt enable
Definition at line 75
of file bsp_dk_bcreg_3200.h
.
#define BC_INTEN_AEM (1 << 3) |
AEM Interrupt enable
Definition at line 167
of file bsp_dk_bcreg_3200.h
.
#define BC_INTEN_AEM (1 << 3) |
AEM Interrupt enable
Definition at line 176
of file bsp_dk_bcreg_3201.h
.
#define BC_INTEN_DIP (1 << 1) |
DIP Switch Interrupt enable
Definition at line 165
of file bsp_dk_bcreg_3200.h
.
#define BC_INTEN_DIP (1 << 1) |
DIP Switch Interrupt enable
Definition at line 174
of file bsp_dk_bcreg_3201.h
.
#define BC_INTEN_ETH (1 << 4) |
Ethernet Interrupt enable
Definition at line 177
of file bsp_dk_bcreg_3201.h
.
#define BC_INTEN_JOYSTICK (1 << 2) |
Joystick Interrupt enable
Definition at line 166
of file bsp_dk_bcreg_3200.h
.
#define BC_INTEN_JOYSTICK (1 << 2) |
Joystick Interrupt enable
Definition at line 175
of file bsp_dk_bcreg_3201.h
.
#define BC_INTEN_MASK (0x000f) |
Interrupt enable mask
Definition at line 163
of file bsp_dk_bcreg_3200.h
.
#define BC_INTEN_MASK (0x001f) |
Interrupt enable mask
Definition at line 172
of file bsp_dk_bcreg_3201.h
.
#define BC_INTEN_PB (1 << 0) |
Push Button Interrupt enable
Definition at line 164
of file bsp_dk_bcreg_3200.h
.
#define BC_INTEN_PB (1 << 0) |
Push Button Interrupt enable
Definition at line 173
of file bsp_dk_bcreg_3201.h
.
#define BC_INTFLAG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x20)) |
Interrupt flag
Definition at line 74
of file bsp_dk_bcreg_3200.h
.
#define BC_INTFLAG_AEM (1 << 3) |
AEM interrupt triggered
Definition at line 173
of file bsp_dk_bcreg_3200.h
.
#define BC_INTFLAG_AEM (1 << 3) |
AEM Interrupt triggered
Definition at line 183
of file bsp_dk_bcreg_3201.h
.
#define BC_INTFLAG_DIP (1 << 1) |
DIP interrupt triggered
Definition at line 171
of file bsp_dk_bcreg_3200.h
.
#define BC_INTFLAG_DIP (1 << 1) |
DIP interrupt triggered
Definition at line 181
of file bsp_dk_bcreg_3201.h
.
#define BC_INTFLAG_ETH (1 << 4) |
Ethernet Interrupt triggered
Definition at line 184
of file bsp_dk_bcreg_3201.h
.
#define BC_INTFLAG_JOYSTICK (1 << 2) |
Joystick interrupt triggered
Definition at line 172
of file bsp_dk_bcreg_3200.h
.
#define BC_INTFLAG_JOYSTICK (1 << 2) |
Joystick interrupt triggered
Definition at line 182
of file bsp_dk_bcreg_3201.h
.
#define BC_INTFLAG_MASK (0x000f) |
Interrupt flag mask
Definition at line 169
of file bsp_dk_bcreg_3200.h
.
#define BC_INTFLAG_MASK (0x001f) |
Interrupt flag mask
Definition at line 179
of file bsp_dk_bcreg_3201.h
.
#define BC_INTFLAG_PB (1 << 0) |
Push Button interrupt triggered
Definition at line 170
of file bsp_dk_bcreg_3200.h
.
#define BC_INTFLAG_PB (1 << 0) |
Push Button interrupt triggered
Definition at line 180
of file bsp_dk_bcreg_3201.h
.
#define BC_JOYSTICK ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x06)) |
Joystick
Definition at line 50
of file bsp_dk_bcreg_3200.h
.
#define BC_JOYSTICK_CENTER (1 << 4) |
Joystick center button
Definition at line 105
of file bsp_dk_bcreg_3200.h
.
#define BC_JOYSTICK_DOWN (1 << 0) |
Joystick down
Definition at line 101
of file bsp_dk_bcreg_3200.h
.
#define BC_JOYSTICK_LEFT (1 << 3) |
Joystick left
Definition at line 104
of file bsp_dk_bcreg_3200.h
.
#define BC_JOYSTICK_MASK (0x001f) |
Joystick mask
Definition at line 100
of file bsp_dk_bcreg_3200.h
.
#define BC_JOYSTICK_RIGHT (1 << 1) |
Joystick right
Definition at line 102
of file bsp_dk_bcreg_3200.h
.
#define BC_JOYSTICK_UP (1 << 2) |
Joystick up
Definition at line 103
of file bsp_dk_bcreg_3200.h
.
#define BC_LED ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x03)) |
LEDs
Definition at line 47
of file bsp_dk_bcreg_3200.h
.
#define BC_MAGIC ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x02)) |
MAGIC
Definition at line 46
of file bsp_dk_bcreg_3200.h
.
#define BC_MAGIC_VALUE (0xef32) |
Magic
Definition at line 90
of file bsp_dk_bcreg_3200.h
.
#define BC_MAGIC_VALUE (0xef32) |
Magic
Definition at line 131
of file bsp_dk_bcreg_3201.h
.
#define BC_MBOX_TXSTATUS0_FIFOEMPTY (1 << 0) |
BC/EFM32 communication register
Definition at line 231
of file bsp_dk_bcreg_3201.h
.
#define BC_MBOX_TXSTATUS0_FIFOFULL (1 << 1) |
BC/EFM32 communication register
Definition at line 232
of file bsp_dk_bcreg_3201.h
.
#define BC_MBOX_TXSTATUS0_FIFOOVERFLOW (1 << 5) |
BC/EFM32 communication register
Definition at line 234
of file bsp_dk_bcreg_3201.h
.
#define BC_MBOX_TXSTATUS0_FIFOUNDERFLOW (1 << 4) |
BC/EFM32 communication register
Definition at line 233
of file bsp_dk_bcreg_3201.h
.
#define BC_MBOX_TXSTATUS1_WORDCOUNT_MASK (0x07FF) |
BC/EFM32 communication register
Definition at line 236
of file bsp_dk_bcreg_3201.h
.
#define BC_PERCTRL ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0c)) |
Peripheral Control
Definition at line 55
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_ACCEL (1 << 0) |
Accelerometer enable
Definition at line 120
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_ACCEL_GSEL (1 << 12) |
Accel Gsel enable
Definition at line 132
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_ACCEL_SELFTEST (1 << 13) |
Accel Self test enable
Definition at line 133
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_AMBIENT (1 << 1) |
Ambient light sensor enable
Definition at line 121
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_ANALOG_DIFF (1 << 9) |
Analog Diff enable
Definition at line 129
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_ANALOG_SE (1 << 8) |
Analog SE enable
Definition at line 128
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_AUDIO_IN (1 << 11) |
Audio In enable
Definition at line 131
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_AUDIO_OUT (1 << 10) |
Audio Out enable
Definition at line 130
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_I2C (1 << 6) |
I2C enable
Definition at line 126
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_IRDA (1 << 7) |
IRDA enable
Definition at line 127
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_IRDA_SHUTDOWN (1 << 15) |
IRDA shutdown
Definition at line 135
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_POTMETER (1 << 2) |
Potentiometer enable
Definition at line 122
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_RS232_SHUTDOWN (1 << 14) |
RS232 shutdown
Definition at line 134
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_RS232A (1 << 3) |
RS232A enable
Definition at line 123
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_RS232B (1 << 4) |
RS232B enable
Definition at line 124
of file bsp_dk_bcreg_3200.h
.
#define BC_PERCTRL_SPI (1 << 5) |
SPI enable
Definition at line 125
of file bsp_dk_bcreg_3200.h
.
#define BC_PERICON_ANALOG_DIFF_SHIFT 2 |
Analog Diff enable
Definition at line 198
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_ANALOG_SE_SHIFT 1 |
Anallog SE enable
Definition at line 199
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_AUDIO_IN_SHIFT 5 |
Audio In enable
Definition at line 195
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_AUDIO_OUT_SEL_SHIFT 4 |
Audio Out I2S/DAC select
Definition at line 196
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_AUDIO_OUT_SHIFT 3 |
Audio Out enable
Definition at line 197
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_I2C_SHIFT 10 |
I2C enable
Definition at line 190
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_I2S_ETH_SEL_SHIFT 9 |
I2S/ETH/TFT SPI enable
Definition at line 191
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_I2S_ETH_SHIFT 8 |
I2S/ETH mux select
Definition at line 192
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_RS232_LEUART_SHIFT 11 |
LEUART enable
Definition at line 189
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_RS232_SHUTDOWN_SHIFT 13 |
RS232 enable MUX bit
Definition at line 187
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_RS232_UART_SHIFT 12 |
UART enable
Definition at line 188
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_SPI_SHIFT 0 |
Micro-SD SPI enable
Definition at line 200
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_TOUCH_SHIFT 6 |
Touch enable
Definition at line 194
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PERICON_TRACE_SHIFT 7 |
ETM Trace enable
Definition at line 193
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_PeripheralAccess().
#define BC_PSRAM_BASE 0x88000000 |
PSRAM base address
Definition at line 41
of file bsp_dk_bcreg_3201.h
.
#define BC_PUSHBUTTON ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x04)) |
Push Buttons
Definition at line 48
of file bsp_dk_bcreg_3200.h
.
#define BC_PUSHBUTTON_MASK (0x000f) |
Push button mask
Definition at line 92
of file bsp_dk_bcreg_3200.h
.
#define BC_PUSHBUTTON_SW1 (1 << 0) |
Push button SW1
Definition at line 93
of file bsp_dk_bcreg_3200.h
.
#define BC_PUSHBUTTON_SW2 (1 << 1) |
Push button SW2
Definition at line 94
of file bsp_dk_bcreg_3200.h
.
#define BC_PUSHBUTTON_SW3 (1 << 2) |
Push button SW3
Definition at line 95
of file bsp_dk_bcreg_3200.h
.
#define BC_PUSHBUTTON_SW4 (1 << 3) |
Push button SW4
Definition at line 96
of file bsp_dk_bcreg_3200.h
.
#define BC_REGISTER ((BC_TypeDef *) BC_REGISTER_BASE) |
Register block base
Definition at line 121
of file bsp_dk_bcreg_3201.h
.
Referenced by BSP_DipSwitchGet(), BSP_DisplayControl(), BSP_EbiExtendedAddressRange(), BSP_EnergyModeSet(), BSP_Init(), BSP_InterruptDisable(), BSP_InterruptEnable(), BSP_InterruptFlagsClear(), BSP_InterruptFlagsGet(), BSP_InterruptFlagsSet(), BSP_JoystickGet(), BSP_PeripheralAccess(), BSP_PushButtonsGet(), RETARGET_WriteChar(), TFT_AddressMappedInit(), TFT_DirectInit(), and tftTextReset().
#define BC_REGISTER_BASE 0x80000000 |
Defines FPGA register bank for Silicon Labs Development Kit board, i.e. board control registersBoard Controller registers base address
Definition at line 39
of file bsp_dk_bcreg_3201.h
.
#define BC_REGISTER_BASE 0x8c000000 |
Board Controller registers base address
Definition at line 42
of file bsp_dk_bcreg_3200.h
.
#define BC_RESET ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0f)) |
Reset
Definition at line 58
of file bsp_dk_bcreg_3200.h
.
#define BC_RESET_EFM (1 << 1) |
Reset EFM
Definition at line 144
of file bsp_dk_bcreg_3200.h
.
#define BC_RESET_FLASH (1 << 0) |
Reset Flash
Definition at line 143
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_BC0 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1C)) |
Scratch BC0
Definition at line 70
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_BC1 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1D)) |
Scratch BC1
Definition at line 71
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_BC2 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1E)) |
Scratch BC2
Definition at line 72
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_BC3 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1f)) |
Scratch BC3
Definition at line 73
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_COMMON ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x17)) |
Scratch common
Definition at line 65
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_EFM0 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x18)) |
Scratch EFM0
Definition at line 66
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_EFM1 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x19)) |
Scratch EFM1
Definition at line 67
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_EFM2 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1A)) |
Scratch EFM2
Definition at line 68
of file bsp_dk_bcreg_3200.h
.
#define BC_SCRATCH_EFM3 ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x1B)) |
Scratch EFM3
Definition at line 69
of file bsp_dk_bcreg_3200.h
.
#define BC_SPI_CFG ((volatile uint16_t *)(BC_REGISTER_BASE + sizeof(uint16_t) * 0x0e)) |
SPI config
Definition at line 57
of file bsp_dk_bcreg_3200.h
.
#define BC_SPI_CFG_FLASH (0) |
SPI Flash config
Definition at line 140
of file bsp_dk_bcreg_3200.h
.
#define BC_SPI_CFG_MICROSD (1) |
SPI MicroSD config
Definition at line 141
of file bsp_dk_bcreg_3200.h
.
#define BC_SPI_DEMUX_SLAVE_AUDIO (0) |
SPI interface to I2S Audio
Definition at line 204
of file bsp_dk_bcreg_3201.h
.
Referenced by TFT_AddressMappedInit(), and tftTextReset().
#define BC_SPI_DEMUX_SLAVE_DISPLAY (2) |
SPI interface to TFT-LCD-SSD2119 controller
Definition at line 206
of file bsp_dk_bcreg_3201.h
.
Referenced by TFT_AddressMappedInit(), and tftTextReset().
#define BC_SPI_DEMUX_SLAVE_ETHERNET (1) |
SPI interface to Ethernet controller
Definition at line 205
of file bsp_dk_bcreg_3201.h
.
#define BC_SPI_DEMUX_SLAVE_MASK (0x0003) |
Mask for SPI MUX bits
Definition at line 203
of file bsp_dk_bcreg_3201.h
.
#define BC_SRAM_BASE 0x84000000 |
SRAM base address
Definition at line 40
of file bsp_dk_bcreg_3200.h
.
#define BC_SSD2119_BASE 0x84000000 |
TFT-LCD controller
Definition at line 40
of file bsp_dk_bcreg_3201.h
.
#define BC_SSD2119_BASE 0x88000000 |
TFT Controller base address
Definition at line 41
of file bsp_dk_bcreg_3200.h
.
Referenced by TFT_AddressMappedInit(), and tftTextReset().
#define BC_UIF_AEM_BC (0) |
AEM button state, BC controls buttons
Definition at line 152
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_AEM_EFM (1) |
AEM button state, EFM32 controls buttons
Definition at line 153
of file bsp_dk_bcreg_3201.h
.
Referenced by RETARGET_WriteChar(), TFT_AddressMappedInit(), and TFT_DirectInit().
#define BC_UIF_JOYSTICK_CENTER (1 << 4) |
Joystick center button
Definition at line 149
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_JOYSTICK_DOWN (1 << 0) |
Joystick down
Definition at line 145
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_JOYSTICK_LEFT (1 << 3) |
Joystick left
Definition at line 148
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_JOYSTICK_MASK (0x001f) |
Joystick mask
Definition at line 144
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_JOYSTICK_RIGHT (1 << 1) |
Joystick right
Definition at line 146
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_JOYSTICK_UP (1 << 2) |
Joystick up
Definition at line 147
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_PB1 (1 << 0) |
Push button PB1
Definition at line 135
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_PB2 (1 << 1) |
Push button PB2
Definition at line 136
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_PB3 (1 << 2) |
Push button PB3
Definition at line 137
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_PB4 (1 << 3) |
Push button PB4
Definition at line 138
of file bsp_dk_bcreg_3201.h
.
#define BC_UIF_PB_MASK (0x000f) |
Push button mask
Definition at line 134
of file bsp_dk_bcreg_3201.h
.
Enumeration Type Documentation
Bus control access mode
Definition at line 78
of file bsp.h
.
enum BSP_Display_TypeDef |
Display Control
Definition at line 65
of file bsp.h
.
Peripherals control structure for DK3x50 DK's.
Definition at line 116
of file bsp.h
.
Function Documentation
BSP_BusControl_TypeDef BSP_BusControlModeGet | ( | void |
| ) |
Get current board controller bus decode logic configuration.
- Returns
- Bus decode logic configuration as enumerated in BSP_BusControl_TypeDef.
Definition at line 164
of file bsp_dk_3201.c
.
int BSP_BusControlModeSet | ( | BSP_BusControl_TypeDef | mode | ) |
Configure Board Controller bus decode logic.
- Parameters
-
[in] mode
Mode of operation, use enum BSP_BusControl_TypeDef mode. On Gxxx_DK's this functions is a dummy.
- Returns
- BSP_STATUS_OK or BSP_STATUS_ILLEGAL_PARAM. BSP_STATUS_NOT_IMPLEMENTED on Gxxx_DK's.
Definition at line 178
of file bsp_dk_3201.c
.
References BSP_BusControl_DIRECT, BSP_BusControl_EBI, BSP_BusControl_OFF, BSP_BusControl_SPI, BSP_STATUS_ILLEGAL_PARAM, BSP_STATUS_OK, CMU_ClockEnable(), cmuClock_GPIO, GPIO_PinModeSet(), and gpioModePushPull.
Referenced by BSP_Disable(), and BSP_Init().
uint32_t BSP_DipSwitchGet | ( | void |
| ) |
Get status of the DIP switches on the DK.
- Returns
- Bitmask with a single bit for each DIP switch.
Definition at line 228
of file bsp_dk_3201.c
.
References BC_REGISTER, and BSP_RegisterRead().
int BSP_DisplayControl | ( | BSP_Display_TypeDef | option | ) |
Configure display control.
- Parameters
-
[in] option
Configure using enum BSP_Display_TypeDef. On Gxxx_DK's this functions is a dummy.
- Returns
- BSP_STATUS_OK or BSP_STATUS_NOT_IMPLEMENTED on Gxxx_DK's.
Definition at line 241
of file bsp_dk_3201.c
.
References BC_ARB_CTRL_BC, BC_ARB_CTRL_EBI, BC_ARB_CTRL_SPI, BC_DISPLAY_CTRL_MODE_GENERIC, BC_DISPLAY_CTRL_POWER_ENABLE, BC_DISPLAY_CTRL_RESET, BC_REGISTER, BSP_Display_BC, BSP_Display_EBI, BSP_Display_Mode8080, BSP_Display_ModeGeneric, BSP_Display_PowerDisable, BSP_Display_PowerEnable, BSP_Display_ResetAssert, BSP_Display_ResetRelease, BSP_Display_SPI, BSP_RegisterRead(), BSP_RegisterWrite(), and BSP_STATUS_OK.
Referenced by TFT_AddressMappedInit(), TFT_DirectInit(), and tftTextReset().
int BSP_EbiExtendedAddressRange | ( | bool | enable | ) |
Extended the EBI addressing range by enabling address lines A16-A22. On Gxxx_DK's this functions is a dummy.
- Parameters
-
[in] enable
If true, enable address lines A16-A22, if false disable.
- Returns
- BSP_STATUS_OK on DK3x50, BSP_STATUS_NOT_IMPLEMENTED on Gxxx_DK's.
Definition at line 312
of file bsp_dk_3201.c
.
References BC_EBI_CTRL_EXTADDR_MASK, BC_REGISTER, BSP_RegisterWrite(), and BSP_STATUS_OK.
int BSP_EnergyModeSet | ( | uint16_t | energyMode | ) |
Inform board controller about current energy mode.
- Parameters
-
[in] energyMode
A number describing the energy mode.
- Returns
- BSP_STATUS_OK
Definition at line 329
of file bsp_dk_3201.c
.
References BC_REGISTER, BSP_RegisterWrite(), and BSP_STATUS_OK.
int BSP_InterruptDisable | ( | uint16_t | flags | ) |
Disable interrupts from board controller.
- Parameters
-
[in] flags
A bitmask defining which interrupt sources to disable.
- Returns
- BSP_STATUS_OK
Definition at line 342
of file bsp_dk_3201.c
.
References BC_REGISTER, BSP_RegisterRead(), BSP_RegisterWrite(), and BSP_STATUS_OK.
int BSP_InterruptEnable | ( | uint16_t | flags | ) |
Enable interrupts from board controller.
- Parameters
-
[in] flags
A bitmask defining which interrupt sources to enable.
- Returns
- BSP_STATUS_OK
Definition at line 361
of file bsp_dk_3201.c
.
References BC_REGISTER, BSP_RegisterRead(), BSP_RegisterWrite(), and BSP_STATUS_OK.
int BSP_InterruptFlagsClear | ( | uint16_t | flags | ) |
Clear board controller interrupt flags.
- Parameters
-
[in] flags
A bitmask defining which interrupt sources to clear.
- Returns
- BSP_STATUS_OK
Definition at line 379
of file bsp_dk_3201.c
.
References BC_REGISTER, BSP_RegisterRead(), BSP_RegisterWrite(), and BSP_STATUS_OK.
uint16_t BSP_InterruptFlagsGet | ( | void |
| ) |
Get board controller interrupt flags.
- Returns
- A bitmask defining which interrupt sources have their flaf set.
Definition at line 412
of file bsp_dk_3201.c
.
References BC_REGISTER, and BSP_RegisterRead().
int BSP_InterruptFlagsSet | ( | uint16_t | flags | ) |
Set board controller interrupt flags.
- Parameters
-
[in] flags
A bitmask defining which interrupt sources to set.
- Returns
- BSP_STATUS_OK
Definition at line 401
of file bsp_dk_3201.c
.
References BC_REGISTER, BSP_RegisterWrite(), and BSP_STATUS_OK.
uint16_t BSP_JoystickGet | ( | void |
| ) |
Get status of joystick on the DK.
- Returns
- The status of the 5 joystick switches. See BC_JOYSTICK_MASK or BC_UIF_JOYSTICK_MASK according to your kit.
Definition at line 422
of file bsp_dk_3201.c
.
References BC_REGISTER, and BSP_RegisterRead().
int BSP_McuBoard_DeInit | ( | void |
| ) |
Disable MCU plugin board peripherals.
- Returns
- BSP_STATUS_OK.
Definition at line 35
of file bsp_dk_mcuboard.c
.
References BSP_STATUS_OK, GPIO_PinModeSet(), and gpioModeDisabled.
int BSP_McuBoard_Init | ( | void |
| ) |
Enable MCU plugin board peripherals.
- Returns
- BSP_STATUS_OK.
Definition at line 51
of file bsp_dk_mcuboard.c
.
References BSP_STATUS_OK, CMU_ClockEnable(), cmuClock_GPIO, GPIO_PinModeSet(), gpioModeInput, and gpioModePushPull.
int BSP_McuBoard_UsbStatusLedEnable | ( | bool | enable | ) |
Set state of MCU plugin board USB status LED.
- Parameters
-
[in] enable
Set to true to turn on LED, false to turn off.
- Returns
- BSP_STATUS_OK on plugin boards with USB capability, BSP_STATUS_NOT_IMPLEMENTED otherwise.
Definition at line 76
of file bsp_dk_mcuboard.c
.
References BSP_STATUS_NOT_IMPLEMENTED, BSP_STATUS_OK, GPIO_PinOutClear(), and GPIO_PinOutSet().
bool BSP_McuBoard_UsbVbusOcFlagGet | ( | void |
| ) |
Get state MCU plugin board VBUS overcurrent flag.
- Returns
- True if overcurrent situation exist, false otherwise.
Definition at line 97
of file bsp_dk_mcuboard.c
.
References GPIO_PinInGet().
int BSP_McuBoard_UsbVbusPowerEnable | ( | bool | enable | ) |
Enable MCU plugin board VBUS power switch.
- Parameters
-
[in] enable
Set to true to turn on VBUS power, false to turn off.
- Returns
- BSP_STATUS_OK on plugin boards with USB capability, BSP_STATUS_NOT_IMPLEMENTED otherwise.
Definition at line 121
of file bsp_dk_mcuboard.c
.
References BSP_STATUS_NOT_IMPLEMENTED, BSP_STATUS_OK, GPIO_PinModeSet(), and gpioModePushPull.
int BSP_PeripheralAccess | ( | BSP_Peripheral_TypeDef | perf, |
bool | enable |
||
) |
DK Peripheral Access Control Enable or disable access to on-board peripherals through switches and SPI switch where applicable. Turn off conflicting peripherals when enabling another.
- Parameters
-
[in] perf
Which peripheral to configure. Use enum BSP_Peripheral_TypeDef or BSP_Peripheral_Typedef according to DK type. [in] enable
If true, set up access to peripheral, if false disable access.
- Returns
- BSP_STATUS_OK.
Definition at line 443
of file bsp_dk_3201.c
.
References BC_PERICON_ANALOG_DIFF_SHIFT, BC_PERICON_ANALOG_SE_SHIFT, BC_PERICON_AUDIO_IN_SHIFT, BC_PERICON_AUDIO_OUT_SEL_SHIFT, BC_PERICON_AUDIO_OUT_SHIFT, BC_PERICON_I2C_SHIFT, BC_PERICON_I2S_ETH_SEL_SHIFT, BC_PERICON_I2S_ETH_SHIFT, BC_PERICON_RS232_LEUART_SHIFT, BC_PERICON_RS232_SHUTDOWN_SHIFT, BC_PERICON_RS232_UART_SHIFT, BC_PERICON_SPI_SHIFT, BC_PERICON_TOUCH_SHIFT, BC_PERICON_TRACE_SHIFT, BC_REGISTER, BSP_ANALOG_DIFF, BSP_ANALOG_SE, BSP_AUDIO_IN, BSP_AUDIO_OUT, BSP_ETH, BSP_I2C, BSP_I2S, BSP_MICROSD, BSP_RegisterRead(), BSP_RegisterWrite(), BSP_RS232_LEUART, BSP_RS232_SHUTDOWN, BSP_RS232_UART, BSP_STATUS_OK, BSP_TFT, BSP_TOUCH, and BSP_TRACE.
Referenced by BSP_initBoard(), TFT_DirectInit(), and TOUCH_Init().
uint16_t BSP_PushButtonsGet | ( | void |
| ) |
Get status of the pushbutton switches on the DK.
- Returns
- The status of the switches. See BC_PUSHBUTTON_MASK or BC_UIF_PB_MASK according to your kit.
Definition at line 654
of file bsp_dk_3201.c
.
References BC_REGISTER, and BSP_RegisterRead().
uint16_t BSP_RegisterRead | ( | volatile uint16_t * | addr | ) |
Read from a board controller register.
- Parameters
-
[in] addr
The board controller register address.
- Returns
- The value read.
Definition at line 664
of file bsp_dk_3201.c
.
References BSP_INIT_DK_EBI.
Referenced by BSP_DipSwitchGet(), BSP_DisplayControl(), BSP_Init(), BSP_InterruptDisable(), BSP_InterruptEnable(), BSP_InterruptFlagsClear(), BSP_InterruptFlagsGet(), BSP_JoystickGet(), BSP_LedClear(), BSP_LedGet(), BSP_LedSet(), BSP_LedsGet(), BSP_LedToggle(), BSP_PeripheralAccess(), BSP_PushButtonsGet(), RETARGET_WriteChar(), TFT_AddressMappedInit(), TFT_DirectInit(), and tftTextReset().
int BSP_RegisterWrite | ( | volatile uint16_t * | addr, |
uint16_t | data |
||
) |
Write to a board controller register.
- Parameters
-
[in] addr
The Board controller register address. [in] data
The value to write.
Definition at line 678
of file bsp_dk_3201.c
.
References BSP_INIT_DK_EBI, and BSP_STATUS_OK.
Referenced by BSP_DisplayControl(), BSP_EbiExtendedAddressRange(), BSP_EnergyModeSet(), BSP_Init(), BSP_InterruptDisable(), BSP_InterruptEnable(), BSP_InterruptFlagsClear(), BSP_InterruptFlagsSet(), BSP_LedClear(), BSP_LedSet(), BSP_LedsInit(), BSP_LedsSet(), BSP_LedToggle(), BSP_PeripheralAccess(), TFT_AddressMappedInit(), and tftTextReset().